8501CT9601

Dimensions, Shipping Weights

AC Control Relay

         
  No. of Poles ”A” Dim. Shipping Weight Lbs.
  IN mm
  0–4 3.95 100 2.0
  6–8 5.16 131 2.3
  10–12 6.36 162 2.7
         

AC Latching Relay

         
  No. of Poles ”A” Dim. Shipping Weight Lbs.
  IN mm
  0–4 6.54 166 2.8
  6–8 7.74 197 3.1
         

AC Timing Relay

         
       
     
         
         
         
         

Type X Relay Mounting Track

         
  No. of Relays ”A” Dim. Shipping Weight Lbs.
  IN mm
  4 9 229 0.75
  8 18 457 1.5
  12 27 686 2.25
  16 36 914 3.0
  32 72 1828 6.0
         

DC Control Relay, Utility Auxiliary Relay

         
  No. of Poles ”A” Dim. Shipping Weight Lbs.
  IN mm
  0–4 5.17 131 3.1
  6–8 6.37 162 3.4
  10–12 7.57 193 3.8
         

DC Latching Relay

         
  No. of Poles ”A” Dim. Shipping Weight Lbs.
  IN mm
  2–4 7.76 197 3.9
  6–8 8.96 228 4.2
         

DC Timing Relay

         
       
     
         
         
         
         

NEMA 1 Enclosure Class 9991 Type UE-7

         
       
     
         
         
         
         
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.