8501CT9601

General Information

Class 8501 Type X relays combine a rugged, heavy-duty design with modular construction for greater flexibility. They are ideal for those applications where long life, high reliability and ease of maintenance are important. The Type X family offers a complete line of relays and accessories for all control applications.

  • Specified In Major Automotive Plants

  • Modular Design Provides Greater Versatility and Reduction In Stock

  • XUDO Version Ideal for Power Plant Applications

  • Replaceable, Convertible Contacts

  • Extremely Reliable Contacts

  • 600 Volt 10 Ampere Rating (NEMA Type A600)

  • Plug-In Color-Coded Contact Cartridges

  • Mechanical Tie Between Contact Cartridges

  • 1 and 3 Minute Timing Relays

  • 8 Pole Latching Relays

  • DC Operated Relays

Modular Construction

A basic relay has room for up to 4 convertible contact cartridges. It can be expanded to 6 or 8 poles by installing an adder deck. A 10 or 12 pole relay can be built by adding a second deck. The same adder deck is used for both the middle and upper decks. Latching and timing relays are made by adding a latch or timer attachment to a basic relay. This reduces the number of components required in inventory.

Common Mechanical Tie Non-Overlapping Contacts

The Type X relay is designed to provide a significant degree of non-overlap between N.O. and N.C. contacts during normal operation. In addition, a common mechanical tie between all contact cartridges is provided. Therefore, the Type X relay is suitable for use in self-checking circuits for press control and automatic transfer line applications. Since the T-bar actuator is held captive in the cover plate, there is no chance of losing or forgetting to replace the mechanical tie when converting a contact or adding another deck.

Plug-In Contact Cartridges

Contact Conversion Without Removing Terminal Screws or Wires

  1. Remove relay cover and captive T-bar actuator.

  2. Remove contact cartridge and rotate 180˚.

  3. Plug contact cartridge back in.

  4. Replace T-bar actuator and cover.

NOTE: For additional information regarding contact cartridges see Product Data.

Ring Or Spade Lugs – Form Y414

For relays with terminals that will accept ring or spade lugs, add Form Y414 to the Class and Type number of the device being ordered. Form Y414 is available on all AC relays, DC relays and attachments at no additional charge. Ring or spade lugs must have an outside diameter of .31 inch or less and an inside diameter large enough to accommodate a #6 screw. Lugs should accept #12 – #14 gauge (AWG) stranded copper wire. UL Listing is maintained only when AMP Plasti-Grip® #32958 insulated-barrel ring-tongue lugs are used.

Normally Closed Contacts

Contact conversion is so simple that it is generally more economical to purchase relays with all contacts N.O. and convert contacts to N.C. as required. If it is preferred that relays be factory assembled with a combination of N.O. and N.C. contacts, change the type number so that following the “XO”, the first number indicates the number of normally open contacts (N.O.) and the second number indicates the number of normally closed contacts (N.C.). As indicated on contact arrangement tables found on Page 6.

There is a price adder for the factory installation of normally closed (N.C.) contacts.

How to Order:

To Order Specify: Catalog Number
  • Class Number

  • Type Number

  • Voltage Code

  • Form(s)

  Class   Type   Voltage Code   Form(s)  
  8501   XO40   V02   Y414  
                 

Order Information

AC Control Relays

Type XO40

In addition to all of the features listed in General Information, the Type XO relay also provides:

  • Straight-through wiring

  • Plug-in contact cartridges for easy contact conversion and replacement

  • Contact conversion without removing terminal screws or wires

  • Self-lifting pressure wire connectors that will accept up to two #12-18 (AWG) gauge stranded copper wires

  • Replaceable coil

Normally Open Convertible Instantaneous Contacts Control Relay**
Type
0

XO00

2

XO20

3

XO30

4

XO40

6

XO60

8

XO80

10

XO1000

12

XO1200

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

AC Master Relays

Type XMO40

  • 20 Ampere Contact Rating due to use of Master Contact Cartridges

  • Provisions for Standard Cartridges to be used in contact cavities not oc-cupied by Master Cartridges in 2-8 pole AC relay

  • Straight-through wiring

  • Plug-in contact cartridges for easy contact conversion and replacement

  • Contact conversion without removing terminal screws or wires

  • Self-lifting pressure wire connectors that will accept up to two #12–18 (AWG) gauge stranded copper wires

  • Replaceable coil

Number of N.O. 20 Ampere Convertible Contacts Open Type**
Type
2

XMO20

4

XMO40

6

XMO60

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

How to Order:

How to Order:

To Order Specify: Catalog Number
  • Class Number

  • Type Number

  • Voltage Code

  Class   Type   Voltage Code  
  8501   XO40   V02  
             

AC Timing Relays

Type XO40XTE1

  • Easily convertible On Delay or Off Delay

  • Two adjustable timing ranges

  • Repeat accuracy well above ±10%

  • Convertible 1 N.O. and 1 N.C. timed contacts

  • Large knob for easy adjustment of time delay

  • Off Delay mode times out even after loss of power

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03
Timing Mode Normally Open Convertible Instantaneous Contacts Timed Convertible Contacts Timing Relay
0.2–60 sec. 5–180 sec.
N.O. N.C. Type* Type*
On Delay 0 1 1

XO00XTE1

XO00TE2

2 1 1

XO20XTE1

XO20TE2

4 1 1

XO40XTE1

XO40TE2

Off Delay 0 1 1

XO00XTD1

XO00TD2

2 1 1

XO20XTD1

XO20TD2

4 1 1

XO40XTD1

XO40TD2

AC Latching Relays

Type XO40XL

  • Mechanical Latch holds all contacts switched even after removal of power from replaceable Latching Coil.

  • Provides sequence memory in the event of power loss. Ideal for press control, process control and punch presses.

  • Replaceable Unlatch Coil to switch contacts back to original state.

  • Continuously rated Unlatch Coil (no coil clearing contacts required).

Normally Open Convertible Instantaneous Contacts Control Relay*
Type*
2

XO20XL

3

XO30XL

4

XO40XL

6

XO60XL

8

XO80XL

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

Voltage Codes

AC Voltages-Hz Code
12–60 V11
24–60 V01
24–50 V12
48–60 V18
48–50 V16
120–60 / 110–50 V02
208–60 V08
240–60 / 220–50 V03
277–60 V04
480–60 / 440–50 V06
600–60 / 550–50 V07

DC Control Relays

Type XDO40

  • Replaceable, highly reliable pure DC Power Plant: no economizing resistors, overlapping contacts or dual-wound coil

  • Utilizes the same Type XB Adder Decks and attachments as the AC Version

  • Offers all the features of the AC Relay

  • Available in up to 8 Poles

  • All contact poles are usable since no overlapping contacts are needed

  • Self-lifting pressure wire connectors that will accept up to two #12-18 (AWG) gauge stranded copper wires

Normally Open Convertible Instantaneous Contacts Control Relay
Type*
0

XDO00

2

XDO20

4

XDO40

6

XDO60

8

XDO80

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

DC Timing Relays

Type XDO40XTE2

  • Easily convertible On Delay or Off Delay

  • Two adjustable timing ranges

  • Repeat accuracy well above ±10%

  • Convertible 1 N.O. and 1 N.C. timed contacts

  • Large knob for easy adjustment of time delay

  • Off Delay mode times out even after loss of power

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03
Timing Mode Normally Open Convertible Instantaneous Contacts Timed Convertible Contacts Timing Relay
0.2–60 sec. 5–180 sec.
N.O. N.C. Type* Type*
On Delay 0 1 1

XDO00XTE1

XDO00TE2

2 1 1

XDO20XTE1

XDO20TE2

4 1 1

XDO40XTE1

XDO40TE2

Off Delay 0 1 1

XDO00XTD1

XDO00TD2

2 1 1

XDO20XTD1

XDO20TD2

4 1 1

XDO40XTD1

XDO40TD2

Voltage Codes for 8501 XUDO Relays ONLY: Voltage Codes for 8501 XDO Relays
DC Voltages Code DC Voltages Code
6 V50 6 V50
12 V51 12 V51
24 V53 24 V53
48 V56 32 V54
125 V63 48 V56
250 V67 72 V58
    90 V59
    115 / 125 V62
    230 / 250 V66

DC Latching Relays

Type XDO40XDL

  • Mechanical Latch holds all contacts switched even after removal of power from replaceable Latching Coil

  • Provides sequence memory in the event of power loss

  • Ideal for sequencing applications such as press control, process control and punch presses

  • Replaceable Unlatch coil to switch contacts back to original state

Normally Open Convertible Instantaneous Contacts Latching Relay*
Type*
2

XDO20XDL

4

XDO40XDL

6

XDO60XDL

8

XDO80XDL

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

DC Utility Relays

Ideal for utility plant applications where reliable performance and a pure DC power plant are required. In addition to the Type XDO relay fea-tures, the Type XUDO provides:

  • Up to 12 poles N.O. or N.C.

  • Nominal 125 Vdc coil, capable of handling 140 Vdc continuously and picking up at 105 Vdc after having been operated at 140 Vdc continuously. Other voltages with comparable operating characteristics are available

  • Enclosed device capable of operating in 145°

Number of Convertible Contacts Open Type
N.O. N.C. Type*
4 0

XUDO40

0 4

XUDO04

8 0

XUDO80

0 8

XUDO08

12 0

XUDO1200

0 12

XUDO0012

File
CCN
E78403
NKCR
  File
Class
LR 60905
3211 03

For Replacement Coils see Replacement AC Magnet Coils For Relays or Replacement DC Magnet Coils For Relays.

How to Order:

To Order Specify: Catalog Number
  • Class Number

  • Type Number

  • Voltage Code

  Class   Type   Voltage Code  
  8501   XDO40   V53  
             
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.