9070CT9901

Fuse Protection

UL Standards and the National Electrical Code® require primary protection for Control Transformers, and many applications require secondary protection. Historically, the fuse options supplied by transformer manufacturers were designed for Line-to-Line primary (480 V) and Line-to-Neutral secondary (120 V).

Schneider Electric’s line of fuse options allows customers to obtain both factory- and field-installed fuse blocks. Factory installation saves you time and labor. For both options, the transformer footprint is identical to a Type T transformer of equivalent voltage, because the fuse block is mounted above the transformer or on the transformer terminal blocks. This frees up space normally used by separate fuse blocks.

Schneider Electric offers the most complete offering of fuse options to meet all applications for protection of the transformers and load applications. These are broken down into Line-to-Line and Line-to-Neutral protection options for both primary and secondary. Due to space limitations of the transformers, not all options are available for every VA size. Also, all fuse blocks supplied by Schneider Electric are 30 A fuse blocks, which limits the VA for each voltage.

All primary fuse blocks supplied by Schneider Electric require rejection style fuses. Rejection style fuses offer 100,000 AIC protection to comply with UL Standards. (Non-rejection style primary fuse blocks are available by request only and can be quoted through your Schneider Electric field sales office.)

Primary Secondary
Voltage VA Range without Primary Protection VA Range with Primary Protection Voltage VA Range with Secondary Protection
550/575/600 25–5000 VA 25–5000 VA 277 25–5000 VA
440/460/480 25–5000 VA 25–5000 VA 220/230/240 25–5000 VA
380/400/415 25–5000 VA 25–5000 VA 208 25–5000 VA
277 25–5000 VA 25–3000 VA 110/115/120 25–2000 VA
220/230/240 25–5000 VA 25–3000 VA 48 25–1000 VA
208 25–5000 VA 25–2000 VA 24 25–500 VA
110/115/120 25–2000 VA 25–1500 VA 12 25–250 VA

Matrix for Choosing Proper Fuse Configuration

  Primary Line-to-Line Primary Line-to-Neutral Primary Without Protection
Secondary Line-to-Line No factory installed option Type TF with R12 S22
Secondary Line-to-Neutral Type TF Type TF with R11 S12
Secondary Without Protection Type TF with R02 Type TF with R01 Type T product line
Primary voltages requiring Line-to-Line protection:

200/208/220/230/240/380/400/

415/440/460/480/550/575/600

Primary voltages requiring Line-to-Neutral protection:

100/110/115/120/277/347

Europe: 220/230/240

Secondary voltages requiring Line-to-Line protection: 208/220/230/240
Secondary voltages requiring Line-to-Neutral protection:

120/277

Europe: 220/230/240

NOTE: The following secondary voltages could be either Line-to-Line or Line-to-Neutral: 12/24/48.

Applications for Line-to-Line Primary protection and Line-to-Line Secondary protection,

Example would be 480 to 120/240 (Voltage Code D31)

Available as field-installed only for 9070 Type T

Must order one 9070FB2A(B)—Primary

Must order one 9070S22A(B)—Secondary



Application for Line-to-Line Primary protection and Line-to-Neutral Secondary protection

Example would be 480 to 120 (Voltage Code D1)

Available as factory- and field-installed

Factory-installed—9070 Type TF or 9070

Field-installed—9070 Type T: 9070FB3A or 9070FB3B



Application for Line-to-Line Primary protection and No Secondary protection

Example would be 480 to 24 (Voltage Code D2)

Available as factory- and field-installed

Factory-installed—9070 Type TF with R02 suffix

Field-installed—9070 Type T: 9070FB2A or 9070FB2B



Application for No Primary protection and Line-to-Line Secondary

Example would be 480 to 120/240 (Voltage Code D31)

Primary protection done elsewhere in the circuit

Available as factory- and field-installed

Factory-installed—9070 Type T

Field-installed—9070 Type T: 9070S22A or 9070S22B



Application for Line-to-Neutral Primary and Line-to-Line Secondary

Example would be 277 to 120/240

Available as factory- and field-installed

Factory-installed—9070 Type TF with R12 suffix

Field-installed—9070 Type T: 9070R12A or 9070R12B

Application for No Primary protection and Line-to-Neutral Secondary

Example would be 480 to 120 (Voltage Code D1)

Primary protection done elsewhere in the circuit

Factory-installed options

  1. 9070 Type T with S12 suffix Secondary fuse block; midget-type fuses

  2. 9070 Type T with SF25 suffix


    Secondary fuse block; glass-type fuses
  3. 9070 Type T with SF41 suffix
    Secondary fuse clips mounted on terminal block

Field-installed options

  1. 9070 Type T:
    Midget-type fuse block: 9070FB1A or 9070FB1B
    Midget-type fuse clips: 9070SF41A or 9070SF41B (Limited to single secondary only)
    Glass-type fuse holder: 9070AP2


Application for Line-to-Neutral Primary and Line-to-Neutral Secondary

Example would be 277 to 120 (Voltage Code D4)

Factory-installed—9070 Type TF with R11 suffix

Field-installed—9070 Type T: 9070R11A or 9070R11B




Application for Line-to-Neutral Primary and No Secondary

Example would be 277 to 24 (Voltage Code D24)

Factory-installed—9070 Type TF with R01 suffix

Field-installed—9070 Type T: 9070R01A or 9070R01B

Fuse Protection Options

Protection Example Factory Installed Option(s) Field Installed Option(s)
Line-to-Line Primary and Secondary 480 to 120/240 (Voltage Code D31) Not available 9070FB2A(B) - Primary
9070S22A(B) - Secondary
Line-to-Line Primary and Line-to-Neutral Secondary 480 to 120 (Voltage Code D1) 9070 Type TF 9070 Type T: 9070FB3A or 9070FB3B
Line-to-Line Primary and No Secondary 480 to 24 (Voltage Code D2) 9070 Type TF with R02 suffix 9070 Type T: 9070FB2A or 9070FB2B
No Primary and Line-to-Line Secondary 480 to 120/240 (Voltage Code D31) 9070 Type T 9070 Type T: 9070S22A or 9070S22B
Line-to-Neutral Primary and Line-to-Line Secondary 277 to 120/240 (Voltage Code D60) 9070 Type TF with R12 suffix 9070 Type T: 9070R12A or 9070R12B
No Primary and Line-to-Neutral Secondary 480 to 120 (Voltage Code D1) 9070 Type T with S12 suffix
Secondary Fuse Block - midget fuses
9070 Type T with SF25 suffix
Secondary Fuse Block - glass type fuses
9070 Type T with SF41 suffix
Secondary Fuse Clips mounted on terminal block
9070 Type T:
Midget type fuse block: 9070FB1A or 9070FB1B
Midget type fuse clips: 9070SF41A or 9070SF41B (Limited to single secondary only)
Glass type fuse block: 9070SF25A or 9070SF25B
Glass type fuse holder: 9070AP2
Side mounted 2-inch x 9/16-inch: 9070AP1
Line-to-Neutral Primary and Line-to-Neutral Secondary 277 to 120 (Voltage Code D4) 9070 Type TF with R11 suffix 9070 Type T: 9070R11 or 9070R11
Line-to-Neutral Primary and No Secondary 277 to 24 (Voltage Code D24) 9070 Type TF with R01 suffix 9070 Type T: 9070R01A or 970R01B

Description of Accessory Keys

Catalog Number Description
Accessory Key I Accessory Keys
II, III, IV

9070FB2A

9070FB2B

Two-pole fuse block with rejection clips for primary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070R10A

9070R10B

One-pole fuse block with rejection clips for primary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070FB3A

9070FB3B

Three-pole fuse block, two poles with rejection clips for primary fusing and one pole standard clips for secondary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070R11A

9070R11B

Two-pole fuse block, one pole with rejection clips for primary fusing and one with standard clips for secondary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070R12A

9070R12B

Three-pole fuse block, one pole with rejection clips for primary fusing and two poles standard clips for secondary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070FB1A

9070FB1B

One-pole fuse block with standard clips for secondary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070S22A

9070S22B

Two-pole fuse block with standard clips for secondary fusing, field mounted on terminal board via Fingersafe cover, 1-1/2-inch x 13/32-inch midget fuse

9070SF41A

9070SF41B

Secondary fuse clips mounted on terminal board, prevents the use of Fingersafe covers, only field installable on single voltage secondary units, 1-1/2-inch x 13/32-inch midget fuse

9070SF25A

9070SF25B

One-pole fuse block with standard clips for secondary fusing, field mounted using Fingersafe cover notches, prevents the use of Fingersafe covers, 1-1/4-inch x 1/4-inch glass fuse

9070AP1

9070FB

One-pole fuse block with standard clips for secondary fusing, field mounted next to transformer using same mounting hardware, 2-inch x 9/16-inch fuse

907AP2

9070FB

One-pole twist fuse block with standard clips for secondary fusing, field mounted next to transformer using same mounting hardware, 1-1/4-inch x 1/4-inch glass fuse

Fuse Sizing, Description, and Catalog Number (by manufacturer)

Size Description Manufacturer
Bussman Littelfuse Gould-Shawmut
1-1/2 x 13/32 in. midget fuse Time delay, rejection-type, class CC FNQ-R
LP-CC
KLDR
CCMR
ATDR
ATQR
ATMR
1-1/2 x 13/32 in. midget fuse Time delay FNM; FNQ FLQ; FLM; FLA ATQ; TRM; GFN
1-1/4 x 1/4 in. Time delay TDC-11; MDL; MDQ; MDA 3AG: 313/315
3AB: 326/325
GDL
NOTE:

These fuses are not supplied by Schneider Electric.

This table is provided for primary fusing recommendation ONLY. Secondary fusing must be specified by the customer.

All primary fuse options offered by Schneider Electric require rejection-type fuses.

Accessories

Fingersafe Covers (not supplied with unit) – Compliant with IP2X per EN-60529

Class Type VA Accessory Key* Description  
I II III  
9070 FSC-1
FSC-2
FSC-23
25–200 VA
250–5000 VA
N/A
25–100 VA
150–5000 VA
N/A
N/A
N/A
25–5000 VA
2 covers per kit

Fuse Puller—For ease in installing fuses and finger protection, used with fuse blocks with 1-1/2 in. x 13/32 in. fuses

Class Type VA Accessory Key Description
I II III
9070 FP-1 ALL ALL ALL Fuse puller kit complies with IP00 per EN-60529, 3 pullers per kit.
NOTE: Final IP rating is determined by the enclosure where the transformer is used.

Primary Fusing to Meet NEC

Recommended Fuse Sizes for the PRIMARY (use class CC time delay fuses) to Meet NEC

VA 120 Volts 240 Volts 480 Volts 600 Volts
Primary Current Amperes Fuse Rating with Secondary Protection Fuse Rating without Secondary Protection Primary Current Amperes Fuse Rating with Secondary Protection Fuse Rating without Secondary Protection Primary Current Amperes Fuse Rating with Secondary Protection Fuse Rating without Secondary Protection Primary Current Amperes Fuse Rating with Secondary Protection Fuse Rating without Secondary Protection
25 0.21 1/2 1/2 0.1 1/4 1/4 0.05 1/8 1/8 0.04 1/10 1/10
50 0.41 1 1 0.21 1/2 1/2 0.1 2/10 2/10 0.08 2/10 2/10
75 0.63 1-1/2 1-1/2 0.31 6/10 6/10 0.16 3/10 3/10 0.13 3/10 3/10
100 0.83 2 2 0.42 1 1 0.21 1/2 1/2 0.17 4/10 4/10
150 1.25 3 3 0.63 1-1/2 1-1/2 0.31 6/10 6/10 0.25 6/10 6/10
200 1.67 4 4 0.83 2 2 0.42 1 1 0.33 8/10 8/10
250 2.08 5 3-2/10 1.04 2-1/2 2-1/2 0.52 1-1/2 1–1/4 0.42 1 1
300 2.5 6-1/4 4 1.25 3 3 0.63 2 1–1/2 0.5 1–1/8 1–1/8
350 2.92 7 4-1/2 1.46 3-1/2 3-1/2 0.73 2-1/2 1–8/10 0.58 1–4/10 1–4/10
500 4.17 10 6-1/4 2.08 5 3-2/10 1.04 3 2–1/2 0.83 2 2
750 6.25 15 10 3.13 7-1/2 5 1.56 3-1/2 3–1/2 1.25 3 3
1000 8.33 20 12 4.17 10 6-1/4 2.08 5 3–2/10 1.67 4 4
1500 12.5 N/A 15 6.25 15 10 3.13 7-1/2 5 2.5 6–1/4 4
2000 16.66 N/A 20 8.33 20 12 4.17 10 6 1/4 3.33 8 5
NOTE:

Recommended fuse sizes per NEC Article 450-3.

Transformers with primary only, select protection at 125%, if a standard size rating is not available, go to next higher rating.

Transformers with primary only and current rating is less than 9 A, select protection at no more than 167%.

Transformers with primary only and current rating is less than 2 A, select protection at no more than 300%.

Transformers with primary and secondary, select primary protection at not more than 250% and secondary at 125%.

If a standard size rating is not available, go to next higher standard rating.

Primary Fusing to Meet CE

Recommended Fuse Sizes for the PRIMARY (use time delay fuses) for CE Applications

CE VA Rating Primary Voltage
120 V 208 V 240 V 277 V 380 V 416 V 480 V 600 V
25 1/2 3/10 2/10 2/10 1/10 1/10 1/10 1/10
50 1 6/10 1/2 4/10 3/10 3/10 2/10 2/10
75 1-1/2 8/10 6/10 6/10 4/10 4/10 3/10 3/10
100 2 1-1/8 1 8/10 6/10 6/10 1/2 4/10
150 3 1-8/10 1-1/2 1-1/4 8/10 8/10 6/10 6/10
160 3-2/10 1-8/10 1-6/10 1-4/10 1 8/10 8/10 6/10
200 4 2-1/4 2 1-8/10 1-1/4 1-1/8 1 8/10
250 4 3 2-1/2 2 1-6/10 1-1/2 1-1/4 1
300 5 3-1/2 3 2-1/2 1- 8/10 1-8/10 1-1/2 1-1/8
500 7-1/2 4 3-2/10 4-1/2 3-2/10 3 2-1/2 2
630 9 6 5 4-1/2 4-1/2 4-1/2 3-1/2 3
1000 15 8 6-1/4 6 4 4 4 4
1500 15 12 10 9 6-1/4 6 6-1/4 5
2000 20 12 12 12 8 8 7 7
3000 n/a 25 25 20 15 15 12 12
NOTE: Recommended fuse sizes according to testing, EN 61558.

Secondary Fusing to Meet NEC and CE

Recommended Fuse Sizes for the SECONDARY to Meet NEC and CE

VA 24 Volts 120 Volts 240 Volts
Secondary Current Rating Fuse Rating Secondary Current Rating Fuse Rating Secondary Current Rating Fuse Rating
25 1.04 8/10 0.21 3/10 0.1 15/100
50 2.08 3 0.42 6/10 0.21 3/10
75 3.13 5 0.63 1 0.31 1/2
100 4.17 6 0.83 1-1/4 0.42 6/10
150 6.25 10 1.25 2 0.63 1
200 8.33 12 1.67 2-1/2 0.83 1-1/4
250 10.42 15 2.08 3 1.04 1-3/4
300 12.5 20 2.5 4 1.25 2
350 14.58 20 2.92 5 1.46 2-1/2
500 20.83 30 4.17 7 2.08 3
750 n/a n/a 6.25 10 3.13 5
1000 n/a n/a 8.33 12 4.17 7
1500 n/a n/a 12.5 15 6.25 10
2000 n/a n/a 16.67 20 8.33 12
NOTE:

Recommended fuse sizes according to NEC Article 450-3.

Secondary select protection at 125%, if a standard size rating is not available, go to next higher standard size rating.

Current rating is less than 9 A, select protection at not more than 167%.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.