Type TF Transformers
120 Volt Control Secondary—Primary and Secondary Fuse Block
Voltage and Connection Options
Dimensions
| VA | Catalog Number | Fig. | Acc. Key | A | B | C | E | F | Slots | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UL | CE | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | |||
| 25 | 25 | 40 | I | 3.09 | 79 | 3.00 | 76 | 4.00 | 102 | 2.00 | 51 | 2.50 | 64 | 0.20 x 0.38 | 5 x 10 | |
| 50 | 50 | 40 | I | 3.09 | 79 | 3.00 | 76 | 4.00 | 102 | 2.00 | 51 | 2.50 | 64 | 0.20 x 0.38 | 5 x 10 | |
| 75 | 75 | 40 | I | 3.34 | 85 | 3.38 | 86 | 4.18 | 106 | 2.38 | 61 | 2.81 | 71 | 0.20 x 0.48 | 5 x 12 | |
| 100 | 100 | 40 | I | 3.34 | 85 | 3.38 | 86 | 4.18 | 106 | 2.38 | 61 | 2.81 | 71 | 0.20 x 0.48 | 5 x 12 | |
| 150 | 150 | 40 | I | 3.59 | 91 | 3.75 | 95 | 4.50 | 114 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 200 | 200 | 40 | I | 3.59 | 91 | 3.75 | 95 | 4.50 | 114 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 250 | 160 | 41 | I | 5.30 | 135 | 3.75 | 95 | 4.50 | 114 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 300 | 200 | 41 | I | 4.74 | 120 | 4.50 | 114 | 5.13 | 130 | 2.56 | 65 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 350 | 250 | 41 | I | 5.11 | 130 | 4.50 | 114 | 5.13 | 130 | 3.00 | 76 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 500 | 300 | 41 | I | 5.49 | 139 | 4.50 | 114 | 5.13 | 130 | 3.56 | 90 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 750 | 500 | 41 | I | 5.61 | 143 | 5.25 | 133 | 5.80 | 147 | 3.43 | 87 | 4.38 | 111 | 0.28 x 0.56 | 7 x 14 | |
| 1000 | 630 | 41 | I | 6.30 | 160 | 5.25 | 133 | 5.80 | 147 | 4.31 | 109 | 4.38 | 111 | 0.28 x 0.56 | 7 x 14 | |
| 1500 | 1000 | 41 | I | 5.92 | 150 | 7.06 | 179 | 7.46 | 190 | 4.13 | 105 | 5.81 | 148 | 0.28 x 0.56 | 7 x 14 | |
| 2000 | 1500 | 41 | I | 7.17 | 182 | 7.06 | 179 | 7.46 | 190 | 4.56 | 116 | 5.81 | 148 | 0.28 x 0.56 | 7 x 14 | |
MultiTap for 120 Volt Control Secondary—Primary and Secondary Fuse Block
Voltage and Connection Options
| Voltage Code | Voltages | Connections | |||
|---|---|---|---|---|---|
| Primary | Secondary | Primary | Secondary | ||
| D20 | 208 230 460 |
115 | 208: Connect to H1 and H2 230: Connect to H1 and H3 460: Connect to H1 and H4 |
Connect to X1 and X2 | |
Dimensions
| VA | Catalog Number | Fig. | Acc. Key | A | B | C | E | F | Slots | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UL | CE | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | |||
| 25 | 25 | 42 | II | 3.09 | 79 | 3.00 | 76 | 4.00 | 66 | 2.00 | 51 | 2.50 | 64 | 0.20 x 0.38 | 5 x 10 | |
| 50 | 50 | 42 | II | 3.34 | 85 | 3.38 | 86 | 4.18 | 73 | 2.38 | 61 | 2.81 | 71 | 0.20 x 0.48 | 5 x 12 | |
| 75 | 75 | 42 | II | 3.34 | 85 | 3.38 | 86 | 4.18 | 73 | 2.38 | 61 | 2.81 | 71 | 0.20 x 0.48 | 5 x 12 | |
| 100 | 100 | 42 | II | 3.59 | 91 | 3.75 | 95 | 4.50 | 81 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 150 | 150 | 42 | II | 3.59 | 91 | 3.75 | 95 | 4.50 | 81 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 200 | 200 | 43 | II | 4.70 | 119 | 3.75 | 95 | 4.50 | 114 | 2.88 | 73 | 3.13 | 80 | 0.20 x 0.38 | 5 x 10 | |
| 250 | 160 | 43 | II | 4.74 | 120 | 4.50 | 114 | 5.13 | 98 | 2.56 | 65 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 300 | 200 | 43 | II | 5.11 | 130 | 4.50 | 114 | 5.13 | 98 | 3.00 | 76 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 350 | 250 | 43 | II | 5.49 | 139 | 4.50 | 114 | 5.13 | 98 | 3.56 | 90 | 3.75 | 95 | 0.20 x 0.38 | 5 x 10 | |
| 500 | 300 | 43 | II | 5.61 | 143 | 5.25 | 133 | 5.80 | 115 | 3.43 | 87 | 4.38 | 111 | 0.28 x 0.56 | 7 x 14 | |
| 750 | 500 | 43 | II | 6.30 | 160 | 5.25 | 133 | 5.80 | 115 | 4.31 | 109 | 4.38 | 111 | 0.28 x 0.56 | 7 x 14 | |
| 1000 | 630 | 43 | II | 5.92 | 150 | 7.06 | 179 | 7.46 | 157 | 4.13 | 105 | 5.81 | 148 | 0.28 x 0.56 | 7 x 14 | |
| 1500 | 1000 | 43 | II | 7.17 | 182 | 7.06 | 179 | 7.46 | 157 | 4.56 | 116 | 5.81 | 148 | 0.28 x 0.56 | 7 x 14 | |
| 2000 | 1500 | 43 | II | 6.38 | 162 | 9.00 | 229 | 8.92 | 227 | 4.63 | 118 | 7.63 | 194 | 0.44 x 1.13 | 11 x 29 | |