9070CT9901

Type T Transformers

The Type T units are designed for the global market and are a great choice when size and cost are of concern. This is our most popular and complete offering of industrial control transformers. The following features are included:

  • 50/60 Hz rated

  • Customer installed accessories (FingerSafe™ covers, fuse blocks, fuse clips)

  • Type T transformers are designed with various temperature classes:

    • 25–150 VA with a 55°C (131°F) temperature rise, 105°C (221°F) insulation

    • 200–350 VA with a 80°C (176°F) temperature rise, 130°C (266°F) insulation

    • 500–5000 VA with a 115°C (239°F) temperature rise, 180°C (356°F) insulation

Schneider Electric manufactures a wide variety of voltage combinations for control transformers. The voltage combinations are expressed as “Voltage Codes”, and are embedded within the catalog number of the transformer. Standard codes are listed. If the voltage combination you need is not listed, please call your Schneider Electric distributor for assistance.

Type T VA Ratings

UL, cUL, CSA and NOM VA Rating

CE VA Rating

  25

  25

  50

  50

  75

  75

 100

 100

 150

 150

 200

 200

 250

 160

 300

 200

 350

 250

 500

 300

 750

 500

1000

 630

1500

1000

2000

1500

3000

2000

5000

3000

Type T Listings

Listing

File

VA Range

UL

E61239, Guide XPTQ

25–5000

cUL

E61239, Guide XPTQ7

25–5000

EN

EN 61 558

25–200

EN 61 558

250–1000

EN 61 558

1500–3000

CE Marking

Industrial control transformers (ICTs) entering the European Union (EU) after January 1, 1997 are required by EU standards to have CE marking or Declaration of Conformity to CE. EU documentation requires compliance with specification EN 61 558 of the Low Voltage Directive. Type T ICTs from Schneider Electric comply with this specification, which adhere to, and are accepted by, EU standards. A Declaration of Conformity for all Type T units is available upon request.

Because of different overload criteria in the CE specification, Schneider Elecric dual rates these transformers for UL VA, cUL VA, NOM VA and CE VA ratings (see “Type T VA Ratings” table). Because they are widely used with control circuit panels, ICTs are also required to comply with EN 60 204 and EN 61 558 in these applications. The Type T transformer line complies with EN 60 204 when FingerSafe™ covers are installed.

For more information regarding CE marking, please contact your local Schneider Electric field sales office.

Type T Transformers Selection Guide

  1. Determine inrush and sealed VA of each coil in the control circuit and VA of all other components.

  2. Total all sealed VA of all operating coils and other loads VA (determines minimal VA size required for the circuit).

  3. Total the inrush VA of all coils that are starting at the same time and all loads and coils that are running (using the regulation chart to give possible units to be used).

  4. Take VA size from step 2, go to standard VA size in chart below. Make sure inrush VA from chart is greater than total VA from step 3. If not, go to next larger VA size and repeat.

If supply voltage is stable and fluctuates less than 5%, we recommend use the 90% secondary voltage column. If supply voltage is not stable and fluctuates more than 10%, we recommend use the 95% secondary voltage column. Another recommendation is that one that never use the 85% secondary voltage column since magnetic devices lose life expectancy if they are continuously started at 85% of rated voltage.

Example:

This example assumes the following:

  • Two NEMA size 0 contactors do not start together, but one could be ON when the other starts.

  • One NEMA size 2 contactor can start with either of the other contactors.

  • One pilot light at 2 VA

  1. VA and inrush are:

    • NEMA 0: sealed 27 VA; inrush 245 VA

    • NEMA 2: sealed 37 VA; inrush 311 VA; pilot light 2 VA

  2. Total VA: 27 + 27 + 37 + 2 = 93 VA

  3. Total inrush VA: 245 + 311 + 27 + 2 = 582 VA

  4. From Regulation Chart for Type T at right below:

    • VA minimum unit; inrush 499 VA will not work at 90%

    • VA (next standard size); inrush 666 VA will work at 95%

Regulation Chart for Type T

VA

Secondary Voltage

Inrush UL VA at 20% Power Factor

Inrush UL VA at 40% Power Factor

95%

90%

85%

95%

90%

85%

50

193

266

339

151

215

282

75

271

396

520

210

318

430

100

339

499

659

266

404

549

150

666

893

1120

529

731

942

200

588

815

1041

459

659

866

250

1416

1910

2388

1057

1494

1936

300

1634

2184

2709

1194

1681

2169

350

1894

2592

3261

1392

2005

2621

500

3197

4104

4981

2374

3195

4019

750

3770

5515

7231

2887

4391

5945

1000

6587

9079

11430

4706

6886

9051

1500

19324

23983

28607

15066

19361

23756

2000

31384

38777

46161

24794

31630

38667

3000

26539

39934

52713

19355

30721

42216

5000

53111

85265

116277

39368

66309

93882

Use the following table to quickly find a Type T transformer for a 120 volt load for your specific application. First, find the source and load voltages. Then, go to the indicated pages for details on the transformer(s) matching those voltages.

Type T Transformers for 120 Volt Loads

Source Voltage

Load Voltage

Voltage Code(s)

Go To Page(s)

 

Source Voltage

Load Voltage

Voltage Code(s)

Go To Page(s)

 

Source Voltage

Load Voltage

Voltage Code(s)

Go To Page(s)

110

110

D24, D55

9, 13

 

277

115

D18

11

 

440

110/220

D31

13

110

220

D55

13

 

277

120

D4, D60

9, 14

 

460

95

D32, D50

11, 12

110

110/220

D55

13

 

277

240

D60

14

 

460

115

D1, D20, D32, D95, D50, D31

8, 10, 11, 12, 13

115

115

D24, D55

9, 13

 

277

120/240

D60

14

 

460

125

D50

12

115

230

D55

13

 

364

85

D50

12

 

460

230

D31

13

115

115/230

D55

13

 

364

100

D50

12

 

460

115/230

D31

13

120

120

D24, D55

9, 13

 

364

110

D50

12

 

480

99

D50

12

120

240

D55

13

 

380

91

D50

12

 

480

100

D32

11

120

120/240

D55

13

 

380

95

D18

11

 

480

120

D1, D32, D40, D95, D50, D31

8, 11, 12, 13

190

110

D95

11

 

380

110

D6, D50

9, 12

 

480

130

D50

12

200

115

D93, D95

9, 11

 

380

115

D18, D33

11, 14

 

480

240

D31

13

208

85

D50

12

 

380

120

D40, D50

11, 12

 

480

120/240

D31

13

208

95

D18

11

 

380

230

D33

14

 

500

85

D50

12

208

100

D50

12

 

380

115/230

D33

14

 

500

100

D50

12

208

110

D50

12

 

400

95

D50

12

 

500

110

D50

12

208

115

D20, D18

10, 11

 

400

115

D33

14

 

550

90

D32

11

208

120

D3, D40

9, 11

 

400

120

D103, D50

9, 12

 

550

91

D50

12

220

90

D32

11

 

400

125

D50

12

 

550

110

D5, D32, D50, D37

9, 11, 12, 14

220

91

D50

12

 

400

230

D33

14

 

550

120

D50

12

220

110

D1, D32, D95, D50, D31, D55

8, 11, 12, 13

 

400

115/230

D33

14

 

550

220

D37

14

220

120

D50

12

 

415

110

D17

9

 

550

110/220

D37

14

220

220

D31, D55

13

 

415

115

D33

14

 

575

95

D32, D50

11, 12

220

110/220

D31, D55

13

 

415

230

D33

14

 

550

110/220

D37

14

230

95

D32, D50

11, 12

 

415

115/230

D33

14

 

575

95

D32, D50

11, 12

230

115

D1, D20, D32, D95, D50, D31, D55

8, 10, 11, 12, 13

 

416

99

D50

12

 

575

115

D5, D32, D50, D37

9, 11, 12, 14

230

125

D50

12

 

416

120

D40, D50

11, 12

 

575

125

D50

12

230

230

D31, D55

13

 

416

130

D50

12

 

575

230

D37

14

230

115/230

D31, D55

13

 

420

85

D50

12

 

575

115/230

D37

14

240

99

D50

12

 

420

100

D50

12

 

600

99

D50

12

240

100

D32

11

 

420

110

D50

12

 

600

100

D32

11

240

120

D1, D32, D40, D95, D50, D31, D55

8, 11, 12, 13

 

440

90

D32

11

 

600

120

D5, D32, D50, D37

9, 11, 12, 14

240

130

D50

12

 

440

91

D50

12

 

600

130

D50

12

240

240

D31, D55

13

 

440

110

D1, D32, D95, D50, D31

8, 11, 12, 13

 

600

240

D37

14

240

120/240

D31, D55

13

 

440

120

D50

12

 

600

120/240

D37

14

277

95

D18

11

 

440

220

D31

13

         

Use the following table to quickly find a Type T transformer for a 24 volt load for specific application. First, find source and load voltages. Then, go to the indicated pages for details on the transformer(s) matching those voltages.

Type T Transformers for 24 Volt Loads

Source Voltage

Load Voltage

Voltage Code(s)

Go To Page(s)

115

24

D89

15

120

24

D23, D7

15, 16

208

24

D14, D19

16, 17

230

24

D89, D112

15, 16

240

24

D2, D23, D19

15, 17

277

24

D25, D19

16, 17

380

24

D88, D19

16, 17

460

24

D92

15

480

24

D2, D19

15, 17

600

24

D16

16

Custom-Built Type T Transformers

For voltage combinations not listed, Schneider Electric offers custom-built Type T transformers. Type T units are limited to the following:

Primary Voltage Range: 120 to 600 Volts

Secondary Voltage Range:

  • 12 to 277 Volts (25 to 1000 VA)

  • 12/24 to 277 Volts (25 to 2000 VA)

  • 24/48 to 277 Volts (25 to 5000 VA)

 

Single

Dual

One Primary Tap
(two voltages)

Two Primary Taps
(three voltages)

Three Primary Taps
(four voltages)

Four Primary Taps
(five Voltages)

Single

25 VA to 5000 VA

25 VA to 5000 VA

Voltages with 20% 25 VA to 5000 VA

Voltages greater than 20% 25 VA to 3000 VA

Voltages with 20% 25 VA to 5000 VA

Voltages greater than 20% 25 VA to 3000 VA

25 VA to 3000 VA

25 VA to 3000 VA

Dual

25 VA to 5000 VA

25 VA to 5000 VA

Voltages with 20% 25 VA to 5000 VA

Voltages greater than 20% 25 VA to 3000 VA

Voltages with 20% 25 VA to 5000 VA

Voltages greater than 20% 25 VA to 3000 VA

25 VA to 3000 VA

25 VA to 3000 VA

Schneider Electric also offers Secondary Tapped units and Multiple Winding Secondary units. Since the sizing of these units are determined by the secondary loading, they are limited to 3000 VA total secondary capacity in the 9070 Type T product.

To request a price quotation from Schneider Electric for a custom-built Type T transformer, use the price quote sheet on page 26.

120 Volt Control Secondary

Voltage and Connection Options

Voltage Code

Voltages

Connections

 

Primary

Secondary

Primary

Secondary

 

D1

220 x 440

230 x 460

240 x 480

110

115

120

220/230/240 V:
Connect to H1 and H4
Jumper H1 and H3
Jumper H2 with H4
440/460/480 V:
Connect to H1 and H4
Jumper H2 with H3

Connect to X1 and X2

Dimensions

VA

Catalog Number

Fig.

Acc. Key

A

B

C

E

F

Slots

UL

CE

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

25

25

9070T25D1

1

I

3.09

79

3.00

76

2.58

66

2.00

51

2.50

64

0.20 x 0.38

5 x 10

50

50

9070T50D1

1

I

3.09

79

3.00

76

2.58

66

2.00

51

2.50

64

0.20 x 0.38

5 x 10

75

75

9070T75D1

1

I

3.34

85

3.38

86

2.89

73

2.38

61

2.81

71

0.20 x 0.48

5 x 12

 100

 100

9070T100D1

1

I

3.34

85

3.38

86

2.89

73

2.38

61

2.81

71

0.20 x 0.48

5 x 12

 150

 150

9070T150D1

1

I

3.59

91

3.75

95

3.20

81

2.88

73

3.13

80

0.20 x 0.38

5 x 10

 200

 200

9070T200D1

1

I

3.59

91

3.75

95

3.20

81

2.88

73

3.13

80

0.20 x 0.38

5 x 10

 250

 160

9070T250D1

2

I

5.30

135

3.75

95

3.21

82

2.88

73

3.13

80

0.20 x 0.38

5 x 10

 300

 200

9070T300D1

2

I

4.74

120

4.50

114

3.84

98

2.56

65

3.75

95

0.20 x 0.38

5 x 10

 350

 250

9070T350D1

2

I

5.11

130

4.50

114

3.84

98

3.00

76

3.75

95

0.20 x 0.38

5 x 10

 500

 300

9070T500D1

2

I

5.49

139

4.50

114

3.84

98

3.56

90

3.75

95

0.20 x 0.38

5 x 10

 750

 500

9070T750D1

2

I

5.61

143

5.25

133

4.51

115

3.43

87

4.38

111

0.28 x 0.56

7 x 14

1000

 630

9070T1000D1

2

I

6.30

160

5.25

133

4.51

115

4.31

109

4.38

111

0.28 x 0.56

7 x 14

1500

1000

9070T1500D1

2

I

5.92

150

7.06

179

6.17

157

4.13

105

5.81

148

0.28 x 0.56

7 x 14

2000

1500

9070T2000D1

2

I

7.17

182

7.06

179

6.17

157

4.56

116

5.81

148

0.28 x 0.56

7 x 14

3000

2000

9070T3000D1

3

I

7.24

184

9.00

229

8.75

222

4.63

118

7.63

194

0.44 x 1.13

11 x 29

5000

3000

9070T5000D1

3

I

9.15

232

9.00

229

8.75

222

6.56

167

7.63

194

0.44 x 1.13

11 x 29

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D3 208 120 Connect to
H1 and H2
Connect to
X1 and X2
D4 277 120
D5 550
575
600
110
115
120
D6 380 110
D17 415 110
D24 110
115
120
110
115
120
D93 200 115
D103 400 120

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

4 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

4 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

4 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

4 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

4 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

4 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

5 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

5 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

5 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

5 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
750 500

9070T750

5 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 0.28 x 0.56 7 x 14
1000 630

9070T1000

5 I 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 0.28 x 0.56 7 x 14
1500 1000

9070T1500

5 I 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 0.28 x 0.56 7 x 14
2000 1500

9070T2000

5 I 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 0.28 x 0.56 7 x 14
3000 2000

9070T3000

*
5 I 6.38 162 9.00 229 7.63 194 4.63 118 7.63 194 0.44 x 1.13 11 x 29

9070T3000

*
6 I 7.24 184 9.00 229 8.75 222 4.63 118 7.63 194 0.44 x 1.13 11 x 29

9070T3000D24

6 N/A 8.08 205 9.00 229 8.75 222 4.63 118 7.63 194 0.44 x 1.13 11 x 29
5000 3000

9070T5000

6 I 9.15 232 9.00 229 8.75 222 6.56 167 7.63 194 0.44 x 1.13 11 x 29

9070T5000D24

6 N/A 9.99 254 9.00 229 8.75 222 6.56 167 7.63 194 0.44 x 1.13 11 x 29

Type T MultiTap Transformers

120 Volt Control Secondary

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D20 208/230/460 115 208: Connect to H1 and H2
230: Connect to H1 and H3
460: Connect to H1 and H4
Connect to X1 and X2

Dimensions

VA Catalog Number Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25D20

7 II 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50D20

7 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
75 75

9070T75D20

7 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100D20

7 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
150 150

9070T150D20

7 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200D20

8 II 4.70 119 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250D20

8 II 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
300 200

9070T300D20

8 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350D20

8 II 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500D20

8 II 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 0.28 x 0.56 7 x 14
750 500

9070T750D20

8 II 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 0.28 x 0.56 7 x 14
1000 630

9070T1000D20

8 II 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 0.28 x 0.56 7 x 14
1500 1000

9070T1500D20

8 II 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 0.28 x 0.56 7 x 14
2000 1500

9070T2000D20

8 II 6.38 162 9.00 229 7.63 194 4.63 118 7.63 194 0.44 x 1.13 11 x 29
3000 2000

9070T3000D20

8 II 8.31 211 9.00 229 7.63 194 6.56 167 7.63 194 0.44 x 1.13 11 x 29

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D18 208/277/380 95/115 208: Connect to H1 and H2
277: Connect to H1 and H3
380: Connect to H1 and H4
95: Connect to X1 and X2
115: Connect to X1 and X3
 
D32 220/440/550
230/460/575
240/480/600
90/110
95/115
100/120
220 or 230 or 240:
Connect to H1 and H2
440 or 460 or 480:
Connect to H1 and H3
550 or 575 or 660:
Connect to H1 and H4
90 or 95 or 100:
Connect to X1 and X2
110 or 115 or 120:
Connect to X1 and X3
D95 190/220/440
200/230/460
208/240/480
110
115
120
190 or 200 or 208:
Connect to H1 and H2
220 or 230 or 240:
Connect to H1 and H3
440 or 460 or 480:
Connect to H1 and H4
110 or 115 or 120:
Connect to X1 and X2

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

10 II 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

10 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
75 75

9070T75D32

10 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
75 75

9070T75

*
10 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
100 100

9070T100

10 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
150 150

9070T150D32

11 II 4.70 119 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
150 150

9070T150

*
10 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

11 II 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
250 160

9070T250D32

11 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
250 160

9070T250

*
11 II 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
300 200

9070T300D32

11 II 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
300 200

9070T300

*
11 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

11 II 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

11 II 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 0.28 x 0.56 7 x 14
750 500

9070T750

11 II 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 0.28 x 0.56 7 x 14
1000 630

9070T1000

11 II 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 0.28 x 0.56 7 x 14
1500 1000

9070T1500

11 II 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 0.28 x 0.56 7 x 14
2000 1500

9070T2000

11 II 6.38 162 9.00 229 7.63 194 4.63 118 7.63 194 0.44 x 1.13 11 x 29
3000 2000

9070T3000

12 II 9.15 232 9.00 229 8.75 222 6.56 167 7.63 194 0.44 x 1.13 11 x 29

Universal

Voltage and Connections Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D50 208/364/420/500
220/380/440/550
230/400/460/575
240/416/480/600
85/100/110
91/110/120
95/115/125
99/120/130
208 or 220 or 230 or 240:
Connect to H1 and H2
364 or 380 or 400 or 416:
Connect to H1 and H3
420 or 440 or 460 or 480:
Connect to H1 and H4
500 or 550 or 575 or 600:
Connect to H1 and H5
85 or 91 or 95 or 99:
Connect to X1 and X2
100 or 110 or 115 or 120:
Connect to X1 and X3
110 or 120 or 125 or 130:
Connect to X1 and X4

Dimensions

VA Catalog Number Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25D50

13 III 4.43 113 3.38 85.9 2.89 73.4 2.38 61 2.81 71.4 0.20 x 0.48 5 x 12
50 50

9070T50D50

13 III 4.43 113 3.38 85.9 2.89 73.4 2.38 61 2.81 71.4 0.20 x 0.48 5 x 12
75 75

9070T75D50

13 III 4.70 119.4 3.75 95.3 3.20 81.3 2.88 73.2 3.13 80 0.20 x 0.38 5 x 10
100 100

9070T100D50

13 III 4.70 119.4 3.75 95.3 3.20 81.3 2.88 73.2 3.13 80 0.20 x 0.38 5 x 10
150 150

9070T150D50

13 III 4.74 120.4 4.50 114.3 3.84 98 2.56 65 3.75 95.3 0.20 x 0.38 5 x 10
200 200

9070T200D50

13 III 5.11 129.8 4.50 114.3 3.84 98 3.00 76.2 3.75 95.3 0.20 x 0.38 5 x 10
250 160

9070T250D50

13 III 5.11 129.8 4.50 114.3 3.84 98 3.00 76.2 3.75 95.3 0.20 x 0.38 5 x 10
300 200

9070T300D50

13 III 5.49 139.4 4.50 114.3 3.84 98 3.56 90.4 3.75 95.3 0.20 x 0.38 5 x 10
350 250

9070T350D50

13 III 5.61 142.5 5.25 133.4 4.51 114.6 3.43 87.1 4.38 111.3 0.28 x 0.56 7 x 14
500 300

9070T500D50

13 III 5.61 142.5 5.25 133.4 4.51 114.6 3.43 87.1 4.38 111.3 0.28 x 0.56 7 x 14
750 500

9070T750D50

13 III 6.30 160 5.25 133.4 4.51 114.6 4.31 110 4.38 111.3 0.28 x 0.56 7 x 14
1000 630

9070T1000D50

13 III 5.92 150.4 7.06 179.3 6.17 156.7 4.13 104.9 5.81 147.6 0.28 x 0.56 7 x 14
1500 1000

9070T1500D50

13 III 7.17 182.1 7.06 179.3 6.17 156.7 4.56 115.8 5.81 147.6 0.28 x 0.56 7 x 14
2000 1500

9070T2000D50

13 III 6.38 162.1 9.00 228.6 7.63 193.8 4.63 117.6 7.63 193.8 0.44 x 1.13 11 x 29

   

Type T Transformers with Dual Secondary

120/240 Volt Secondary

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D31 220 x 440
230 x 460
240 x 480
110/220
115/230
120/240
220 or 230 or 240:
Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
440 or 460 or 480:
Connect to H1 and H4
Jumper H2 with H3
110 or 115 or 120:
Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
220 or 230 or 240:
Connect to X1 and X4
Jumper X2 with X3
D55 110 x 220
115 x 230
120 x 240
110 x 220
115 x 230
120 x 240
110 or 115 or 120:
Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
220 or 230 or 240:
Connect to H1 and H4
Jumper H2 with H3
110 or 115 or 120:
Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
220 or 230 or 240:
Connect to X1 and X4
Jumper X2 with X3

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

14 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

14 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

14 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

14 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

14 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

14 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

15 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

15 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

15 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

15 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
750 500

9070T750

15 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 0.28 x 0.56 7 x 14
1000 630

9070T1000

15 I 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 0.28 x 0.56 7 x 14
1500 1000

9070T1500

15 I 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 0.28 x 0.56 7 x 14
2000 1500

9070T2000

15 I 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 0.28 x 0.56 7 x 14
3000 2000

9070T3000

15 I 6.38 162 9.0 229 7.63 194 4.63 118 7.63 194 0.44 x 1.13 11 x 29
5000 3000

9070T5000

15 I 8.31 211 9.00 229 7.63 194 6.56 167 7.63 194 0.44 x 1.13 11 x 29

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D33 380/400/415 115/230 380: Connect to H1 and H2
400: Connect to H1 and H3
415: Connect to H1 and H4
115: Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
230: Connect to X1 and X4
Jumper X2 with X3

D37 550/575/600 110/220
115/230
120/240
550 or 575 or 600:
Connect to H1 and H2
110 or 115 or 120:
Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
220 or 230 or 240:Connect to X1 and X4
Jumper X2 with X3
D60 277 120/240 277: Connect to H1 and H2 120: Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
240: Connect to X1 and X4
Jumper X2 with X3

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

16 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

16 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

16 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

16 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

16 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

16 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

17 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

17 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

17 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

17 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10
750 500

9070T750

17 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 0.28 x 0.56 7 x 14
1000 630

9070T1000

17 I 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 0.28 x 0.56 7 x 14
1500 1000

9070T1500

17 I 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 0.28 x 0.56 7 x 14
2000 1500

9070T2000

17 I 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 0.28 x 0.56 7 x 14
3000 2000

9070T3000

17 I 6.38 162 9.00 229 7.63 194 4.63 118 7.63 194 0.44 x 1.13 11 x 29
5000 3000

9070T5000

17 I 8.31 211 9.00 229 7.63 194 6.56 167 7.63 194 0.44 x 1.13 11 x 29

Type T Transformers with 24 Volt Secondary

24 Volt Secondary

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D2 240 x 480 24 240: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
480: Connect to H1 and H4
Jumper H2 with H3
Connect to X1 and X2
D23 120 x 240 24 120: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
240: Connect to H1 and H4
Jumper H2 with H3
D89 115 x 230 24 115: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
230: Connect to H1 and H4
Jumper H2 with H3
D92 230 x 460 24 230: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
460: Connect to H1 and H4
Jumper H2 with H3

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

18 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

18 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

18 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

18 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

18 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

18 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

19 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

19 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

19 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

19 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D7 120 24 Connect to H1 and H2 Connect to X1 and X2
D14 208 24
D16 600 24
D25 277 24
D88 380 24
D112 230 24

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

20 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

20 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

20 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

20 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

20 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

20 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

21 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

21 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

21 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

21 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D19 208
240
277
380
480
24 208: Connect to H1 and H2
240: Connect to H1 and H3
277: Connect to H1 and H4
380: Connect to H1 and H5
480: Connect to H1 and H6
Connect to X1 and X2

Dimensions

VA Catalog Number Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
50 50

9070T50D19

22 III 4.43 113 3.38 85.9 2.89 73.4 2.38 61 2.81 71.4 0.20 x 0.48 5 x 12
75 75

9070T75D19

22 III 4.70 119.4 3.75 95.3 3.20 81.3 2.88 73.2 3.13 80 0.20 x 0.38 5 x 10
100 100

9070T100D19

22 III 4.70 119.4 3.75 95.3 3.20 81.3 2.88 73.2 3.13 80 0.20 x 0.38 5 x 10
150 150

9070T150D19

22 III 4.70 119.4 3.75 95.3 3.20 81.3 2.88 73.2 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200D19

22 III 4.74 120.4 4.50 114.3 3.84 98 2.56 65 3.75 95.3 0.20 x 0.38 5 x 10
250 160

9070T250D19

22 III 5.11 129.8 4.50 114.3 3.84 98 3.00 76.2 3.75 95.3 0.20 x 0.38 5 x 10
300 200

9070T300D19

22 III 5.11 129.8 4.50 114.3 3.84 98 3.00 76.2 3.75 95.3 0.20 x 0.38 5 x 10
350 250

9070T350D19

22 III 5.49 139.4 4.50 114.3 3.84 98 3.56 90.4 3.75 95.3 0.20 x 0.38 5 x 10
500 300

9070T500D19

22 III 5.61 142.5 5.25 133.4 4.51 114.6 3.43 87.1 4.38 111.3 0.28 x 0.56 7 x 14

Type T Units with Dual 12/24 Volt Secondary

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D13 120 12/24 Connect to H1 and H2 12: Connect to X1 and X4
Jumper X1 with X3
Jumper X2 with X4
24: Connect to X1 and X4
Jumper X2 with X3
 
D36 600 Connect to H1 and H2  
D54 120 x 240 120: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
240: Connect to H1 and H4
Jumper H2 with H3
D59 240 x 480 240: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
480: Connect to H1 and H4
Jumper H2 with H3

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots
UL CE in. mm in. mm in. mm in. mm in. mm in. mm
25 25

9070T25

23 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
50 50

9070T50

23 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 0.20 x 0.38 5 x 10
75 75

9070T75

23 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
100 100

9070T100

23 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 0.20 x 0.48 5 x 12
150 150

9070T150

23 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
200 200

9070T200

23 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 0.20 x 0.38 5 x 10
250 160

9070T250

24 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 0.20 x 0.38 5 x 10
300 200

9070T300

24 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 0.20 x 0.38 5 x 10
350 250

9070T350

24 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 0.20 x 0.38 5 x 10
500 300

9070T500

24 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 0.20 x 0.38 5 x 10

Multiple Secondary

Designed to meet the needs for both 24 and 120 V control. Available in the 9070 Type T product line, with all the type T features.

Tapped Secondary D15: 24 V rated for 20% capacity and 120 V rated for 80% capacity when simultaneous loading, or 100% loading when 120 V only.

20% rating at 24 V or 100% rating at 120 V gives equal output current from the device.

VA 24 V amps 120 V amps
50 0.416 0.416
75 0.625 0-Jan
100 0.833 0.833
150 1.25 1.25
200 1.67 1.67
250 2.08 2.08
300 2.5 2.5
350 2.9 2.9
500 4.17 4.17
750 6.25 6.25
1000 8.3 8.3
1500 12.5 12.5
2000 16.7 16.7
3000 25 25
5000 41.7 41.7

Tapped Secondary D65: Both outputs fully rated for non-simultaneous loading, and simultaneous rated for any combination that does not exceed the nameplate VA rating.

Separate Windings Options: All voltage codes offer fully rated non-simultaneous loading, and simultaneous rated for any combination that does not exceed the nameplate VA rating.

Features of separate windings:

  1. Allows two isolated control circuits, 24 V and 120 V, from the same device

  2. Wire sizing for circuits for each voltage not highest current for common when simultaneous loading. (no common)

  3. If a common is required, it can be obtained with a jumper kit.

Type T Units with Dual 24/120 Volt Secondary (Tapped Units)

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D15 240 x 480 23/110
24/
/120
240: Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
480: Connect to H1 and H4
Jumper H2 with H3
23 or 24 or 25:
Connect to X1 and X2
110 or 115 or 120:
Connect to X1 and X3

Dimensions

VA Catalog Number Fig. Acc. Key A B C E F Slots 120 Only Max VA 24 Only Max VA Simultaneous Loading Max UL VA
UL CE in. mm in. mm in. mm in. mm in. mm in. mm UL UL 120 V 24 V
50 50

9070T50D15

25 I 3.09 79 3.00 76 2.58 66 2.00 51 2.50 64 .20 x .38 5 x 10 50 10 40 10
75 75

9070T75D15

25 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 75 15 60 10
100 100

9070T100D15

25 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 100 20 80 20
150 150

9070T150D15

25 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 150 30 120 30
200 200

9070T200D15

25 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 200 40 160 40
250 160

9070T250D15

26 I 5.30 135 3.75 95 3.21 82 2.88 73 3.13 80 .20 x .38 5 x 10 250 50 200 50
300 200

9070T300D15

26 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 300 60 240 60
350 250

9070T350D15

26 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 .20 x .38 5 x 10 350 70 280 70
500 300

9070T500D15

26 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 .20 x .38 5 x 10 500 100 400 100
750 500

9070T750D15

26 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 750 150 600 150
1000 630

9070T1000D15

26 I 6.30 160 5.25 133 4.51 115 4.31 109 4.38 111 .28 x .56 7 x 14 1000 200 800 200
1500 1000

9070T1500D15

26 I 5.92 150 7.06 179 6.17 157 4.13 105 5.81 148 .28 x .56 7 x 14 1500 300 1200 300
2000 1500

9070T2000D15

26 I 7.17 182 7.06 179 6.17 157 4.56 116 5.81 148 .28 x .56 7 x 14 2000 400 1600 400
3000 2000

9070T3000D15

26 I 6.38 162 9.00 229 7.63 194 4.63 118 7.63 194 .44 x 1.13 11 x 29 3000 600 2400 600
5000 3000

9070T5000D15

27 I 9.15 232 9.00 229 8.75 222 6.56 167 7.63 194 .44 x 1.13 11 x 29 5000 1000 4000 1000

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D65 200/220/440
208/230/460
217/240/480
23/110
24/115
25/120
200 or 208 or 217:
Connect to H1 and H2
220 or 230 or 240:
Connect to H1 and H3
440 or 460 or 480: Connect to H1 and H4
23 or 24 or 25:
Connect to X1 and X2
110 or 115 or 120:
Connect to X1 and X3

Dimensions

VA Catalog Number Fig. Acc. Key A B C E F Slots 115 Only Max VA 24 Only Max VA Simultaneous Loading Max UL VA
UL CE in. mm in. mm in. mm in. mm in. mm in. mm UL UL 115 V 24 V
50 50

9070T50D65

28 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 50 50 Any combination that does not exceed Primary Max VA For example, T350 200 VA (120V) 150 VA (24V)
75 75

9070T75D65

28 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 75 75
100 100

9070T100D65

28 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 100 100
150 150

9070T150D65

28 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 150 150
200 200

9070T200D65

29 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 .20 x .38 5 x 10 200 200
250 160

9070T250D65

29 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 .20 x .38 5 x 10 250 250
300 200

9070T300D65

29 II 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 .20 x .38 5 x 10 300 300
350 250

9070T350D65

29 II 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 350 350
500 300

9070T500D65

29 II 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 500 500

Type T Units with Dual 24/120 Volt Secondary (Separate Windings)

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D114 220 x 440
230 x 460
240 x 480
23/110
24/115
25/120
220/230/240:
Connect to H1 and H4
Jumper H1 with H3
Jumper H2 with H4
440/460/480:
Connect to H1 and H4
Jumper H2 with H3
23/24/25:
Connect to X1 and X2
110/115/120:
Connect to X3 and X4
VA Catalog Number Fig. Acc. Key A B C E F Slots 115 Only Max VA 24 Only Max VA Simultaneous Loading Max UL VA
UL CE in. mm in. mm in. mm in. mm in. mm in. mm UL UL 115V 24V
50 50

9070T50D114

30 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 50 50 Any combination that does not exceed Primary Max VA For example, T350 200 VA (120V) 150 VA (24V)
75 75

9070T75D114

30 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 75 75
100 100

9070T100D114

30 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 100 100
150 150

9070T150D114

30 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 150 150
200 200

9070T200D114

31 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 200 200
250 160

9070T250D114

31 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 250 250
300 200

9070T300D114

31 I 5.11 130 4.50 114 3.84 98 3 76 3.75 95 .20 x .38 5 x 10 300 300
350 250

9070T350D114

31 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 .20 x .38 5 x 10 350 350
500 300

9070T500D114

31 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 500 500

Voltage and Connection Options

Voltage Code Voltages Connections Secondary  
Primary Secondary Primary  
D115 208/277 24/115 208: Connect to H1 and H2
277: Connect to H1 and H3
24: Connect to X1 and X2
115: Connect to X3 and X4
D116 550
575
600
23/110
24/115
25/120
Connect to H1 and H2 23/24/25:
Connect to X1 and X2
110/115/120:
Connect to X3 and X4
D119 380/400/415 24/115 380: Connect to H1 and H2
400: Connect to H1 and H3
415: Connect to H1 and H4
24: Connect to X1 and X2
115: Connect to X3 and X4

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots 115 Only Max VA 24 Only Max VA Simultaneous Loading Max UL VA
UL CE in. mm in. mm in. mm in. mm in. mm in. mm UL UL 115V 24V
50 50

9070T50

32 I 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 50 50 Any combination that does not exceed Primary Max VA For example, T350 200 VA (120V) 150 VA (24V)
75 75

9070T75

32 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 75 75
100 100

9070T100

32 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 100 100
150 150

9070T150

32 I 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 150 150
200 200

9070T200

33 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 200 200
250 160

9070T250

33 I 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 250 250
300 200

9070T300

33 I 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 .20 x .38 5 x 10 300 300
350 250

9070T350

33 I 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 .20 x .38 5 x 10 350 350
500 300

9070T500

33 I 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 500 500

Voltage and Connection Options

Voltage Code Voltages Connections  
Primary Secondary Primary Secondary  
D117 200/220/400
208/230/460
217/240/480
23/110
24/115
25/120
200/208/217:
Connect to H1 and H2
220/230/240:
Connect to H1 and H3
400/460/480:
Connect to H1 and H4
23/24/25:
Connect to X1 and X2
110/115/120:
Connect to X3 and X4
D118 220/440/550
230/460/575
240/480/600
23/110
24/115
25/120
220/230/240:
Connect to H1 and H2
440/460/480:
Connect to H1 and H3
550/575/600:
Connect to H1 and H4

Dimensions

VA Catalog Number* Fig. Acc. Key A B C E F Slots 115 Only Max VA 24 Only Max VA Simultaneous Loading Max UL VA
UL CE in. mm in. mm in. mm in. mm in. mm in. mm UL UL 115V 24V
50 50

9070T50

34 II 3.34 85 3.38 86 2.89 73 2.38 61 2.81 71 .20 x .48 5 x 12 50 50 Any combination that does not exceed Primary Max VA For example, T350 200 VA (120V) 150 VA (24V)
75 75

9070T75

34 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 75 75
100 100

9070T100

34 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 100 100
150 150

9070T150

34 II 3.59 91 3.75 95 3.20 81 2.88 73 3.13 80 .20 x .38 5 x 10 150 150
200 200

9070T200

35 II 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 200 200
250 160

9070T250

35 II 4.74 120 4.50 114 3.84 98 2.56 65 3.75 95 .20 x .38 5 x 10 250 250
300 200

9070T300

35 II 5.11 130 4.50 114 3.84 98 3.00 76 3.75 95 .20 x .38 5 x 10 300 300
350 250

9070T350

35 II 5.49 139 4.50 114 3.84 98 3.56 90 3.75 95 .20 x .38 5 x 10 350 350
500 300

9070T500

35 II 5.61 143 5.25 133 4.51 115 3.43 87 4.38 111 .28 x .56 7 x 14 500 500

Type T Performance Data

Catalog Number Core Watts Coil Watts FL Total Watts Reg 1.0PF Eff 100% %IZ X/R BTU/hr Inrush (x FL RMS)
100% 75% 50% 25% No Load 60 Hz 50 Hz

9070T25D1

4.5 3.7 8.2 3.81 75.3 3.84 10.9 28 22 19 16 15 25 30

9070T50D1

4.5 7.1 11.6 7.97 81.1 8.01 10.5 40 29 21 17 15 24.1 28.9

9070T75D1

7.3 6.8 14.1 4.94 84.2 5 15.9 48 38 31 26 25 28 33.6

9070T100D1

7.3 10.2 17.5 6.82 85.1 6.9 15.4 60 45 34 27 25 26.8 32.2

9070T150D1

10.5 10.8 21.3 4.77 87.6 5.25 20.2 73 57 45 38 36 31.2 37.4

9070T200D1

10.5 19.5 30 7.7 86.9 7.83 18 102 73 53 40 36 19.7 23.7

9070T250D1

14.1 17.8 31.9 5.73 88.7 5.73 3.5 109 82 63 52 48 22.9 27.5

9070T300D1

13.3 18.8 32.1 5.6 90.3 5.62 6 110 82 61 49 45 11 13.2

9070T350D1

16.4 19.9 36.3 5.07 90.6 5.08 4.9 124 94 73 60 56 16 19.2

9070T500D1

20.7 30.6 51.3 5.47 90.7 5.48 5.3 175 129 97 77 71 12.9 15.5

9070T750D1

30.8 37.9 68.7 4.57 91.6 4.58 5.7 235 178 138 113 105 17.4 20.9

9070T1000D1

35.4 51.3 86.7 4.83 92 4.84 6 296 219 165 132 121 10.3 12.3

9070T1500D1

51.5 51.3 102.8 3.25 93.6 3.3 8 351 274 220 187 176 10.5 12.6

9070T2000D1

81.8 50 131.8 2.31 93.8 2.31 6.3 450 375 322 290 279 15.6 18.8

9070T3000D1

81.9 67.2 149.1 2.24 96.1 2.04 9.3 532 415 338 294 285 7.7 9.3

9070T5000D1

143.3 83.7 227 1.67 95.6 1.52 7.2 781 648 558 507 495 8.5 10.2

9070T50D3

4.5 7.1 11.6 7.97 81.1 8.01 10.5 40 29 21 17 15 24.1 28.9

9070T75D3

7.3 6.8 14.1 4.94 84.2 5 15.9 48 38 31 26 25 28 33.6

9070T100D3

7.3 10.2 17.5 6.82 85.1 6.9 15.4 60 45 34 27 25 26.8 32.2

9070T150D3

10.5 10.8 21.3 4.77 87.6 5.25 20.2 73 57 45 38 36 31.2 37.4

9070T200D3

10.5 19.5 30 7.7 86.9 7.83 18 102 73 53 40 36 19.7 23.7

9070T250D3

14.1 17.8 31.9 5.73 88.7 5.73 3.5 109 82 63 52 48 22.9 27.5

9070T300D3

13.3 18.8 32.1 5.6 90.3 5.62 6 110 82 61 49 45 11 13.2

9070T350D3

16.4 19.9 36.3 5.07 90.6 5.08 4.9 124 94 73 60 56 16 19.2

9070T500D3

20.7 30.6 51.3 5.47 90.7 5.48 5.3 175 129 97 77 71 12.9 15.5

9070T750D3

30.8 37.9 68.7 4.57 91.6 4.58 5.7 235 178 138 113 105 17.4 20.9

9070T1000D3

35.4 51.3 86.7 4.83 92 4.84 6 296 219 165 132 121 10.3 12.3

9070T1500D3

51.5 51.3 102.8 3.25 93.6 3.3 8 351 274 220 187 176 10.5 12.6

9070T2000D3

81.8 50 131.8 2.31 93.8 2.31 6.3 450 375 322 290 279 15.6 18.8

9070T3000D3

81.9 74.5 156.4 2.37 95 2.39 11.9 534 423 343 296 280 7.7 9.3

9070T5000D3

142.5 90.6 233.1 1.81 95.5 1.62 15.3 801 657 560 505 488 8.5 10.2

9070T50D20

7.3 6.8 14.1 4.94 84.2 5 15.9 48 38 31 26 25 28 33.6

9070T75D20

7.3 10.2 17.5 6.82 85.1 6.9 15.4 60 45 34 27 25 26.8 32.2

9070T100D20

10.5 10.8 21.3 4.77 87.6 5.25 20.2 73 57 45 38 36 31.2 37.4

9070T150D20

10.5 19.5 30 7.7 86.9 7.83 18 102 73 53 40 36 19.7 23.7

9070T200D20

14.1 17.8 31.9 5.73 88.7 5.73 3.5 109 82 63 52 48 22.9 27.5

9070T250D20

13.3 18.8 32.1 5.6 90.3 5.62 6 110 82 61 49 45 11 13.2

9070T300D20

16.4 19.9 36.3 5.07 90.6 5.08 4.9 124 94 73 60 56 16 19.2

9070T350D20

20.7 30.6 51.3 5.47 90.7 5.48 5.3 175 129 97 77 71 12.9 15.5

9070T500D20

30.8 37.9 68.7 4.57 91.6 4.58 5.7 235 178 138 113 105 17.4 20.9

9070T750D20

35.4 51.3 86.7 4.83 92 4.84 6 296 219 165 132 121 10.3 12.3

9070T1000D20

51.5 51.3 102.8 3.25 93.6 3.3 8 351 274 220 187 176 10.5 12.6

9070T1500D20

81.8 50 131.8 2.31 93.8 2.31 6.3 450 375 322 290 279 15.6 18.8

9070T2000D20

81.9 74.5 156.4 2.37 95 2.39 11.9 534 423 343 296 280 7.7 9.3

9070T3000D20

143.3 84.8 228.1 1.63 95.6 1.64 11.8 779 652 562 507 489 8.5 10.2

Type T - Special Quote Request Sheet

Determine VA by Load Requirements

Dual or CT Secondary

Secondary Voltages: ____ x ____ or ____ CT

Amps at higher of the two voltages ________

Tapped Unit

Secondary 1: ______ Volts ______ Amps

Secondary 2: ______ Volts ______ Amps

Secondary 3: ______ Volts ______ Amps

Secondary 4: ______ Volts ______ Amps

Secondary 5: ______ Volts ______ Amps

Separate Windings

Secondary 1: ______ Volts ______ Amps

Secondary 2: ______ Volts ______ Amps

Secondary 3: ______ Volts ______ Amps

Secondary 4: ______ Volts ______ Amps

Secondary Simultaneous Loading?

If Yes: VA Sizing ______

S1: V x A + S2: V x A + S3: V x A + S4: V x A + S5: V x A

If No: VA Sizing ______

Largest VA of the secondary listed above: V x A

Dual Primary _____ x _____ Volts

Tapped Unit

Primary 1: _____ Volts

Primary 2: _____ Volts

Primary 3: _____ Volts

Primary 4: _____ Volts

Primary 5: _____ Volts

Technical Data

Regulation Requirements: ______ VA @ ______ PF for ______% Voltage Drop

BTU Requirements: ______ No Load Max ______ Total Full Load Max

Dimensions

If dimensions are critical, provide them below (or supply a drawing with dimensions clearly marked):

Maximum size in inches: _____ H ____ W _____ D

All units will have standard Type T features:

Temperature Rise, Insulation Material, Terminal Board, cULus and CE Marked,

Footprints for VA frame created above.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.