DUG_Iconic Connected Switch 10AX_CLP-00

Technical data

Nominal power rating for load type

Load type

Load name

Load value

Incandescent lamp

15 A

Halogen lamp

10 A

lighting transformer

10 A

Fluorescent lamp

10 A

Inductive load

6 A @ 0.6 PF

Nominal voltage

AC 220-240 V, 50 Hz

Nominal current

15 A

Switching technique

Relay

Protection

Over temperature: Yes

Short circuit:: No

Over-current fuse: No

Thermal protection: Yes

LED indicator

Yes

Supported protocols

Zigbee, BLE

Mutli-gang plate capacity

Max 6 primary mechs per plate

Compatible plate ranges

Iconic, Iconic Styl, Iconic Essence, Pro Series

Mounting centers

84 mm pattern plate

Safety compliance

AS/NZS 60669.2.1

EMC emission compliance

IP rating

IP20

Communication protocol

Zigbee, BLE

Operating humidity

5%-90% RH, non-condensing

Specifications typical at 25 °C

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?