Technical data
|
Nominal power rating for load type |
||
|
Load type |
Load name |
Load value |
|
Incandescent lamp |
15 A |
|
|
Halogen lamp |
10 A |
|
|
lighting transformer |
10 A |
|
|
Fluorescent lamp |
10 A |
|
|
Inductive load |
6 A @ 0.6 PF |
|
|
Nominal voltage |
AC 220-240 V, 50 Hz |
|
Nominal current |
15 A |
|
Switching technique |
Relay |
|
Protection |
Over temperature: Yes Short circuit:: No Over-current fuse: No Thermal protection: Yes |
|
LED indicator |
Yes |
|
Supported protocols |
Zigbee, BLE |
|
Mutli-gang plate capacity |
Max 6 primary mechs per plate |
|
Compatible plate ranges |
Iconic, Iconic Styl, Iconic Essence, Pro Series |
|
Mounting centers |
84 mm pattern plate |
|
Safety compliance |
AS/NZS 60669.2.1 |
|
EMC emission compliance |
|
|
IP rating |
IP20 |
|
Communication protocol |
Zigbee, BLE |
|
Operating humidity |
5%-90% RH, non-condensing |
|
Specifications typical at 25 °C |
|