Technical Data
|
Nominal voltage |
AC 240 V ~, 50 Hz |
||
|
Max load rating |
10 A |
||
|
LED indicator |
Yes |
||
|
Supported protocols |
Zigbee, BLE |
||
|
Compliance |
Safety: AS/NZS 3112,AS/NZS 60669.2.1 EMC: AS/NZS 60669.2.1 RF: AS/NZS 4268 |
||
|
Power failure data retention |
Internal date/time retained for at least 6 hrs. Settings preserved indefinitely. |
||
|
Environmental rating |
IP20 (designed for indoor use only) |
||
|
Operating humidity |
5%–90% RH, non-condensing |
||
|
Specifications typical at 25 °C |
|||