Trip Settings for Operation with Easy UPS 3M 208 V
With One Battery Breaker Box E3MBBB60K80H
With One Battery Breaker Box E3MBBB100K200H
With Two Battery Breaker Boxes E3MBBB60K80H
| UPS rating | Max Battery Backup Time (minutes) | Battery Blocks | Battery Strings Total | Battery Breaker 1 | Battery Breaker 2 | ||
|---|---|---|---|---|---|---|---|
| Battery Strings | Ir/Im Setting (A) | Battery Strings | Ir/Im Setting (A) | ||||
| 50 kVA |
240 |
32-40 |
5 |
3 |
175/1250 |
2 |
175/1250 |
|
240 |
32-40 |
6 |
3 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
7 |
4 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
8 |
4 |
175/1250 |
4 |
175/1250 |
|
| 60 kVA |
240 |
32-40 |
5 |
3 |
175/1250 |
2 |
175/1250 |
|
240 |
32-40 |
6 |
3 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
7 |
4 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
8 |
4 |
175/1250 |
4 |
175/1250 |
|
| 80 kVA |
240 |
32-40 |
5 |
3 |
175/1250 |
2 |
175/1250 |
|
240 |
32-40 |
6 |
3 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
7 |
4 |
175/1250 |
3 |
175/1250 |
|
|
240 |
32-40 |
8 |
4 |
175/1250 |
4 |
175/1250 |
|
| 100 kVA |
240 |
32-40 |
5 |
3 |
200/1250 |
2 |
200/1250 |
|
240 |
32-40 |
6 |
3 |
200/1250 |
3 |
200/1250 |
|
|
240 |
32-40 |
7 |
4 |
200/1250 |
3 |
200/1250 |
|
|
240 |
32-40 |
8 |
4 |
200/1250 |
4 |
200/1250 |
|