990-91190B-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F ) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m (0-10000 feet)  
Protection class IP20
Color RAL 9003, gloss level 85%