About the device
The UFH is available in the following versions:
-
UFH Heat/Cool
-
UFH Heat
-
UFH Heat/Cool 24 V
The UFH Heat/Cool and UFH Heat/Cool 24 V can also be used to control a heat pump or a boiler. The UFH should only be used with hydronic UFH systems. It works in conjunction with the Wiser Hub and Wiser room thermostats, and it controls the temperature for individual rooms/zones.
-
1/2 channel: you can use it for a large room to control 4 thermal actuators valve heads to supply hot water.
-
3/4 channel: you can use it for a medium room to control 2 thermal actuators valve heads to supply hot water.
-
5/6 channel: you can use it for a small room to control a thermal actuator valve head to supply hot water.
With mixed systems (UFH and radiators) Wiser radiator
thermostats can be added, and in this way a complete hydronic heating
system can be controlled. The system is simple to expand: 2 further
Wiser Connection Strips (and optionally radiator thermostats) can
be added.
1x UFH max. 6 rooms/zones
2x UFH max. 12 rooms/zones
3x UFH max. 16 rooms/zones
Features of the Underfloor Heating:
-
Remotely control Underfloor Heating using the Wiser Home app.
-
Boost the room temperature using the ELKO - Wiser Room Thermostat center button.