Specifications
Remote Centralized Display Specifications
| Display | 10 inch Magelis Display HMIST6500 |
| Connection to UPS | CAT 5e SF/UTP |
| Input voltage | 380 V, 400 V, 415 V, 440 V, 480 V |
| Input frequency | 50/60 Hz |
| Connections | 3PH + PE |
| Maximum input current | 70 mA |
| Maximum upstream circuit breaker | 20 A |
The remote centralized display (GVLOPT007) offers the ability to monitor and control a number of UPSs in parallel from a single point.
-
Centralized monitoring
-
Centralized synchronized transfer command (Inverter – Bypass)
-
External disconnect device monitoring through PLC
Applicable Products
| Product range | Number of parallel UPSs supported by GVLOPT007 |
|---|---|
| Galaxy VL | Centralized monitoring of up to 6 Galaxy VL UPSs in parallel |
| Galaxy VXL | Centralized monitoring of up to 5 Galaxy VXL UPSs in parallel |
Recommended Cable Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
-
Copper cable, maximum cable diameter: 12 AWG or 4 mm2, minimum cable diameter: 16 AWG or 1.5 mm2
-
Minimum 75 °C (167 °F) conductors
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
-
A readily accessible disconnection device shall be incorporated externally to the system and disconnect from all current carrying conductors.
-
Input cable connection with cable glands is allowed for NFPA79 application only
Torque Specifications
| Bolt size | Torque |
|---|---|
| M6 | 9 Nm (6.64 lb-ft) |
| M8 | 17 Nm (12.54 lb-ft) |
| Input / output terminals | 0.6 Nm (0.44 lb-ft) |
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C (32 °F to 122 °F) | -20 °C to 60°C (-4 °F to 140 °F) |
| Relative humidity | 10-90% non-condensing | |
| Elevation | Designed for operation in 0-2000 m (0-6600 feet) | |
| Protection class | IP20 | |
Compliance
| Safety | IEC 61010-1:2010/AM1:2016
3.1 edition 2017-01 Safety requirements for electrical equipment for
measurement, control, and laboratory use IEC 61010-2-201: 2017 2nd edition 2017-3 Safety requirements for electrical equipment for measurement, control, and laboratory use UL 1778, UNINTERRUPTIBLE POWER SYSTEMS, Edition 5, Revision Date 10/12/2017 CSA C22.2 No. 107.3, UNINTERRUPTIBLE POWER SYSTEMS, Edition 3, Revision Date 10/12/2017 |
| EMC/EMI/RFI | EN/IEC 61000-6-4:2018
Emission standard for industrial environments EN/IEC 61000-6-2:2016 Immunity standard for industrial environments |
| Earthing system | TN, TT, IT |
| Overvoltage category | OVCII |
| Pollution degree | 2 |
Clearance
Remote Centralized Display Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVLOPT007 | 17 (37.48) | 500 (19.69) | 500 (19.69) | 250 (9.84) |
DANGER