Specifications
| NOTICE | 
|---|
| hazard of equipment damage Refer to the UPS installation manual for detailed specifications
                        for the UPS system. Failure to follow these instructions can result in equipment damage. | 
Maximum Short Circuit Rating
The bottom entry cabinet (GVBEC) is rated for 45 kAIC/kA Icw when installed with the Galaxy VL UPS.
The bottom entry cabinet (GVBEC) is rated for 65 kAIC/kA Icw when installed with the Galaxy VL UPS and the 65 kAIC/kA option kit (GVLOPT012).
The bottom entry cabinet (GVBEC) is rated for 35 kA Icc when installed with the Easy UPS 3L.
Bottom Entry Cabinet Weight and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) | 
|---|---|---|---|---|
| GVBEC | 85 (188) | 1970 (77.55) | 400 (15.74) | 850 (33.46) | 
Torque Specifications
| Bolt size | Torque | 
|---|---|
| M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) | 
| M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) | 
| M10 | 30 Nm (22 lb-ft / 194.7 lb-in) | 
| M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) | 
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 50 °C (32 °F to 122 °F ) | -25 °C to 55 °C (-13 °F to 131 °F) | 
| Relative humidity | 5-95% non-condensing | 10-80% non-condensing | 
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |