Specifications
| NOTICE |
|---|
|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications
for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Battery Breaker Kit GVSBBK100K200H Specifications
DANGER |
|---|
|
hazard of electric shock, explosion or arc flash
The battery breaker kit GVSBBK100K200H must only be used
with the Galaxy VS UPS.
Failure to follow these instructions will result in death or serious injury.
|
| Battery breaker | LV438279 |
| Maximum configuration | 200
kW: 1 hour runtime 100-150 kW: 4 hour runtime |
| Battery type | VRLA |
| Maximum battery short-circuit level (kA) | 35 |
| Minimum short-circuit current to trip circuit breaker (A) | 1500 |
Trip Settings
Recommended Cable Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364–5–52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminium conductors
-
Installation method C
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
| 100–150 kW | 200 kW | |||
|---|---|---|---|---|
| Copper | Aluminum | Copper | Aluminum | |
| Battery +/- (mm2) | 2 x 70 | 2 x 120 | 2 x 120 | NA |
| Battery PE (mm2) | 70 | 120 | 120 | NA |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M4 | 1.7 Nm |
| M5 | 2.2 Nm |
| M6 | 5 Nm |
| M8 | 17.5 Nm |
| M10 | 30 Nm |
| M12 | 50 Nm |
Battery Breaker Kit Shipping Weights and Dimensions
| Commercial reference | Weight kg | Height mm* | Width mm | Depth mm |
|---|---|---|---|---|
| GVSBBK100K200H | 25 | 560 | 515 | 825 |
Environment
| Operation | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
Compliance
| Safety | IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements |
| Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
| Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
| Markings | CE |
| Earthing system | TN-C, TN-S, TT |
| Overvoltage category | OVCIII |
| Protective class | I |
| Pollution degree | 2 |
DANGER