Heat Dissipation for 400 V in BTU/hr
| 20 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1138 |
1030 |
1063 |
551 |
565 |
573 |
| 50% load |
1498 |
1406 |
1446 |
641 |
629 |
641 |
| 75% load |
1925 |
1757 |
1813 |
730 |
697 |
706 |
| 100% load |
2321 |
2170 |
2208 |
791 |
779 |
776 |
| 20 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
777 |
900 |
835 |
1092 |
1092 |
1092 |
| 50% load |
819 |
872 |
851 |
1467 |
1467 |
1467 |
| 75% load |
847 |
897 |
887 |
1894 |
1894 |
1894 |
| 100% load |
899 |
926 |
928 |
2320 |
2320 |
2320 |
| 30 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1315 |
1211 |
1257 |
608 |
591 |
600 |
| 50% load |
1925 |
1757 |
1813 |
730 |
697 |
706 |
| 75% load |
2529 |
2385 |
2419 |
826 |
809 |
809 |
| 100% load |
3357 |
3122 |
3192 |
952 |
925 |
939 |
| 30 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
791 |
868 |
835 |
1280 |
1280 |
1280 |
| 50% load |
847 |
897 |
887 |
1894 |
1894 |
1894 |
| 75% load |
926 |
939 |
945 |
2610 |
2610 |
2610 |
| 100% load |
1006 |
1038 |
1026 |
3378 |
3378 |
3378 |
| 40 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1498 |
1406 |
1446 |
641 |
629 |
641 |
| 50% load |
2321 |
2170 |
2208 |
791 |
779 |
776 |
| 75% load |
3357 |
3122 |
3192 |
952 |
925 |
939 |
| 100% load |
4577 |
4333 |
4285 |
1120 |
1094 |
1086 |
| 40 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
819 |
872 |
852 |
1467 |
1467 |
1467 |
| 50% load |
899 |
1268 |
928 |
2320 |
2320 |
2320 |
| 75% load |
1006 |
1038 |
1026 |
3378 |
3378 |
3378 |
| 100% load |
1123 |
1185 |
1144 |
4641 |
4641 |
4641 |
| 50 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1726 |
1576 |
1619 |
689 |
669 |
668 |
| 50% load |
2888 |
2624 |
2718 |
889 |
843 |
845 |
| 75% load |
4294 |
3985 |
4026 |
1079 |
1059 |
1053 |
| 100% load |
6268 |
5804 |
5673 |
1288 |
1247 |
1234 |
| 50 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
834 |
846 |
867 |
1663 |
1663 |
1663 |
| 50% load |
952 |
965 |
970 |
2815 |
2815 |
2815 |
| 75% load |
1088 |
1109 |
1113 |
4223 |
4223 |
4223 |
| 100% load |
1261 |
1253 |
1256 |
5971 |
5971 |
5971 |
| 60 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
2131 |
2131 |
2131 |
885 |
885 |
885 |
| 50% load |
3382 |
3273 |
3273 |
1138 |
1138 |
1138 |
| 75% load |
4909 |
4746 |
4746 |
1394 |
1394 |
1394 |
| 100% load |
6982 |
6546 |
6328 |
1650 |
1650 |
1650 |
| 60 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
991 |
1044 |
1097 |
2579 |
2579 |
2579 |
| 50% load |
1243 |
1243 |
1347 |
3820 |
3820 |
3820 |
| 75% load |
1394 |
1550 |
1394 |
5237 |
5237 |
5237 |
| 100% load |
1858 |
1858 |
1650 |
6982 |
6982 |
6982 |
| 80 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
2711 |
2622 |
2626 |
997 |
992 |
972 |
| 50% load |
4378 |
4177 |
4187 |
1331 |
1303 |
1279 |
| 75% load |
6545 |
6150 |
6045 |
1702 |
1630 |
1605 |
| 100% load |
8964 |
8394 |
8104 |
1928 |
1860 |
1802 |
| 80 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1328 |
1369 |
1382 |
2866 |
2866 |
2866 |
| 50% load |
1497 |
1509 |
1537 |
4641 |
4641 |
4641 |
| 75% load |
1768 |
1783 |
1763 |
6756 |
6756 |
6756 |
| 100% load |
1962 |
1952 |
1931 |
9281 |
9281 |
9281 |
| 100 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
3129 |
2959 |
2988 |
1074 |
1064 |
1046 |
| 50% load |
5438 |
5115 |
5090 |
1517 |
1497 |
1436 |
| 75% load |
8179 |
7626 |
7466 |
1812 |
1761 |
1750 |
| 100% load |
12004 |
11373 |
10752 |
1344 |
2269 |
2211 |
| 100 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1370 |
1402 |
1424 |
3242 |
3242 |
3242 |
| 50% load |
1635 |
1624 |
1669 |
5630 |
5630 |
5630 |
| 75% load |
1938 |
1921 |
1884 |
8445 |
8445 |
8445 |
| 100% load |
2392 |
2266 |
2272 |
11942 |
11942 |
11942 |
| 120 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
3710 |
3710 |
3710 |
1347 |
1347 |
1347 |
| 50% load |
6328 |
6328 |
6111 |
1858 |
1858 |
1858 |
| 75% load |
9818 |
9492 |
9166 |
2475 |
2475 |
2475 |
| 100% load |
14402 |
13964 |
13091 |
3300 |
2885 |
2885 |
| 120 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1663 |
1663 |
1663 |
NA | NA | NA |
| 50% load |
2067 |
2067 |
2067 |
NA | NA | NA |
| 75% load |
2475 |
2475 |
2475 |
NA | NA | NA |
| 100% load |
2885 |
2885 |
2885 |
NA | NA | NA |
| 150 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
4638 |
4638 |
4638 |
1553 |
1422 |
1422 |
| 50% load |
7910 |
7638 |
7638 |
2323 |
2063 |
2063 |
| 75% load |
12273 |
11865 |
11457 |
3094 |
3094 |
2704 |
| 100% load |
18552 |
16909 |
16364 |
4125 |
3606 |
3606 |
| 150 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
1816 |
1816 |
1947 |
NA | NA | NA |
| 50% load |
2323 |
2323 |
2323 |
NA | NA | NA |
| 75% load |
3094 |
2704 |
2704 |
NA | NA | NA |
| 100% load |
4125 |
3606 |
3606 |
NA | NA | NA |