990-91141L-001

Model list

UPS Models for External Batteries

  • Galaxy VS UPS 20 kW 400 V, for external batteries, start-up 5x8 (GVSUPS20KHS)

  • Galaxy VS UPS 30 kW 400 V, for external batteries, start-up 5x8 (GVSUPS30KHS)

  • Galaxy VS UPS 40 kW 400 V, for external batteries, start-up 5x8 (GVSUPS40KHS)

  • Galaxy VS UPS 50 kW 400 V, for external batteries, start-up 5x8 (GVSUPS50KHS)

  • Galaxy VS UPS 60 kW 400 V, for external batteries, start-up 5x8 (GVSUPS60KHS)

  • Galaxy VS UPS 80 kW 400 V, for external batteries, start-up 5x8 (GVSUPS80KHS)

  • Galaxy VS UPS 100 kW 400 V, for external batteries, start-up 5x8 (GVSUPS100KHS)

  • Galaxy VS UPS 120 kW 400 V, for external batteries, start-up 5x8 (GVSUPS120KHS)

  • Galaxy VS UPS 150 kW 400 V, for external batteries, start-up 5x8 (GVSUPS150KHS)

UPS Models for External Batteries with N+1 Power Module

  • Galaxy VS UPS 20 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS20KRHS)

  • Galaxy VS UPS 30 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS30KRHS)

  • Galaxy VS UPS 40 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS40KRHS)

  • Galaxy VS UPS 50 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS50KRHS)

  • Galaxy VS UPS 60 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS60KRHS)

  • Galaxy VS UPS 80 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS80KRHS)

  • Galaxy VS UPS 100 kW 400 V, with N+1 power module for external batteries, start-up 5x8 (GVSUPS100KRHS)

Scalable UPS Models for External Batteries

  • Galaxy VS UPS 50 kW 400 V scalable to 150 kW for external batteries, halogen-free cables, start-up 5x8 (GVSUPS50K150HS)

Marine-Certified UPS Models for External Batteries

  • Galaxy VS UPS 20 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS20KMHS)

  • Galaxy VS UPS 30 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS30KMHS)

  • Galaxy VS UPS 40 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS40KMHS)

  • Galaxy VS UPS 50 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS50KMHS)

  • Galaxy VS UPS 60 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS60KMHS)

  • Galaxy VS UPS 80 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS80KMHS)

  • Galaxy VS UPS 100 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS100KMHS)

  • Galaxy VS UPS 120 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS120KMHS)

  • Galaxy VS UPS 150 kW 400 V, for external batteries, halogen-free cables, marine certified, start-up 5x8 (GVSUPS150KMHS)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.