990-91141F-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm * Width mm Depth mm *
GVSBPSU10K20H 40 260 537 590
GVSBPSU20K60H 35 830 800 1200
GVSBPSU80K120H 50 950 800 1200
GVSBPSU150KH 58 950 800 1200

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPSU10K20H 12 450 400 150
GVSBPSU20K60H 25 600 550 220
GVSBPSU80K120H 40 800 600 280
GVSBPSU150KH 48 800 600 280

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPAR10K30H 35 700 650 210
GVSBPAR40K50H 50 850 750 250
GVSBPAR60K120H 83 1000 900 280

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height* mm Width mm Depth* mm
GVSBPAR10K30H 55 460 800 1200
GVSBPAR40K50H 75 500 865 1200
GVSBPAR60K120H 113 565 1000 1200

Battery Breaker Box Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBBB20K80H 45 530 1220 840
GVSBBB100K200H 55 530 1220 840

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBBB20K80H 25 650 500 280
GVSBBB100K200H 35 800 500 280

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7A 600 1980 815 970
GVSCBC7B 768 1980 815 970
GVSCBC7C 920 1980 815 970
GVSCBC7D 589 1980 815 970
GVSCBC7E 810 1980 815 970
GVSCBC10A2 1300 1980 1130 970
GVSCBC10B2 1532 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7A 580

1900

710

845

GVSCBC7B 748

1900

710

845

GVSCBC7C 900

1900

710

845

GVSCBC7D 569

1900

710

845

GVSCBC7E 790

1900

710

845

GVSCBC10A2 1280

1900

1010

845

GVSCBC10B2 1512

1900

1010

845

Empty Battery Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 205 2100 930 970
GVEBC11 250 2100 1330 970
GVEBC15 405 2120 1700 1000

Empty Battery Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 190 1970 700 850
GVEBC11 230 1970 1100 850
GVEBC15 390 1970 1500 854

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSMODBC6 175 1664 635 990
GVSMODBC9 206 2082 755 1010
NOTE: The modular battery cabinet is shipped without battery strings installed.

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSMODBC6
– Empty
– With six battery strings

145
913
1485 521 847
GVSMODBC9
– Empty
– With nine battery strings

186
1338
1970 550 847
NOTE: One battery module weighs approximately 32 kg.
QR code for this page

Was this helpful?