990-6264H-001

Weights and Dimensions for UPSs with 1250 kW I/O Cabinet

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
  • GVX500K500NHS

  • GVX500K500NGS

  • GVX500K750NHS

  • GVX500K750NGS

  • GVX500K1000NHS

  • GVX500K1000NGS

  • GVX500K1250NHS

  • GVX500K1250NGS

Total
– Power cabinets
– I/O cabinet

1700 (3748)
2 x 540 (2 x 1190)
620 (1367)

1970 (77.6)

2400 (94.5)
2 x 600 (2 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX625K625NHS

  • GVX625K625NGS

  • GVX625K1000NHS

  • GVX625K1000NGS

  • GVX750K500NHS

  • GVX750K500NGS

  • GVX750K750NHS

  • GVX750K750NGS

  • GVX750K1000NHS

  • GVX750K1000NGS

  • GVX750K1250NHS

  • GVX750K1250NGS

Total
– Power cabinets
– I/O cabinet

2240 (4938)
3 x 540 (3 x 1190)
620 (1367)

1970 (77.6)

3000 (118.1)
3 x 600 (3 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX800K800NHS

  • GVX800K800NGS

  • GVX1000K750NHS

  • GVX1000K750NGS

  • GVX1000K1000NHS

  • GVX1000K1000NGS

  • GVX1000K1250NHS

  • GVX1000K1250NGS

Total
– Power cabinets
– I/O cabinet

2780 (6129)
4 x 540 (4 x 1190)
620 (1367)

1970 (77.6)

3600 (141.7)
4 x 600 (4 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX1100K1100NHS

  • GVX1100K1100NGS

  • GVX1250K1000NHS

  • GVX1250K1000NGS

  • GVX1250K1250NHS

  • GVX1250K1250NGS

Total
– Power cabinets
– I/O cabinet

3320 (7319)
5 x 540 (5 x 1190)
620 (1367)

1970 (77.6)

4200 (165.4)
5 x 600 (5 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX1500K1100NHS

  • GVX1500K1100NGS

  • GVX1500K1250NHS

  • GVX1500K1250NGS

Total
– Power cabinets
– I/O cabinet

3860 (8510)
6 x 540 (6 x 1190)
620 (1367)

1970 (77.6)

4800 (189.0)
6 x 600 (6 x 23.6)
1200 (47.2)

900 (35.4)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?