Recommended Upstream Protection and Cable Sizes – UL
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
Cable sizes in this manual are based on Table 310.15 of the National Electrical Code 2014 (NEC) with the following assertions:
-
90 °C conductors (THHN) for 75 °C termination
-
Not more than 3 current carrying conductors in each conduit
-
An ambient temperature of max. 30 °C
-
Use of copper or aluminium conductors
-
100% rated circuit breakers
-
Nominal operating conditions
If the ambient room temperature is greater than 30 °C, use larger or additional parallel conductors in accordance with the correction factors of the NEC. The maximum allowable conductor size is 600 kcmil.
Equipment Grounding Conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122 Minimum size equipment conductor for grounding equipment.
| NOTICE |
|---|
|
Risk of equipment damage
To ensure correct load sharing in bypass operation in
a parallel system, the following recommendations apply:
Failure to follow these instructions can result in equipment damage.
|
Recommended Upstream Protection and Cable Sizes for 500 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input | 800 (Ir = 1.0) | 2x500 / 3x400 | 1x1/0 / 1x3/0 |
| Bypass | 700 (Ir = 1.0) | 2x350 / 2x500 | 1x1/0 / 1x3/0 |
| Output | 700 (Ir = 1.0) | 2x350 / 2x500 | 1x1/0 / 1x3/0 |
| Battery | 1600 (Ir = 0.9) | 4x500 / 5x500 | 1x4/0 / 1x350 |
Recommended Upstream Protection and Cable Sizes for 625 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
1000 (Ir = 1.0) |
3x400 / 3x600 |
1x2/0 / 1x4/0 |
| Bypass |
800 (Ir= 1.0) |
2x600 / 3x400 |
1x1/0 / 1x3/0 |
| Output |
800 (Ir = 1.0) |
2x600 / 3x400 |
1x1/0 / 1x3/0 |
| Battery |
2000 (Ir = 0.9) |
5x500 / 6x500 |
1x250 / 1x400 |
Recommended Upstream Protection and Cable Sizes for 750 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
1200 (Ir = 1.0) |
3x600 / 4x500 |
1x3/0 / 1x250 |
| Bypass |
1000 (Ir = 1.0) |
3x400 / 3x600 |
1x2/0 / 1x4/0 |
| Output |
1000 (Ir = 1.0) |
3x400 / 3x600 |
1x2/0 / 1x4/0 |
| Battery |
2500 (Ir = 0.9) |
6x500 / 7x600 |
1x350 / 1x600 |
Recommended Upstream Protection and Cable Sizes for 800 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
1600 (Ir = 0.8) |
4x400 / 4x600 |
1x4/0 / 1x350 |
| Bypass | 1000 |
3x400 / 3x600 |
1x2/0 / 1x4/0 |
| Output | 1000 |
3x400 / 3x600 |
1x2/0 / 1x4/0 |
| Battery |
2500 (Ir = 0.9) |
6x500 / 7x600 |
1x350 / 1x600 |
Recommended Upstream Protection and Cable Sizes for 1000 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
1600 (Ir = 1.0) |
4x600 / 5x600 |
1x4/0 / 1x350 |
| Bypass |
1600 (Ir = 0.8) |
4x400 / 4x600 |
1x4/0 / 1x350 |
| Output |
1600 (Ir = 0.8) |
4x400 / 4x600 |
1x4/0 / 1x350 |
| Battery |
3000 (Ir = 1.0) |
8x500 / 9x600 |
1x400 / 1x600 |
Recommended Upstream Protection and Cable Sizes for 1100 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
2000 (Ir = 0.9) |
5x500 / 6x500 |
1x250 / 1x400 |
| Bypass |
1600 (Ir = 0.9) |
4x500 / 5x500 |
1x4/0 / 1x350 |
| Output |
1600 (Ir = 0.9) |
4x500 / 5x500 |
1x4/0 / 1x350 |
| Battery |
3000 (Ir = 1.0) |
8x500 / 9x600 |
1x400 / 1x600 |
Recommended Upstream Protection and Cable Sizes for 1250 kW UPS
| Maximum OCPD (A) | Cable size per phase (AWG/kcmil) Copper / Aluminum |
EGC cable size (AWG/kcmil)* Copper / Aluminum |
|
|---|---|---|---|
| Input |
2000 (Ir = 1.0) |
5x600 / 6x600 |
1x250 / 1x400 |
| Bypass |
1600 (Ir = 1.0) |
4x600 / 5x600 |
1x4/0 / 1x350 |
| Output |
1600 (Ir = 1.0) |
4x600 / 5x600 |
1x4/0 / 1x350 |
| Battery |
4000 (Ir = 0.9) |
9x600 / 11x600 |
2x250 / 2x400 |
Recommended Bolt and Lug Sizes for Copper Cables
| Cable Size | Terminal Bolt Diameter | Cable Lug Type | Crimping Tool | Die |
|---|---|---|---|---|
| 1/0 AWG | M12 x 35 mm | LCCF1/0–12–X | CT930 | CD-920–2/0 Black P45 |
| 2/0 AWG | M12 x 35 mm | LCCF2/0–12–X | CT930 | CD-920–3/0 Orange P50 |
| 3/0 AWG | M12 x 35 mm | LCCF3/0–12–X | CT930 | CD-920–4/0 Purple P54 |
| 250 kcmil | M12 x 35 mm | LCCF250–12–X | CT-940CH/CT-2940 | CD-920–300 White P66 |
| 300 kcmil | M12 x 35 mm | LCCF300–12–6 | CT-940CH/CT-2940 | CD-920–350 Red P71 |
| 400 kcmil | M12 x 35 mm | LCCF400–12–6 | CT-940CH/CT-2940 | CD-920–500 Brown P87 |
| 500 kcmil | M12 x 35 mm | LCCF500–12–6 | CT-940CH/CT-2940 | CD-920–500A Pink P99 |
| 600 kcmil | M12 x 40 mm | LCCF600–12–6 | CT-940CH/CT-2940 | CD-920–750 Black P106 |
Recommended Bolt and Lug Sizes for Aluminium Cables
| Cable Size | Terminal Bolt Diameter | Cable Lug Type | Crimping Tool | Die |
|---|---|---|---|---|
| 2/0 AWG | M12 x 40 mm | LAB2/0-12-5 | CT930 | Olive P54 |
| 3/0 AWG | M12 x 40 mm | LAB3/0-12-5 | CT930 | Ruby P60 |
| 250 kcmil | M12 x 40 mm | LAB250-12-5 | CT930 | Red P71 |
| 300 kcmil | M12 x 40 mm | LAB300-12-2 | CT930 | Blue P76 |
| 400 kcmil | M12 x 40 mm | LAB400-12-2 | CT930 | Green P94 |
| 500 kcmil | M12 x 40 mm | LAB500-12-2 | CT930 | Pink P99 |
| 600 kcmil | M12 x 40 mm | LAB600-12-2 | CT930 | Black P106 |
CAUTION