990-5454C-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Battery Requirements

Battery type VRLA
Minimum flammability rating HB
Battery shelves 4 shelves sized 1057 x 767 mm
Maximum weight per shelf 460 kg
Maximum weight per cabinet 1600 kg
Height between battery shelves 340 mm
Maximum battery height including battery terminals 240 mm

Empty Battery Cabinet Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
Empty battery cabinet 230 1970 1100 850

Environment

  Operation Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?