990-55444A-001

UPS Shipping Weights and Dimensions

Scalable UPS Models

Commercial reference Weight kg Height mm Width mm Depth mm Number of power modules preinstalled in the UPS Number of power modules shipped separately. To be installed onsite to reach the ordered UPS rating* Number of extra power modules that can be installed to increase the UPS rating to 1250 kW (maximum)*
GVXL0K1250HS 714 2150 1410 1160 0 0* 10*
GVXL500K1250HS 926 2150 1410 1160 4 0 6
GVXL625K1250HS 926 2150 1410 1160 4 1 5
GVXL750K1250HS 926 2150 1410 1160 4 2 4
GVXL875K1250HS 926 2150 1410 1160 4 3 3
GVXL1000K1250HS 926 2150 1410 1160 4 4 2
GVXL1125K1250HS 926 2150 1410 1160 4 5 1
GVXL1250KHS 926 2150 1410 1160 4 6 0

Non-Scalable UPS Models

Commercial reference Weight kg Height mm Width mm Depth mm Number of power modules preinstalled in the UPS Number of power modules shipped separately. To be installed onsite to reach the ordered UPS rating* Number of extra power modules that can be installed to increase the UPS rating to 1250 kW (maximum)*
GVXL600K600HS 926 2150 1410 1160 4 1 0*

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
1xGVPM125KH 74 310 660 850
6xGVPM125KH on common pallet* 485 1090 1360 870
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?