Accessories
Accessories list
| Accessory | Catalog number |
|---|---|
| Cardew C “440 V” surge limiter | 50171 |
| Cardew C “660 V” surge limiter * | 50172 |
| Cardew C “1000 V” surge limiter * | 50183 |
| Cardew C base * | 50169 |
| ZX impedance | 50159 |
|
IM400-1700 voltage adaptor * NOTE:
1. For PV applications, select HV1700C in the product HMI. 2. For Non PV applications, select HV1700 in the product HMI. |
|
| PHT1000 voltage adaptor * | 50248 |
| IM400VA2 voltage adaptor * | IMD-IM400VA2 |
| P1N ground adaptor | PHA6326700 |
| Voltage transformer | See Note |
-
IM400C in M-RW-PV mode shall support PHT1000, IM400VA2 and IM400–1700C.
-
P1N ground adaptor is applicable for IM400THR and IM400LTHR.
-
For information regarding automatic and mobile insulation fault locating accessories, see Locating.
-
Voltage transformers must be selected appropriately depending on system voltage. Refer to the Schneider Electric Medium Voltage Transformer catalogue.
Cardew C surge limiter
ZX limiting impedance
Voltage adaptor
The optional voltage/ground adaptors are:
-
IM400–1700
-
PHT1000
-
IM400VA2
-
P1N
|
Function |
The IM400–1700, PHT1000, and IM400VA2 voltage adaptors can be used to connect a IMD to ungrounded systems higher than 480 V AC. The wire connecting IM400–1700, IM400VA2, or P1N to IMD has to have the same voltage rating as the monitored network. The P1N ground adaptor must be connected with the system for the operation of IM400THR and IM400LTHR. The compatibility of voltage adaptors with insulation fault location is as follows:
|
|||
|
Dimensions |
IM400–1700 |
PHT1000 |
IM400VA2 |
P1N |
|
Mounting |
On DIN rail | On mounting plate | On DIN rail or mounting plate | On mounting plate |
|
Connection |
Wiring diagram |
Wiring diagram |
Wiring diagram |
Wiring diagram |
|
(1) Voltage adaptor connected to a phase (2) Voltage adaptor connected to neutral |
||||
S3 subassembly (retrofit)
Insulation alarm thresholds of the device has to be set higher than 2 kΩ to take into account internal impedance of the no longer commercialized S3 subassembly.