Panel Cut Dimensions

Model Name
A B C
FP-6600TM HMIFP6600TM (12-inch)
301.5 mm (+1/-0 mm)
(11.87 in [+0.04/-0 in])
227.5 mm (+1/-0 mm)
(8.96 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
FP-6700TM HMIFP6700TM (15-inch)
383.5 mm (+1/-0 mm)
(15.1 in [+0.04/-0 in])
282.5 mm (+1/-0 mm)
(11.12 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
FP-6500WC HMIFP6500WC (10-inch Wide)
255 mm (+1/-0 mm)
(10.04 in [+0.04/-0 in])
185 mm (+1/-0 mm)
(7.28 in [+0.04/-0 in])
1.6...3 mm (0.06...0.12 in)
FP-6600WC HMIFP6600WC (12-inch Wide)
295 mm (+1/-0 mm)
(11.61 in [+0.04/-0 in])
217 mm (+1/-0 mm)
(8.54 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
FP-6700WC HMIFP6700WC (15-inch Wide)
394 mm (+1/-0 mm)
(15.51 in [+0.04/-0 in])
250 mm (+1/-0 mm)
(9.84 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
FP-6800WC HMIFP6800WC (19-inch Wide)
449.5 mm (+1/-0 mm)
(17.7 in [+0.04/-0 in])
279.5 mm (+1/-0 mm)
(11.0 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
FP-6900WC HMIFP6900WC (22-inch Wide)
518.5 mm (+1/-0 mm)
(20.41 in [+0.04/-0 in])
316.5 mm (+1/-0 mm)
(12.46 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?