Dimensioni del cutout del pannello

Nome del modello
A B C
FP-6600TM HMIFP6600TM (12 pollici)
301,5 mm (+1/-0 mm)
(11,87 in [+0,04/-0 in])
227,5 mm (+1/-0 mm)
(8,96 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
FP-6700TM HMIFP6700TM (15 pollici)
383,5 mm (+1/-0 mm)
(15,1 in [+0,04/-0 in])
282,5 mm (+1/-0 mm)
(11,12 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
FP-6500WC HMIFP6500WC (10 pollici Wide)
255 mm (+1/-0 mm)
(10,04 in [+0,04/-0 in])
185 mm (+1/-0 mm)
(7,28 in [+0,04/-0 in])
1,6...3 mm (0,06...0,12 in)
FP-6600WC HMIFP6600WC (12 pollici Wide)
295 mm (+1/-0 mm)
(11,61 in [+0,04/-0 in])
217 mm (+1/-0 mm)
(8,54 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
FP-6700WC HMIFP6700WC (15 pollici Wide)
394 mm (+1/-0 mm)
(15,51 in [+0,04/-0 in])
250 mm (+1/-0 mm)
(9,84 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
FP-6800WC HMIFP6800WC (19 pollici Wide)
449,5 mm (+1/-0 mm)
(17,7 in [+0,04/-0 in])
279,5 mm (+1/-0 mm)
(11,0 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
FP-6900WC HMIFP6900WC (22 pollici Wide)
518,5 mm (+1/-0 mm)
(20,41 in [+0,04/-0 in])
316,5 mm (+1/-0 mm)
(12,46 in [+0,04/-0 in])
1,6...5 mm (0,06...0,2 in)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Le informazioni sono state utili?