7440CT0901

Product Specifications

Unit Substations

UL Listed per UL 1062 File E92978

Transformers

Specification Number: 26 20 00.16

Primary Overcurrent Protection (Circuit Breaker)

Specification Number: 26 28 16.14

Product Name: Molded Case Circuit Breakers

Secondary Panelboard and Secondary Main

Specification Number: 26 24 19.05

Product Name: Lighting and Appliance Branch Circuit Load Centers

or

Specification Number: 26 24 16.14

Product Name: Lighting and Appliance Branch Circuit Panelboards 240 Vac, 48 Vdc Maximum

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.