7440CT0901

Selection Tables

NOTE: The enclosure drawings referenced in the Enclosure column of the selection tables are shown on the following pages. The wiring diagrams referenced in the selection tables are shown in Wiring Diagrams.

Single Phase

480 Volt Primary, Load Center Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZ3S40F

FAL24015

QO215

10 5 20 A I
5

MPZ5S40F

FAL24015

QO230

10 5 20 A I
7.5

MPZ7S40F

FAL24020

QO240

10 5 30 A I
10

MPZ10S40F

FAL24030

QO260

10 5 40 A I
15

MPZ15S40F

FAL24060

QO280

24 12 60 B I
25

MPZ25S40F

FAL24100

QO2125

24 12 100 B I

480 Volt Primary, NQ Panelboard Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZB3S40F

FAL24015

QOB215

10 5 20 A I
5

MPZB5S40F

FAL24015

QOB230

10 5 20 AA I
7.5

MPZB7S40F

FAL24020

QOB240

10 5 30 AA I
10

MPZB10S40F

FAL24030

QOB260

10 5 40 AA I
15

MPZB15S40F

FAL24060

QOB280

24 12 60 BB I
25

MPZB25S40F

FAL24100

QOB2125

24 12 100 BB I

480 Volt Primary, Load Center Interior, Interrupting Rating 25 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZ3S40F25K

FHL26015

QO215

10 5 20 A I
5

MPZ5S40F25K

FHL26015

QO230

10 5 20 A I
7.5

MPZ7S40F25K

FHL26020

QO240

10 5 30 A I
10

MPZ10S40F25K

FHL26030

QO260

10 5 40 A I
15

MPZ15S40F25K

FHL26060

QO280

24 12 60 B I
25

MPZ25S40F25K

FHL26100

QO2125

24 12 100 B I

480 Volt Primary, NQ Panelboard Interior, Interrupting Rating 25 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZB3S40F25K

FHL26015

QOB215

10 5 20 A I
5

MPZB5S40F25K

FHL26015

QOB230

10 5 20 AA I
7.5

MPZB7S40F25K

FHL26020

QOB240

10 5 30 AA I
10

MPZB10S40F25K

FHL26030

QOB260

10 5 40 AA I
15

MPZB15S40F25K

FHL26060

QOB280

24 12 60 BB I
25

MPZB25S40F25K

FHL26100

QOB2125

24 12 100 BB I

480 Volt Primary, NQ Panelboard Interior, Interrupting Rating 65 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZB3S40F65K

HJL26015

QOB215

10 5 20 A I
5

MPZB5S40F65K

HJL26015

QOB230

10 5 20 AA I
7.5

MPZB7S40F65K

HJL26020

QOB240

10 5 30 AA I
10

MPZB10S40F65K

HJL26030

QOB260

10 5 40 AA I
15

MPZB15S40F65K

HJL26060

QOB280

24 12 60 BB I
25

MPZB25S40F65K

HJL26100

QOB2125

24 12 100 BB I

Single Phase with 304 Stainless Steel Enclosure

480 Volt Primary, Load Center Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZ3S40FSS

FAL24015

QO215

10 5 20 A I
5

MPZ5S40FSS

FAL24015

QO230

10 5 20 A I
7.5

MPZ7S40FSS

FAL24020

QO240

10 5 30 A I
10

MPZ10S40FSS

FAL24030

QO260

10 5 40 A I
15

MPZ15S40FSS

FAL24060

QO280

24 12 60 B I
25

MPZ25S40FSS

FAL24100

QO2125

24 12 100 B I

480 Volt Primary, NQ Panelboard Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
3

MPZB3S40FSS

FAL24015

QO215

10 5 20 A I
5

MPZB5S40FSS

FAL24015

QOB230

10 5 20 AA I
7.5

MPZB7S40FSS

FAL24020

QOB240

10 5 30 AA I
10

MPZB10S40FSS

FAL24030

QOB260

10 5 40 AA I
15

MPZB15S40FSS

FAL24060

QOB280

24 12 60 BB I
25

MPZB25S40FSS

FAL24100

QOB2125

24 12 100 BB I

Three Phase

480 Volt Primary, Load Center Interior, Interrupt Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZ15T2F

FAL34040

QO360

24 8 40 C ii
22.5

MPZ22T2F

FAL34070

QO380

24 8 60 C ii
30

MPZ30T2F

FAL34090

QO3100

24 8 80 C iii

480 Volt Primary, NQ Paneboard Interior, Interrupt Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZB15T2F

FAL34040

QOB360

24 8 40 CC ii
22.5

MPZB22T2F

FAL34070

QOB380

24 8 60 CC ii
30

MPZB30T2F

FAL34090

QOB3100

24 8 80 CC iii

480 Volt Primary, Load Center Interior, Interrupt Rating 25 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZ15T2F25K

FHL36040

QO360

24 8 40 C ii
22.5

MPZ22T2F25K

FHL36070

QO380

24 8 60 C ii
30

MPZ30T2F25K

FHL36090

QO3100

24 8 80 C iii

480 Volt Primary, NQ Panelboard Interior, Interrupt Rating 25 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZB15T2F25K

FHL36040

QOB360

24 8 40 CC ii
22.5

MPZB22T2F25K

FHL36070

QOB380

24 8 60 CC ii
30

MPZB30T2F25K

FHL36090

QOB3100

24 8 80 CC iii

480 Volt Primary, NQ Panelboard Interior, Interrupt Rating 65 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZB15T2F65K

HJL36040

QOB360

24 8 40 CC ii
22.5

MPZB22T2F65K

HJL36070

QOB380

24 8 60 CC ii
30

MPZB30T2F65K

HJL36090

QOB3100

24 8 80 CC iii

Three Phase with 304 Stainless Steel Enclosure

480 Volt Primary, Load Center Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZ15T2FSS

FAL34040

QO360

24 8 40 C ii
22.5

MPZ22T2FSS

FAL34070

QO380

24 8 60 C ii
30

MPZ30T2FSS

FAL34090

QO3100

24 8 80 C iii

480 Volt Primary, NQ Panelboard Interior, Interrupting Rating 18 kAIR, Type 3R

kVA Part Number Primary Main Secondary Main Feeder Circuit Breakers Enclosure Wiring Diagram
Maximum Number Maximum Ampere Rating
1–pole 2–pole
15

MPZB15T2FSS

FAL34040

QOB360

24 8 40 CC ii
22.5

MPZB22T2FSS

FAL34070

QOB380

24 8 60 CC ii
30

MPZB30T2FSS

FAL34090

QOB3100

24 8 80 CC iii

Made-to-Order Units

  • Secondary voltages are always either single phase: 120/240 or three phase: 208Y/120

  • Primary voltage options include: single phase, 600, 240, and 208 V; three phase, 600, 240 and 208 V

  • Transformer with electrostatic shielding

  • Temperature rise 80°C (176°F) on transformer: 3 to 15 kVA, single phase (not available on 25 kVA); 15 to 22.5 kVA, three phase (not available on 30 kVA)

  • Primary circuit breaker options: shunt trip, 120 V

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.