Gas-Insulated Switchgear (GIS) for Primary Distribution

Class 6047 / Refer to Brochure 0600BR1201

GHA Gas-Insulated Switchgear (UL Listed)

Listed Metal-Enclosed
Interrupter Switchgear

Easy, innovative, and economical up to 38kV

GHA Medium Voltage (MV) switchgear is an ideal solution for a variety of applications and requirements. GHA is well suited for public and industrial distribution networks, infrastructure projects, petrochemical oil and gas industries, and container substations to name a few. This compact and modular switchgear offers both flexibility and a long, low-maintenance service life.

Each section consists of sealed-for-life SF6 modules, which contain the fixed vacuum circuit breaker, disconnect switch, and innovative busbar system. By design, there is no gas handling throughout the service life of the equipment, from installation until recycling at the end of life of the switchgear. Utilize the cutting-edge B-link busbar to easily install, extend, or replace gear in the middle of a lineup, without handling SF6. Like the gas-filled modules, the B-link system does not require any maintenance.

Front accessible and ideal for a variety of applications, GHA represents the new generation of robust, extremely compact, and low maintenance MV switchgear.

Ratings

Rated Voltage (kV)

Rated Lightning Impulse Withstand Voltage (kV)

Rated Power Frequency Withstand Voltage (kV)

Rated Short-Time Withstand Current (kA)

Rated Busbar Current (A)

Rated Current of Outgoing Feeders (A)

Arc Resistant per IEEE C37.20.7

12

75

28

40

2500

2500

40 ka

duration for 0.5 seconds

15

95

38

40

2500

2500

27

125

50

40

2500

2500

38

170

80

40

2500

2500

Dimensions

Electrical Characteristics

Dimensions (in./mm)

Rated Voltage (kV)

Rated nominal current (A)

Cubical Width

Depth

Section Height

Main/Feeder

Bus Tie with Circuit Breaker

Bus Sectionalizer

12
17.5
24
38

≤ 1200

23.6/600

31.5/800

23.6/600

62.8/1595

94.5/2400
(with 31.5/800 LV compartment)

2500

35.5/900

39.4/1000

23.6/600

62.8/1595

Class 6047 / Refer to Brochure 6047BR1901

CBGS-0 Gas-Insulated Switchgear (UL Listed)

Listed Metal-Enclosed
Interrupter Switchgear

Easy innovative and economical up to 38kV

CBGS-0 Medium Voltage (MV) switchgear is compact and easy to install and operate. Due to the insulating gas as well as the solidly insulated busbar and cable connections the medium voltage circuit is protected from environmental influences reducing the risk of arc flash events.

Each section consists of a sealed-for-life SF6 tank which contains the fixed SF range circuit breaker and disconnect switch. By design there is no gas handling throughout the service life of the equipment from installation until recycling at the end of life of the switchgear.

Front accessible and ideal for a variety of applications from transformer substations to primary power distribution in markets ranging from mining and metals renewable installations container substations and heavy industry where space is at a premium.

CBGS-0 Circuit Breaker

Ratings

Rating

Main/Feeder

Bus Section

Bus Riser

Disconnecting Switch

Auxiliary Services

 

Nominal voltage (kV)

15 27 38

15 27 38

15 27 38

15 27 38

15 27 38

Busbar system rated current (A)

1200/2000

1200/2000

1200/2000

1200/2000

1200/2000

Outgoing rated current (A)

1200/2000

1200/2000

1200/2000

1200/2000

Short-time withstand current (kA)

25–31.5

25–31.5

25–31.5

25–31.5

Limited by the fuse

General Electrical Characteristics

Rated Voltage

kV Rating

27

38

Rated Insulation Level

Power frequency 60 Hz. (efficient kV)

60

70

Lightning impulse withstand voltage (kV peak)

125

150

Rated normal current (A)

Busbar system

1200/2000

Incoming/outgoing

1200/2000

Short circuit breaking current (kA)

25/31.5

Short circuit breaking current (kA peak)

63/80

Short time withstand current (kA/s)

Max 25/2–31.5/2

Gas pressure at 200 °C (psi)

18.85

Standard degrees of protection

High voltage compartment

IP65

Low voltage compartment

IP3X–IP41

Dimensions and Weights

Modular Functional Unit(s)

Continuous Current Rating
(A)

Dimensions
Inches (mm)

Weight
lbs. (kg)

Width

Depth

Height

Main/feeder bus section

1200

23.5 (600)

55.1 (1400)

92.5 (2350)

1598 (725)

2000

47.2 (1200)

2249 (1020)

Bus riser disconnecting switch

1200

23.5 (600)

1058 (480)

2000

47.2 (1200)

2052 (930)

VT auxiliary section

Not applicable

23.5 (600)

926 (420)

Feedback