QED-2 (UL Listed)

Classes 2741, 2742 / Refer to Catalog 2700CT1101

Power-Style QED-2 Switchboards (UL Listed)

QED-2 Switchboard

The industry exclusive I-line design enables quick
installation of group mounted breakers with one
single screw and a flathead screwdriver.

QED-2 low voltage switchboards from Schneider Electric are built to last with durable construction and flexible design. These free-standing structures can contain circuit breaker overcurrent protection up to 5000 A at a maximum voltage of 600 Vac.

QED-2 is future ready with the options of having advanced metering, continuous thermal monitoring, ArcBlok, and communicating trip units. Pair QED-2 with EcoStruxure Power, Asset Advisor, or Energy Hub.

QED-2 offers a wide variety of features and pre-engineered designs with optimized lead times. Custom versions of switchboards are also available to accommodate project-specific design criteria. The QED-2 frame allows various special components to be mounted in the switchboard, saving time, money and space in the field. These components include automatic throwover systems, automatic transfer switches, and special metering systems. This flexibility means the QED-2 switchboard can meet customer requirements on the most complex applications.


Features


Structure

  • QED-2 switchboards are designed, listed, and built to UL 891

  • Switchboard ratings through 5000 A, 200 kA

 

ArcBlok 2500

Line side arc flash hazard protection,
reduces incident energy exposure to
less than 1.2 cal/cm2

 

TH110 Temperature Sensor for
Continuous Thermal Monitoring

Remote monitoring and alarming of
cable connection temperatures reduces
risks and help prevent connection failures.

Service

  • Single and multiple source configurations

  • Cable, busway, transformer, or bussed incoming connections

  • Front accessible load connections

  • Hot or cold sequence utility metering

Devices

  • PowerPacT™ electronic molded case circuit breakers

  • MasterPacT™ stored energy fixed or drawout circuit breakers

  • Thermal-magnetic circuit breakers

  • Group-mounted I-line circuit breakers

  • Stacked breaker designs for PowerPacT and MasterPact circuit breakers to optimize overall layout

  • Main and branch devices in single section configuration

Safety

  • Energy-reduction maintenance switch available for single-mount and group-mounted devices

  • ArcBlok line side arc flash hazard reduction

  • Continuous thermal monitoring

  • Remote status indication and control

  • Internally-mounted Surgelogic™ surge protection

Connectivity

  • EcoStruxure Power Monitoring Expert, Asset Advisor, and Energy Hub

  • PowerLogic customer metering, including options for custom communications and interwiring

  • Networked communications capabilities provide direct access to energy management at main and feeder level

Source control

  • Quick Connect Generator option available

  • ASCO automatic transfer switches available for load transfer between alternate sources of power

  • Multiple source configurations including main-tie-mains and automatic transfer schemes

Feedback