Backup Power Solutions, Single Phase

Class 1130 / Refer to Catalog 1100CT0501

Backup Power Solutions

1Ø3W—120/240 Vac Backup Power—UL Listed

Backup Power Solutions

 

Mains

Rating

(A)

Spaces

 Max. Single Pole

Circuits [1]

Max.
Tandem Circuit Breakers

Load Center

Box, Interior and Cover

Equipment Grounding Bar Kit

(Order Separately)

Main

Wire Size

AWG/kcmil

Bus Rating

Box No.

[2]

Al

Cu

I
N
D
O
O
R

Split Bus Plug-On Neutral Load Centers—Manual Transfer for use with Temporary Backup Power Source Applications NEMA 1 (Indoor)

200

48

48

0

QO122X26M200PC

PK23GTA

4–250

4–250

12

36

69

34

HOM1427X2242M200PC

PK27GTA

4–250

4–250

12

R
A
I
N
P
R
O
O
F

Generator Panels—Manual Transfer with Generator Power Inlet Plug for Sub-Feed Applications NEMA 3R (Outdoor)

Factory-Installed Main Circuit Breakers with Mechanical Interlock—10 kA Short Circuit Current Rating

100

4

8

4

QO1DM10020TRBR

Factory-Installed

8–2

100

17R

Split Bus Plug-On Neutral Load Centers—Manual Transfer for use with Temporary Backup Power Source Applications NEMA 1 (Indoor)

200

48

48

0

QO122X26M200PC

PK23GTA

4–250

12

Footnotes

  1. Maximum single pole branch circuits utilizing QO and/or QOT circuit breakers.
  2. See QO/Homeline Load Center Dimensions in Section 1 of the Digest.
Feedback