Power Outlet Panels for Construction Sites

Class 1140

Power Outlet Panels for Construction Sites

  • Provide temporary power at construction sites.

  • Each receptacle protected by QO-GFI circuit breaker in compliance with NEC® requirements.

  • Each enclosure is rainproof.

  • 10 kA short circuit current rating.

  • UL Listed as suitable for use as temporary site service equipment.

  • Provided with neutral bonding provisions.

  • Boxes have provisions for type “B’’ hubs to be field-installed.

Construction Site Panels

Power
Outlet
Configuration

Service

[1]

Mains

Ampere

Rating

Circuit Breaker

(Included)

Receptacles

(Included)  

Cat. No.   [2]

Main Wire Size
AWG    [3]

A

C

D

E

F

Cu

Al

1C

1Ø2W

 40 A

(1) QO120GFI

1

       

PAK10C1 OBS

14–6

12–6

2C

1Ø2W

 40 A

(2) QO120GFI

2

       

PAK11C   [4]

14–6

12–6

2C

1Ø2W

 40 A

(2) QO120GFI

2

       

PAK11C1

14–6

12–6

3C

1Ø3W

 70 A

(1) QO120GFI

(1) QO230GFI

1

   

1

 

PAK31CGFI

8–1

8–1

4C

1Ø3W

 70 A

(1) QO120GFI

(1) QO220GFI

1

 

1

   

PAK36C1GFI

8–1

8–1

5C

1Ø3W

 70 A

(1) QO120GFI

(1) QO250GFI

1

     

1

PAK51CGFI

8–1

8–1

6C

1Ø3W

 70 A

(1) QO120GFI

(1) QO250GFI

1

1

     

PAK55CGFI

8–1

8–1

7C

1Ø3W

 70 A

(2) QO120GFI

(1) QO220GFI

2

 

1

   

PAK72CGFI

8–1

8–1

8C

1Ø3W

 70 A

(2) QO120GFI

(1) QO250GFI

2

1

     

PAK76CGFI

8–1

8–1

9C

1Ø3W

100 A

(1) QO120GFI

(2) QO250GFI

1

2

     

PAK1004CGFI

14–1

12–1

OBS This product is obsolete.

Footnotes

  1. (1Ø2W 120 Vac) (1Ø3W 120/240 Vac)
  2. Devices have a bolt-on factory-installed closing cap. Order type “B’’ bolt-on hub separately from page 1-18.
  3. Equipment ground terminal suitable for (2) 14 or 12 AWG Cu or (2) 12 or 10 AWG Al.
  4. Receptacles in this device are in bottom endwall and are accessible with outer door padlocked. “Order Only’’ from Lexington—Minimum order quantity is 50 devices.
Feedback