Power Outlet Panels for Recreational Vehicle Parks

Class 1140

Power Outlet Panels for Recreational Vehicle Parks

20 A 125 V 2W and Grd.

NEMA 5-20R

30 A 125 V 2W and Grd

ANSI 73.13

50 A 125/250 V 3W and Grd.

NEMA 14-50R

20 A 250 V 2W and Grd.

NEMA 6-20R

30 A 125/250 V 3W and Grd.

NEMA 14-30R

50 A 250 V 2W and Grd.

NEMA 6-50R

All non-pedestal devices have provisions to field-install a Type “B’’ hub on the bottom endwall for bottom feed from a conduit riser. Order Type “B’’ bolt-on hub (B250 Max.) and two mounting screws

(Cat. No. 8002505501) and two hex nuts (Cat. No. 2340102000).

  • Provide electrical power to individual recreational vehicle park sites.

  • Each receptacle protected by appropriate GFI or Standard QO circuit breaker.

  • All receptacles and circuit breakers included.

  • 10 kA short circuit current rating.

  • UL Listed.

  • All enclosures are rainproof.

  • No neutral bonding provisions.

  • Loop-feed provisions.

Recreational Vehicle Park Panels

Power Outlet Configuration

Service

[1]

Mains

Ampere Rating

Circuit Breaker (Included)

Receptacles

(Included)   [2]

Cat. No.

Main Wire Size

AWG/kcmil   [3]

Phase and Neutral

A

B

C

Cu

Al

Underground or Overhead Loop-Feed Terminals—Non-Pedestal     [4][5]

11C

1Ø2W

 40 A

(2) QO120GFI

2

   

PAK11CTG

14–6

12–6

12C

1Ø2W

 50 A

(1) QO120GFI

(1) QO130

1

1

 

PAK41CTGFI

 

12–1

(2) QO130

1

1

 

PAK41CTG

 

14C

1Ø3W

100 A

(1) QO120GFI

(1) QO250
(1) QO130

1

1

1

PAK75CTGFI

(Not Loop Feed)  

14–1

12–1

(1) QO250
(1) QO130
(1) QO120GFI

1

1

1

PAK75CTG

(Not Loop Feed)  

Pedestal Mounted—Underground Loop-Feed Terminals  [6]

11C

1Ø2W

 40 A

(2) QO120GFI

2

   

PAK11PG

(2) 6–250

12C

1Ø2W

 50 A

(1) QO120GFI

(1) QO130

1

1

 

PAK41PGFI

(2) QO130

1

1

 

PAK41PG

13C

1Ø2W

 75 A

(1) QO120GFI

(2) QO130

1 2  

PAK61PGFIOBS

(3) QO130

1 2  

PAK61PGOBS

14C

1Ø3W

100 A

(1) QO120GFI

(1) QO250

(1) QO130

1

1

1

PAK75PG FI

(1) QO250

(1) QO130

(1) QO120GFI

1

1

1

PAK75PG

OBS This product is obsolete.

Footnotes

  1. (1Ø2W 120 Vac) (1Ø3W 120/240 Vac)
  2. 20 A receptacles protected by 20 A GFI circuit breaker.
  3. Two wires each per phase, neutral, and equipment ground—for loop feed (except PAK75CTG).
  4. Devices have a bolt-on factory-installed closing cap. Order type “B’’ bolt-on hub separately from page 1-18.
  5. Equipment ground terminal suitable for (2) 14–12 AWG Cu or (2) 12–10 Al.
  6. Equipment ground terminals suitable for (2) 10–2/0 AWG Cu or (2) 6–2/0 AWG Al.
Feedback