R-frame, 4P, MicroLogic™ Electronic-Trip Unit, IEC Rated

Class 612

R-frame, 4P, MicroLogic Electronic-Trip Unit, IEC Rated

R-frame—3200 A, Individually-Mounted, MicroLogic Electronic Trip Unit, IEC Rated

Sensor
Rating

Cat. No.

N Interrupting

H Interrupting

4P, 690 Vac 50/60 Hz with LS0 Trip Functions

1600 A

RNFE46160U32R

RHFE44160U32R

2000 A

RNFE46200U32R

RHFE44200U32R

2500 A

RNFE46250U32R

RHFE44250U32R

3200 A

RNFE46320U32R

RHFE44320U32R

4P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE46160U33R

RHFE44160U33R

2000 A

RNFE46200U33R

RHFE44200U33R

2500 A

RNFE46250U33R

RHFE44250U33R

3200 A

RNFE46320U33R

RHFE44320U33R

MicroLogic Ammeter Trip Unit

4P, 690 Vac 50/60 Hz with LS0 Trip Functions

1600 A

RNFE46160U42R

RHFE44160U42R

2000 A

RNFE46200U42R

RHFE44200U42R

2500 A

RNFE46250U42R

RHFE44250U42R

3200A

RNFE46320U42R

RHFE44320U42R

4P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE46160U43R

RHFE44160U43R

2000 A

RNFE46200U43R

RHFE44300U43R

2500 A

RNFE46250U43R

RHFE44350U43R

3200 A

RNFE46320U43R

RHFE44320U43R

4P, 690 Vac 50/60 Hz with LSIG Trip Functions

1600 A

RNFE46160U44R

RHFE44160U44R

2000 A

RNFE46200U44R

RHFE44200U44R

2500 A

RNFE46250U44R

RHFE44250U44R

3200 A

RNFE46320U44R

RHFE44320U44R

MicroLogic Power Trip Unit

4P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE46160U63RE1

RHFE44160U63RE1

2000 A

RNFE46200U63RE1

RHFE44200U63RE1

2500 A

RNFE46250U63RE1

RHFE44250U63RE1

3200 A

RNFE46320U63RE1

RHFE44320U63RE1

4P, 690 Vac 50/60 Hz with LSIG Trip Functions

1600 A

RNFE46160U64RE1

RHFE44160U64RE1

2000 A

RNFE46200U64RE1

RHFE44200U64RE1

2500 A

RNFE46250U64RE1

RHFE44250U64RE1

3200 A

RNFE46320U64RE1

RHFE44320U64RE1

note

See Digest for accessories and other information.

Interrupting Ratings

 

N

H

Icu

Ics

Icu

Ics (%Icu)

220/240 V

85 kA

75%

125 kA

75%

380/415 V

70 kA

 85 kA

440 V

65 kA

100%

 85 kA

500/525 V

65 kA

660/690 V

65 kA

Feedback