SF and SL Circuit Breakers, IEC Rated 415/240 Vac Max.

Class 600

SL Individually Mounted Circuit Breakers

  • CE marking.

  • S-frame circuit breakers are CCC Certified.

  • International products—for export use only.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your local Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

SLAL Individually-Mounted, IEC Rated Circuit Breakers, 415/240 Vac Max., 50/60 Hz, 2P and 3P

Frame Size

Circuit Breaker Type

Ampere
Rating

Cat. No.

2P

3P

400 A

SLAL [1]

250 A

SLAL2250

SLAL3250

300 A

SLAL2300

SLAL3300

350 A

SLAL2350

SLAL3350

400 A

SLAL2400

SLAL3400

Footnotes

  1. Add suffix K for CCC label
Feedback