(Example: ZBE1013) (Quick-Connect size 1 x 0.250 in. or 2 x 0.110 in.). For Ring Tongue compatible blocks add “9” to the end of the catalog number (Example: ZBE1029). 2 — ZBE203 — 2 ZBE204 1 1 ZBE205 Special contact blocks for low-power switching Cannot stack additional contact blocks onto these blocks
signaling layers Two-tone buzzer with three level volume control and multi-color programmable lights Variety of signal patterns (flashing/non-flashing lights) Power and signaling managed by the HMI Installation options (on direct base or tube plate) Catalog Number: XVGU3SHAV (100 mm length pole with
Section 6: Surge Protective Devices (SPDs) and Easy UPS 3S
electrical services. This product is ideal for panel builders as well as manufacturers and integrators of instrumentation cabinets for industrial and commercial applications for single-phase power systems. Surgelogic SDSA three-phase surge protective devices are designed and listed for indoor or
circuit breaker or main lugs 100 A maximum branch circuit breakers Visi-Trip ™ indication on branch circuit breakers 10,000–65,000 A Short Circuit Current Rating (SCCR) Interiors supplied with silver flashed copper bus as standard Interiors accept bolt-on and plug-on branch circuit breakers Three-phase
Starter Components motor starters TeSys Ultra-Line power bases TeSys Ultra-Line power bases power bases Refer to Catalog MKTED210011EN Refer to Catalog MKTED210011EN TeSys™ Ultra Selection TeSys™ Ultra Selection TeSys™ N Contactors and Starters TeSys™ N Contactors and Starters Catalog Numbering System