Full Voltage, Type SS, XS

Class 8940 / Refer to Catalog 8940CT9701

Class 8940 Type SS, XS Selection

Type SSD4030

Type SSE4050

Class 8940 Type SS and XS panels in NEMA 3R enclosures are specifically designed for pumping applications. Extra space is provided for field installation of auxiliary equipment.

  • Type S Contactor provided as standard

  • Approved for submersible pump applications

  • Motor Logic™ Class 10/20 (Selectable) SSOLR through 200 hp–480 V, 100 hp–240 V. Included in the catalog number for Type SS (the H30 suffix is required only for eMCP units).
    (Includes rubber boot.)

  • All prices include a Start push button and a Hand-Off-Auto selector switch

  • Adjustable trip current

  • Phase failure sensitive

  • Ambient temperature compensated overload

  • All devices are UL Listed, and marked “Suitable For Use As Service Equipment”

3-Pole Polyphase—480 Vac Maximum (50–60 Hz)—Fusible or Thermal-Magnetic Circuit Breaker [1]

Volts

Maximum Hp
Polyphase

Coil
Voltage

Fuse Clip
(A) [2]

Type

240

3, 5, 7.5

10, 15

20, 25, 30

40, 50

75

100

100

200

250, 300

240–60

220–50

30

60

100

200

LLL36400U31X [3]

400

LLL36600U31X [3]

MJL36800 [3]

PLL34120 [3]

SSC2007 [4][5]

SSD2015 [4][5]

SSE2030 [4]

SSF2050 [4]

XSG2075 [6]

SSG2100 [4]

XSG2100 [6]

XSH2200 [6]

XSJ2300 [6]

480

3, 5, 7-1/2, 10

15, 20, 25

30

40, 50

60, 75, 100

150

200

200

300, 350, 400

500, 600

480–60

440–50

30

60

60

100

200

LLL36400U31X[3]

400

LLL36600U31X [3]

MJL36800 [3]

PLL34120 [3]

SSC4010 [4][5]

SSD4025 [4][5]

SSD4030 [4][5]

SSE4050 [4]

SSF4100 [4]

XSG4150 [6]

SSG4200 [4]

XSG4200 [6]

XSH4400 [6]

XSJ4600 [6]

3-Pole Polyphase—480 Vac Maximum (50–60 Hz)—Electronic Motor Circuit Protector (MCP)

Volts

Max. Hp
Polyphase

Coil
Voltage [6]

Circuit
Breaker [7]

Type

240

30

240–60
220–50

HLL36100M73

XSE2030V03H30

40

JLL36250M75

XSE2040V03H309 [8]

50

JLL36250M75

XSF2050V03H30

480

40

480–60
440–50

HLL36100M73

XSE4040V06H30

50

XSE4050V06H30

75

JLL36250M75

XSE4075V06H309

100

JLL36250M75

XSF4100V06H30

Class 8940—UL Listed Short Circuit Ratings

NEMA Size

NEMA Fuse Class
or Voltage

Enclosure

Available Amperes
RMS Symmetrical

Fusible Type

0–3

Class H or K

Standard 

5,000

0–3

Class R

Standard

100,000

0–2

Class H or K

Standard

5,000

0–2

Class R

Standard

100,000

4–5

Class H or K

Standard 

10,000

4–5

Class R

Standard 

100,000

6

Class H or K

Standard 

18,000

6

Class R

Standard

100,000

Thermal-Magnetic Circuit Breaker Type

0-5

0-480 V

Standard 

100,000

6, 7

0-480 V

Standard 

65,000

NOTE: Standard enclosures include non-oversize NEMA 1, 4 & 4X Stainless, and 12.


For How to Order information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. To substitute an IEC ambient compensated bimetallic overload relay (up to size 5) for the Motor Logic SSOLR, request Form B12 and state motor hp
    (no charge). This applies to the above (SSx) devices only.
  2. Fuse clips are sized for use with dual-element time-delay fuses.
  3. Circuit breaker disconnect supplied. (See Section 7 for circuit breaker adjustment range.)
  4. A voltage code is not required for 240 V or 480 V common control with 8940SS controllers.
  5. To select a Motor Logic SSOLR with an FLA lower than the standard NEMA sizing, use the four-character Form H30●. See the section “Solid-State Overload Relay Forms.”
  6. See Coil Voltage Codes for coil voltage codes.
  7. See page 7-32 for circuit breaker adjustment range.
  8. FLA is 45–135.
Feedback