Accessories for HMI Products

HMI Accessories

USB Accessories for Harmony™ HMI Terminals

Harmony HMI functionality can be extended with USB connected accessories. These innovative accessories are easy to install and can be operated with HMI terminals. Their configuration is part of the overall HMI project and is stored in the terminal memory. The illuminated switch panel is mounted with a 22 mm hole, simplifying installation.

Harmony™ XVGU Tower Light

The monolithic USB tower lights of the Harmony XVGU product range have LEDs that are unique and simple-to-use. The states and patterns are directly set and modified in the HMI application. The XVGU tower lights provide long distance indication of the operating status or sequences of a machine or installation, both visually by illuminated signaling units with 360° visibility, and audibly by a buzzer.

Key features of the Harmony XVGU USB Tower Light:

  • Unique one-piece LED tower design, 60 mm

  • Three transparent signaling layers

  • Two-tone buzzer with three level volume control and multi-color programmable lights

  • Variety of signal patterns (flashing/non-flashing lights)

  • Power and signaling managed by the HMI

  • Installation options (on direct base or tube plate)

    Catalog Number: XVGU3SHAV (100 mm length pole with mounting base

    Catalog Number: XVGU3SWV (direct base mounting)

    See Catalog DIA5ED2130901EN for more information.

Harmony™ HMIZRA1 Illuminated Switch Panel

HMIZRA1
Illuminated Switch Panel

The illuminated USB switch is uniquely designed for easy visualization and quick acknowledgement of alarm (wide view angle and brightness). This switch with tactile feedback can also be used as function keys in HMI applications that involve repetitive operations in dirty environments. This keeps the touch panel clean and protected by avoiding continuous finger contact.

Key features of the Illuminated USB Switch:

  • Five programmable switches with tactile feedback

  • Dynamic light changes and flashing to display machine status

  • Easy mounting with one-cable connection and a 22.5 mm hole

  • Programmable six-color LED illumination per switch

  • Connect to the Harmony HMI via USB

  • Mount to the panel through a 22 mm hole

  • Powered by the HMI via the USB cable

  • Configured in Vijeo Designer

  • IP65, NEMA 4X (indoor use)

  • Certifications include CE, cULus, Class 1 Div. 2


Catalog Number: HMIZRA1

More details are available at Harmony Accessories and in catalog DIA5ED2130901EN

Feedback