XB5 Electrical Components

Refer to Catalog DIA5ED2121213EN

XB5 Electrical Components

note

For the Quick-Connect version, add the numeral 3 to the end of the number. Example: ZB5AZ1013 (Quick-Connect size 1 x 0.250" or 2 x 0.110").

ZB5AZ101

Contact Blocks
(Mounting Collar with Contact Blocks)
[1] [2] [3]

Description

Type of Contact

Catalog Number

N.O.

N.C.

Screw clamp terminal connections

1

ZB5AZ101

1

ZB5AZ102

2

ZB5AZ103

2

ZB5AZ104

1

1

ZB5AZ105

1

2

ZB5AZ141

ZB5AW0••1

Complete Bodies
(Mounting Collar + Single Contact Block + Light Module with Protected LED™)

Light Source

Type of Contact

[4]

Color

Supply Voltage [5]

N.O.

N.C.

24 Vac/Vdc

110–120 Vac

Catalog Number

Screw clamp terminal connections

1

White

ZB5AW0B11

ZB5AW0G11

Green

ZB5AW0B31

ZB5AW0G31

Red

ZB5AW0B41

ZB5AW0G41

Yellow

ZB5AW0B51

ZB5AW0G51

Blue

ZB5AW0B61

ZB5AW0G61

1

White

ZB5AW0B12

ZB5AW0G12

Green

ZB5AW0B32

ZB5AW0G32

Red

ZB5AW0B42

ZB5AW0G42

Yellow

ZB5AW0B52

ZB5AW0G52

Blue

ZB5AW0B62

ZB5AW0G62

2

White

ZB5AW0B13

ZB5AW0G13

Green

ZB5AW0B33

ZB5AW0G33

Red

ZB5AW0B43

ZB5AW0G43

Yellow

ZB5AW0B53

ZB5AW0G53

Blue

ZB5AW0B63

ZB5AW0G63

1

1

White

ZB5AW0B15

ZB5AW0G15

Green

ZB5AW0B35

ZB5AW0G35

Red

ZB5AW0B45

ZB5AW0G45

Yellow

ZB5AW0B55

ZB5AW0G55

Blue

ZB5AW0B65

ZB5AW0G65

ZB5AW065

ZB5AW035

Mounting Collar, Contact Block and Light Module
(with screw clamp terminal connections)

Supply

Light Source

Supply Voltage

Type of Contact [4]

Color of Light Source

Catalog Number

N.O.

N.C.

Screw clamp terminal connections

Direct supply

BA9s

2.4 W max. bulb

Not included

< 250 Vac/Vdc

1

ZB5AW061

1

ZB5AW062

2

ZB5AW063

1

1

ZB5AW065

Transformer type
1.2 VA, 6 V
secondary

BA9s

incandescent

bulb included

110–120 Vac

50/60 Hz

1

ZB5AW031

1

1

ZB5AW035

230–240 Vac

50/60 Hz

1

ZB5AW041

1

1

ZB5AW045

ZB5AZ009

 

Body/Mounting Collar

For use with

Catalog Number

Electrical block (contact or light module)

ZB5AZ009





ZBE101

ZBE203

Add-On Contact Block (with screw clamp terminal connections) [6][7]

Description

Type of Contact

Catalog Number

N.O.

N.C.

Standard single contact blocks[8][9]

1

ZBE101

1

ZBE102

Standard double contact blocks[8][9]

2

ZBE203

2

ZBE204

1

1

ZBE205

Special contact blocks for low-power switching [10]

1

ZBE1016

1

ZBE1026

Low-power switching

Dusty environment [10]
(IP5X, 50 µm dust)

1

ZBE1016P

1

ZBE1026P

Staggered contacts

Early make

N.O.

1

ZBE201

Late break

N.C.

1

ZBE202

Overlapping

N.O. + N.C.

1

1

ZB4BZ106

Staggered

N.O. + N.O.

2

ZB4BZ107


ZBVB•

 

Light Modules (with screw clamp terminal connections)[6][7]

Description

Supply Voltage

Color of Light Source

Catalog Number

12 Vac/Vdc

White

ZBVJ1

Green

ZBVJ3

Red

ZBVJ4

Yellow

ZBVJ5

Blue

ZBVJ6

24 Vac/Vdc

White

ZBVB1

Green

ZBVB3

Red

ZBVB4

Yellow

ZBVB5

Blue

ZBVB6

110–120 Vac

White

ZBVG1

Green

ZBVG3

Red

ZBVG4

Yellow

ZBVG5

Blue

ZBVG6

24–120 Vac/Vdc

White

ZBVBG1

Green

ZBVBG3

Red

ZBVBG4

Yellow

ZBVBG5

Blue

ZBVBG6

230–240 Vac

White

ZBVM1

Green

ZBVM3

Red

ZBVM4

Yellow

ZBVM5

Blue

ZBVM6

Direct supply for BA9s
(2.4 W max. bulb not included )

< 250 Vac/Vdc

ZBV6

ZB5AZ009

Body/Mounting Collar

For use with

Catalog Number

Contact block or light module

ZB5AZ009


ZB4BZ1015

Light Modules [11]

Spring Terminal Connections

Description

Supply voltage

Color of light source

Catalog Number

Integral LED (to combine with
heads for integral LED)

12 Vac/Vdc

White

ZBVJ15

Green

ZBVJ35

Red

ZBVJ45

Orange

ZBVJ55

Blue

ZBVJ65

24 Vac/Vdc

White

ZBVB15

Green

ZBVB35

Red

ZBVB45

Orange

ZBVB55

Blue

ZBVB65

110–120 Vac

White

ZBVG15

Green

ZBVG35

Red

ZBVG45

Orange

ZBVG55

Blue

ZBVG65

230–240 Vac

White

ZBVM15

Green

ZBVM35

Red

ZBVM45

Orange

ZBVM55

Blue

ZBVM65

Footnotes

  1. For Ring Tongue compatible blocks add “9” to the end of the catalog number (Example: ZB5AZ1029).
  2. Electrical components with connection by printed circuit board pins are available. Refer to Catalog9001CT0001 for more information.
  3. Electrical components with connection by plug-in connector are available. Refer to Catalog 9001CT0001 for more information.
  4. Can be fitted with additional contact blocks, see Add-On Contact Blocks.
  5. For 240V LED, replace the “B” or “G” with “M”. (Example: change “ZB5AW0B11 (24 V) to ZB5AW0M11 (240 V))
  6. Electrical components with connection by printed circuit board pins are available. Refer to Catalog 9001CT0001 for more details.
  7. Electrical components with connection by plug-in connector are available. Refer to Catalog 9001CT0001 for more details.
  8. For Quick-Connect version add “3” to the end of the catalog number (Example: ZBE1013) (Quick-Connect size 1 x 0.250 in. or 2 x 0.110 in.).
  9. For Ring Tongue compatible blocks add “9” to the end of the catalog number (Example: ZBE1029).
  10. Cannot stack additional contact blocks onto these blocks.
  11. Additional blocks cannot be attached to the back of these contact blocks or light modules. However, spring terminal contact blocks can be mounted behind screw terminal contact blocks.
Feedback