Technical Data
|
Battery |
3 VDC, CR2450 |
|
|
Battery life |
Up to 5 years (may vary based on the usage, frequency of firmware update and environment) |
|
|
Nominal power |
≤90 mW |
|
|
IP rating |
IP20 |
|
|
Operating frequency |
2405 – 2480 MHz |
|
|
Max. radio-frequency power transmitted |
≤7 dBm |
|
|
Operating temperature |
-10 °C to 50 °C |
|
|
Temperature accuracy |
±1.5 °C |
|
|
Temperature resolution |
0.1 °C |
|
|
Relative humidity |
10 % to 95 % |
|
|
Humidity accuracy |
±5 % |
|
|
Dimensions (H x W x D) |
45 x 45 x 17.2 mm |
|
|
Communication protocol |
Zigbee 3.0 certified |
|
|
Compliance |
||