DUG_IPC_Outdoor_PDL-02

Technical Data

Nominal voltage

AC 100–240 V, 50/60 Hz

Power supply

12 VDC, 1A

Power consumption

max. 6 W

Operating temperature

-20 °C to 60 °C

Operating humidity

< 95% RH

Protection class

IP Camera : IP56

Power supply : IP20

Connector : IP20

Cable length

IP Camera to connector : 0.6 m

Power supply to connector : 1.5 m

Operating frequency

2405 – 2480 MHz

Max. radio-frequency power transmitted

< 100 mW

Wi-Fi® standard

IEEE 802.11 b/g/n 2.4 GHz

Wi-Fi® security

WPA-PSK/WPA2–PSK

Channel bandwidth

Support 20/40 MHz

Data security

AES128

Resolution

1080p

Wide angle lens

103° horizontally

54° vertically

Night vision IR range

10 m

Local storage support

Micro SD card, max. 128 GB

SDHC and SDXC type micro-SD cards with FAT32 format are supported

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?