TransferPacT Switch Functions and Characteristics

Functions and characteristics

Frame 100

Frame 160

Frame 250

Frame 630

Frame 800

Frame 1A

Type of device

Non-derived TSE PC type

Non-derived TSE PC type

Non-derived TSE PC type

Non-derived TSE PC type

Non-derived TSE PC type

Non-derived TSE PC type

Suitable for isolation

Electrical characteristics

Current rating (Ampere)

32, 40, 50, 63, 80 ⃰, 100 ⃰

⃰ : AC-32 B for 80 A and 100 A

80, 100, 125, 160

100, 160, 200, 250

320, 400, 500, 630

800

800, 1000, 1250, 1600

Rated operational voltage

2P: 220/230/240/250 V L–N

3P, 4P: 380/400/415/440 V L–L

3P, 4P: 380/400/415/440 V L–L

3P, 4P: 208/220/230/240V L–L
380/400/415/440 V L–L

3P, 4P: 208/220/230/240V L–L
380/400/415/440 V L–L

3P, 4P: 208/220/230/240V L–L
380/400/415/440 V L–L

3P, 4P: 380/400/415/440 V L–L

Number of poles

2, 3, 4

3, 4

3, 4

3, 4

3, 4

3, 4

Frequency (Hz)

50 / 60

50 / 60

50 / 60

50 / 60

50 / 60

50 / 60

Insulating voltage Ui (V AC) switch only

800

800

800

800

1000

1000

Impulse withstand voltage Uimp (kV AC) switch only

6

8

8

12

12

12

Rated short-circuit making capacity Icm (kA)

Switch alone

15

20

30

40

40

105

with upstream circuit breaker

75

154

330

330

330

330 / 154

Rated short-time withstand current Icw (kA)

5 kA/0.1 s

10 kA/0.1 s

15 kA/0.1 s, 10 kA/0.5 s, 8 kA/1 s

25 kA/0.1 s, 20 kA/0.5s, 15 kA/1 s

25 kA/0.1 s, 20 kA/0.5s, 15 kA/1 s

50 kA/0.5 s, 70 kA/0.1s

Utilization category

AC-33B

AC-33B

AC-33B

AC-33B

AC-33B

AC-33B

Operating temperature (℃)

-25– +70

-25– +70

-25– +70

-25– +70

-25– +70

-25– +70

Operational characteristics

   

Overvoltage category

III

III

III

III

III

IV

Maintenance mechanical durability

8000 cycles

10000 cycles

10000 cycles

10000 cycles

10000 cycles

10000 cycles

Additional Indication and control auxiliaries

Auxiliary contacts for N and A position

Auxiliary contacts for OFF position

Installation and connection

Fixed top connection

Installation method

DIN Rail/Base Plate

DIN Rail/Base Plate

Base Plate

Base Plate

Base Plate

Base Plate

Installation and connection accessories

Terminal shields

-

Inter-phase barriers

-

Power connectors

*

*

*

*

Shipping information

Net weight (kg)

3.4

5.6

13.3

22.1

22.4

72.3

Dimension L * W * D (mm)

155 * 310 * 94.3

164 * 351 * 95

370 * 341 * 186

467 * 341 * 186

467 * 341 * 186

540 * 391 * 383.5

* Refer to the power connection for more details.    

NOTE:
  • : Standard function.

  • : Optional function.


QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?