0515CT2101

Interrupting Ratings

Interrupting Rating Level Ampere Rating Catalog Number Standard Al Lug
Wire Range
1–Pole 2–Pole* 3–Pole
277 Vac 600Y / 347 Vac 480Y / 277 Vac 600Y / 347 Vac 480Y / 277 Vac 600Y / 347 Vac
D 15

EDB14015

**

EDB16015

**

EDB24015

*

EDB26015

*

EDB34015

*

EDB36015

*
#12—6 AWG Al or
#14—6 AWG Cu
20

EDB14020

**

EDB16020

**

EDB24020

*

EDB26020

*

EDB34020

*

EDB36020

*
25

EDB14025

*

EDB16025

*

EDB24025

*

EDB26025

*

EDB34025

*

EDB36025

*
30

EDB14030

*

EDB16030

*

EDB24030

*

EDB26030

*

EDB34030

*

EDB36030

*
35

EDB14035

EDB16035

EDB24035

EDB26035

EDB34035

EDB36035 #12—2/0 AWG Al or
#14—2/0 AWG Cu
40

EDB14040

EDB16040

EDB24040

EDB26040

EDB34040

EDB36040
45 EDB14045 EDB16045 EDB24045 EDB26045 EDB34045 EDB36045
50 EDB14050 EDB16050 EDB24050 EDB26050 EDB34050 EDB36050
60 EDB14060 EDB16060 EDB24060 EDB26060 EDB34060 EDB36060
70 EDB14070 EDB16070 EDB24070 EDB26070 EDB34070 EDB36070
80 EDB24080 EDB26080 EDB34080 EDB36080
90 EDB24090 EDB26090 EDB34090 EDB36090
100 EDB24100 EDB26100 EDB34100 EDB36100
110 EDB24110 EDB34110
125 EDB24125 EDB34125
G 15 EGB14015** EGB16015** EGB24015* EGB26015* EGB34015* EGB36015* #12—6 AWG Al or
#14—6 AWG Cu
20 EGB14020** EGB16020** EGB24020* EGB26020* EGB34020* EGB36020*
25 EGB14025* EGB16025* EGB24025* EGB26025* EGB34025* EGB36025*
30 EGB14030* EGB16030* EGB24030* EGB26030* EGB34030* EGB36030*
35 EGB14035 EGB24035 EGB34035 EGB36035 #12—2/0 AWG Al or
#14—2/0 AWG Cu
40 EGB14040 EGB16040 EGB24040 EGB26040 EGB34040 EGB36040
45 EGB14045 EGB24045 EGB34045 EGB36045
50 EGB14050 EGB24050 EGB26050 EGB34050 EGB36050
60 EGB14060 EGB16060 EGB24060 EGB26060 EGB34060 EGB36060
70 EGB14070 EGB24070 EGB26070 EGB34070 EGB36070
80 EGB24080 EGB26080 EGB34080 EGB36080
90 EGB24090 EGB34090 EGB36090
100 EGB24100 EGB26100 EGB34100 EGB36100
110 EGB24110 EGB34110
125 EGB24125 EGB34125
J 15 EJB14015** EJB16015** EJB24015* EJB26015* EJB34015* EJB36015* #12—6 AWG Al or #14—6 AWG Cu
20 EJB14020** EJB16020** EJB24020* EJB26020* EJB34020* EJB36020*
25 EJB14025* EJB16025* EJB24025* EJB26025* EJB34025* EJB36025*
30 EJB14030* EJB16030* EJB24030* EJB26030* EJB34030* EJB36030*
35 EJB14035 EJB16035 EJB24035 EJB34035 EJB36035 #12—2/0 AWG Al or
#14—2/0 AWG Cu
40 EJB14040 EJB16040 EJB24040 EJB26040 EJB34040 EJB36040
45 EJB14045 EJB24045 EJB34045 EJB36045
50 EJB14050 EJB16050 EJB24050 EJB26050 EJB34050 EJB36050
60 EJB14060 EJB16060 EJB24060 EJB26060 EJB34060 EJB36060
70 EJB14070 EJB24070 EJB34070 EJB36070
80 EJB24080 EJB26080 EJB34080 EJB36080
90 EJB24090 EJB26090 EJB34090 EJB36090
100 EJB24100 EJB26100 EJB34100 EJB36100
110 EJB24110 EJB34110
125 EJB24125 EJB34125
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.