0515CT2101

Lug Kit Information

Mechanical Lug Kits

Kit Catalog Number Circuit Breaker Application Number of Wires per Lug and Wire Range Torque Lugs per Kit
Standard Ampere Rating Optional Ampere Rating
Aluminum Lugs for use with Al or Cu Wire

AL30FD

EDB, EGB, EJB 15—30 (1) #12—6 AWG Al or
(1) #14—6 AWG Cu
30 lb-in. (4.0 N•m) #14—10 3

AL100FD

35—125 EDB, EGB, EJB 15—30 (1) #12—2/0 AWG Al or
(1) #14—2/0 AWG Cu
35 lb-in. (3.4 N•m) #14—10
50 lb-in. (5.5 N•m) #8—2/0
3
Copper Lugs for use with Cu Wire Only

CU100FD

EDB, EGB, EJB 15—125 (1) #14—1/0 AWG Cu 35 lb-in. (3.4 N•m) #14—10
40 lb–in. (4.5 N•m) #8
45 lb–in. (5.1 N•m) #6—4
50 lb-in. (5.5 N•m) #8—2/0
3
Compression Lug Kit Information *

Circuit Breaker Type VERSAtile™ System Range Dimension A Versa-Crimp™ Tool Type Max. Lugs per Terminal Kit Catalog Number Lugs per Kit
in. mm
Aluminum Compression Lug Kits
EDB, EGB, EJB #8—1/0 AWG 1.375 35 VC-6 Series 1

VC100FD

3

Handle Accessories

 

Terminal Insert Kit

 
Circuit Breaker Type Catalog Number   Circuit Breaker Type Catalog Number Inserts per Lug  
Handle Padlock Attachment
(locks ON or OFF)
  EDB, EGB, EJB

TIKFD

3  
EDB, EGB, EJB

HPAFD

     
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.