Accessories
Options for Remote Operation
Two options are available for remote operation of MasterPact™ circuit breakers: direct connection or a communication network.
The wiring diagrams for these two options are shown below.
Remote Operation Accessories
The remote ON/OFF function is used to remotely open and close the circuit breaker. It is made up of the following components:
-
A spring-charging motor (MCH) equipped with a spring-charged limit switch; see Spring-Charging Motor (MCH) for more information.
-
A shunt close (XF); see Shunt Trip (MX1) and Shunt Close (XF) for more information.
-
A shunt trip (MX1); see Shunt Trip (MX1) and Shunt Close (XF) for more information.
Optionally, the function may be completed with:
-
A ready-to-close contact (PF).
-
An electrical closing push button (BPFE).
-
A remote reset following a fault (RES).
The remote operation function may be completed with:
-
Auxiliary contacts (OF).
-
Overcurrent trip switch (SDE).
Terminals
Terminal Characteristics
| Standards | UL 486E | |
| Termination Capacity | 22–14 AWG solid or stranded wire with max. O.D. of insulation 3.5 mm | |
| Current | Nominal | 10 A |
| Minimum | 100mA at 24 V | |
| Pull-Out Forces | 22 AWG = 4.5 lbs. (20 N) | |
| 20 AWG = 6.75 lbs. (30 N) | ||
| 18 AWG = 6.75 lbs. (30 N) | ||
| 16 AWG = 9 lbs. (40 N) | ||
| 14 AWG = 11.5 lbs. (50 N) | ||
Spring-Charging Motor (MCH)
The spring-charging motor automatically charges the spring mechanism for closing the circuit breaker and also recharges the spring mechanism when the circuit breaker is in the ON position. Instantaneous reclosing of the circuit breaker is thus possible following circuit breaker opening. The spring-mechanism charging handle is used only as a backup if auxiliary power is absent.
The spring-charging motor is equipped as standard with a limit switch contact (CH) that signals the charged position of the mechanism (springs charged).
| Characteristics | MCH | |
|---|---|---|
| Voltage Ratings (Vn) |
Vac 50/60 Hz | 48/60, 100/130, 200/250, 240/277, 380/415, 400/440, 480 |
| Vdc | 24/30, 48/60, 100/125, 200/250 | |
| Operating Threshold | 0.85 to 1.1 Vn | |
| Power Consumption | 180 VA | |
| Motor Overcurrent | 2–3 x In for 0.1 s | |
| Charging Time | 4 s maximum on NW, 3 s maximum on NT | |
| Duty Cycle | 3 cycles per minute maximum | |
| Endurance | 10,000 cycles for NW < 4000 A | |
| 5000 cycles for NW ≥ 4000 A | ||
| CH Contact | 10 A at 240 V | |
Shunt Trip (MX1) and Shunt Close (XF)
Maximum Wire Length—The inrush currents for these devices are approximately 200 VA. When low supply voltages (12, 24 or 48 V) are used, the maximum allowable wire length is dependent on the voltage and the wire size.
Maximum Wire Length
| Device* | Percent of Source Voltage | Source Voltage | |||||
|---|---|---|---|---|---|---|---|
| 12 Vdc | 24 Vdc | 48 Vdc | |||||
| Wire Size | 14 AWG (2.08 mm2) | 16 AWG (1.31 mm2) | 14 AWG (2.08 mm2) | 16 AWG (1.31 mm2) | 14 AWG (2.08 mm2) | 16 AWG (1.31 mm2) | |
| UVR (MN) | 100% | — | — | 159
ft. (48.5 m) |
100
ft. (30.5 m) |
765
ft. (233.2 m) |
472 ft. (143.9 m) |
| 85% | — | — | 44
ft. (13.4 m) |
29
ft. (8.8 m) |
205
ft. (62.5 m) |
129 ft. (39.3 m) |
|
| Shunt Trip (MX) and Shunt Close (XF) | 100% | 57
ft. (17.4 m) |
34
ft. (10.4 m) |
314
ft. (95.7 m) |
200
ft. (61.0 m) |
1503
ft. (457.8 m) |
944 ft. (287.7 m) |
| 85% | 27 ft. (8.2 m) |
17 ft. (5.2 m) |
205 ft. (62.5 m) |
126 ft. (38.4 m) |
957 ft. (291.7 m) |
601 ft. (183.2 m) |
|
Shunt Trip (MX1): When energized, the shunt trip instantaneously opens the circuit breaker. The shunt trip may be energized continuously or intermittently.
Shunt Close (XF): Remotely closes the circuit breaker if the spring mechanism is charged. The shunt close may be energized continuously or intermittently.
Communication versions of the MX1 and XF are available for direct connection via the circuit breaker communication module (BCM).
Shunt Trip and Shunt Close Characteristics
| Characteristics | MX1 and MX2 | XF | Min | Max | |
|---|---|---|---|---|---|
| Voltage Ratings (Vn) | Vac 50/60 Hz | 24 Vac | 17 Vac | 26 Vac | |
| 48 Vac | 34 Vac | 52 Vac | |||
| 120 Vac | 60 Vac | 132 Vac | |||
| 240 Vac | 168 Vac | 264 Vac | |||
| 277 Vac | 194 Vac | 304 Vac | |||
| 380 Vac | 266 Vac | 418 Vac | |||
| 480 Vac | 336 Vac | 528 Vac | |||
| Vdc | 12 Vdc | 8 Vdc | 13 Vdc | ||
| 24 Vdc | 17 Vdc | 26 Vdc | |||
| 48 Vdc | 34 Vdc | 52 Vdc | |||
| 125 Vdc | 88 Vdc | 137 Vdc | |||
| 250 Vdc | 175 Vdc | 275 Vdc | |||
| Operating Threshold | 0.7 to 1.1 Vn | 0.85 to 1.1 Vn | |||
| Power
Consumption (VA or W) |
Steady-State/Inrush | 4.5/200 | |||
| Circuit
Breaker Response Time at Vn* |
50 ms ±10 (NW and NT) |
70 ms ±10 (NW ≤ 4000 A) 80 ms ±10 (NW > 4000 A) 55 ms (NT) |
|||
Additional Shunt Trip (MX2) or Undervoltage Trip (MN)
This function opens the circuit breaker via an electrical order.
-
Shunt trip (MX2, second MX) or,
-
Undervoltage trip (MN)
— Instantaneous trip
— Fixed undervoltage trip (time delayed) or,
— Adjustable undervoltage trip (time delayed)
As shown in Wire Diagram for the Remote Tripping Function below, the delay unit (installed outside the circuit breaker) may be disabled by an emergency off button to obtain non-delayed opening of the circuit breaker.
When energized, the shunt trip (MX1 or MX2) instantaneously opens the circuit breaker.
The undervoltage trip (MN) instantaneously opens the circuit breaker when its supply voltage drops to a value between 35% and 70% of its rated voltage.
If the undervoltage trip is not energized, it is impossible to close the circuit breaker, either manually or electrically. An attempt to close the circuit breaker produces no movement of the main contacts. Closing is allowed when the supply voltage of the undervoltage trip reaches 85% of rated voltage.
Undervoltage Trip Characteristics
| Characteristics | MN | |
|---|---|---|
| Voltage Ratings (Vn) | Vac 50/60 Hz | 24 Vac |
| 48 Vac | ||
| 120 Vac | ||
| 240 Vac | ||
| 277 Vac | ||
| 380 Vac | ||
| 480 Vac | ||
| Vdc | 12 Vdc | |
| 24 Vdc | ||
| 48 Vdc | ||
| 125 Vdc | ||
| 250 Vdc | ||
| Power Consumption (VA or W) | Constant/Inrush | 4.5/200 |
| Operating Threshold | Opening | 0.35 to 0.70 Vn |
| Closing | 0.85 Vn | |
| Circuit Breaker Response Time at Vn | NW | 90 ms ±10 |
| NT | 40 ms ±10 | |
Time-Delay Module for Undervoltage Trip
To eliminate circuit breaker nuisance tripping during temporary voltage dips (micro-breaks), operation of the undervoltage trip (MN) can be delayed. This function is achieved by adding an external delay unit (either adjustable or non-adjustable) to the undervoltage trip (MN) circuit.
Time-Delay Module Characteristics
| Voltage Ratings of Undervoltage Trip | Vac 50/60 Hz | 24/30, 48/60, 100/130, 200/250, 380/480 | |
| Vdc | 24/30, 48/60, 100/130, 200/250 | ||
| Voltage Ratings of Time-Delay Module | Adjustable | Vac 50/60 Hz | 48/60, 100/130, 200/250, 380/480 |
| Vdc | 48/60, 100/130, 200/250, 380/480 | ||
| Non-Adjustable | Vac 50/60 Hz | 100/130, 200/250 | |
| Vdc | 100/130, 200/250 | ||
| Operating Threshold | Opening | 0.35 to 0.7 Vn | |
| Closing | 0.85 Vn | ||
| Power Consumption | 4.5 VA/W (Holding), 200 VA/W (Inrush) | ||
| Time-Delay Settings | Adjustable | 0.5, 0.9, 1.5, and 3.0 s | |
| Non-Adjustable | 0.25 s | ||
Ready-to-Close Switch (PF)
The ready-to-close position switch indicates that the following conditions are met and the circuit breaker can be closed:
-
The circuit breaker is open.
-
The closing springs are charged.
-
There is no standing closing or opening order.
Ready-to-Close Switch Characteristics
| Type of Contact | 1a/1b Form C | |||
| Maximum Number of Contacts | 1 | |||
| Breaking
Capacity at a Power Factor (p.f.) of 0.3 |
Standard: 100 mA/24V minimum load | Low-Level: 2 mA/15 V minimum load | ||
| 240/380 Vac | 5 A | 24/48 Vac | 3 A | |
| 480 Vac | 5 A | 240 Vac | 3 A | |
| 600/690 Vac | 3 A | 380 Vac | 3 A | |
| 24/48 Vdc | 3 A | 24/48 Vdc | 3 A | |
| 240 Vdc | 0.3 A | 125 Vdc | 0.3 A | |
| 380 Vdc | 0.15 A | 250 Vdc | 0.15 A | |
Electrical Closing Push Button (BPFE)
Located on the front panel of the circuit breaker, this push button carries out electrical closing of the circuit breaker, taking into account all of the safety functions that are part of the control/monitoring system of the installation. The push button is installed on the control circuit of the shunt close, and connects to the communicating shunt close module (XF-COM). Terminal A2 of XF-COM is used to remotely close the circuit breaker.
Remote Reset (RES) and Automatic Reset After Fault Trip
-
Remote reset (RES): following tripping, the remote reset (RES) resets the overcurrent trip switch (SDE) and the mechanical indicator. (Voltage rating: 110/130 Vac and 200/240 Vac.) RES is not compatible with an additional overcurrent trip switch (SDE2).
-
Automatic reset after fault-trip: following tripping, a reset of the mechanical indicator (reset button) is no longer required to enable circuit breaker closing (factory adjustable only).
Switches and Switch Accessories
Auxiliary Switch (OF)
The rotary-type auxiliary switches are directly driven by the trip mechanism when the minimum isolation distance between the main circuit breaker contact is reached.
|
Auxiliary Switch (OF) with Four Contacts for MasterPact
NW |
MasterPact NT Aux Switch (OF) |
Auxiliary Switch Characteristics
| Circuit Breaker Type | NT | NW | ||
|---|---|---|---|---|
| Supplied as Standard (Form C) | 4 | 4 | ||
| Maximum Number of Contacts | 4 | 12 | ||
| Breaking
Capacity at a Power Factor (p.f.) of 0.3 |
Standard (100 mA/24 V minimum load) | |||
| Vac | 240/380 | 6 A | 10 A | |
| 480 | 6 A | 10 A | ||
| 600/690 | 6 A | 6 A | ||
| Vdc | 24/48 | 2.5 A | 10 A | |
| 240 | 0.5 A | 10 A | ||
| 380 | 0.3 A | 3 A | ||
| Low-Level
(1 mA/4 V minimum load with a maximum current and voltage of 100 mA/10
V. NOTE: If the maximum voltage and current is exceeded,
the low-level function of the switch will be lost but the switch will
continue to function as a standard switch with the following specifications.
|
||||
| Vac | 24/48 Vac | 5 A | 6 A | |
| 240 Vac | 5 A | 6 A | ||
| 380 Vac | 5 A | 3 A | ||
| Vdc | 24/48 Vdc | 5/2.5 A | 6 A | |
| 125 Vdc | 0.5 A | 6 A | ||
| 250 Vdc | 0.3 A | 3 A | ||
Overcurrent Trip Switch (SDE)
Circuit breaker tripping due to a fault is signalled by a red mechanical fault indicator (reset) and one overcurrent trip switch (SDE).
Following tripping, the mechanical indicator must be reset before the circuit breaker may be closed. An additional overcurrent trip switch (SDE2) is supplied as an option and is not compatible with the remote reset (RES).
| Supplied as Standard | 1a/1b Form C | |||
| Maximum Number of Contacts | 2 | |||
| Breaking
Capacity at a Power Factor (p.f.) of 0.3 |
Standard: 100 mA/24 V Minimum Load |
Low-Level:
2 mA/15 V Minimum Load |
||
| 240/380 Vac | 5 A | 24/48 Vac | 3 A | |
| 480 Vac | 5 A | 240 Vac | 3 A | |
| 600/690 Vac | 3 A | 380 Vac | 3 A | |
| 24/48 Vdc | 3 A | 24/48 Vdc | 3 A | |
| 240 Vdc | 0.3 A | 125 Vdc | 0.3 A | |
| 380 Vdc | 0.15 A | 250 Vdc | 0.15 A | |
Connected/Closed Switch (EF)
This switch combines the “device connected” and “device closed” information to produce “circuit closed” information. The connected/closed switch (EF) is supplied as an option and must be used with an additional auxiliary switch (OF) and fits into its connector (it is not available for ring terminals).
| Circuit Breaker Type | NW (not available for NT) | |||
|---|---|---|---|---|
| Maximum
Number of Contacts |
8a/8b Form C | |||
| Breaking Capacity at a Power Factor (p.f.) of 0.3 | Standard:
100 mA/24 V Minimum Load |
Low-Level: 2 mA/15 V Minimum Load |
||
| 240/380 Vac | 6 A | 24/48 Vac | 5 A | |
| 480 Vac | 6 A | 240 Vac | 5 A | |
| 600/690 Vac | 6 A | 380 Vac | 5 A | |
| 24/48 Vdc | 2.5 A | 24/48 Vdc | 2.5 A | |
| 125 Vdc | 0.8 A | 125 Vdc | 0.8 A | |
| 250 Vdc | 0.3 A | 250 Vdc | 0.3 A | |
Cradle Position Switch
Cradle Position Switch Characteristics
| Circuit Breaker Type | NT | NW | ||||||
|---|---|---|---|---|---|---|---|---|
| CE | CD | CT | CE | CD | CT | |||
| Maximum Push-In Switches with Standard Actuators | 3 | 2 | 1 | 3* | 3* | 3* | ||
| With Additional Actuators | 9 | 0 | 0 | |||||
| 6 | 3 | 0 | ||||||
| 3 | 6 | 0 | ||||||
| 6 | 0 | 3 | ||||||
| Breaking Capacity at a Power Factor (p.f) of 0.3 | Standard (100 mA/24 V minimum load) | |||||||
| Vac | 240 | 8 A | 8 A | |||||
| 380 | 8 A | 8 A | ||||||
| 480 | 8 A | 8 A | ||||||
| 600/690 | 6 A | 6 A | ||||||
| Vdc | 24/48 | 2.5 A | 2.5 A | |||||
| 125 | 0.8 A | 0.8 A | ||||||
| 250 | 0.3 A | 0.3 A | ||||||
| Low-Level (2 mA/15 V minimum load) | ||||||||
| Vac | 24/48 | 5 A | 5 A | |||||
| 240 | 5 A | 5 A | ||||||
| 380 | 5 A | 5 A | ||||||
| Vdc | 24/48 | 2.5 A | 2.5 A | |||||
| 125 | 0.8 A | 0.8 A | ||||||
| 250 | 0.3 A | 0.3 A | ||||||
Possible Ring-Terminal Combinations
| CE | CD | CT |
|---|---|---|
| 1b | 1a | 1b |
| 1b | 1a, 1b | 1b |
| 1a, 2b | 1a, 2b | 1a |
| 1a, 2b | 2a, 1b | 1b |
| 2a, 1b | 1a, 2b | 1b |
| 1a | 1a | 1a |
| 3a | 3a | 1a |
| 3b | 3b | 1b |
Additional Actuators for Cradle Position Switches on MasterPact NW Circuit Breakers
A set of additional actuators may be installed on the cradle to change or add the functions of the cradle position switches. Each standard actuator can be replaced by any other actuator to change the function of the cradle position switch.
Cradle Connections
Standard Connectors for Drawout Circuit Breakers
| Type | Rating | Connector | |
|---|---|---|---|
| Version C | Version C1 Series and C1 Split | ||
| Rear-Connected “T” Vertical (RCTV) | 800–2000 A | ||
| 2500–4000 A | |||
| Rear-Connected (T) Horizontal (RCTH) | 800–2000 A | ||
| 2500–4000 A | |||
Standard Connectors for Fixed-Mounted Circuit Breakers
| Connector Type | Ampere Rating | Connectors | |
|---|---|---|---|
| Version C | Version C1 Series and C1 Split | ||
| Rear-Connected “T” Vertical (RCTV) | 800–2500 A | ||
| 3000–4000 A | |||
| Rear-Connected “T” Horizontal (RCTH) | 800–2500 A | ||
| 3000–4000 A | |||
MasterPact NW IEC Rated 3P/4P Drawout Circuit Breakers
MasterPact NW IEC Rated 3P/4P Fixed Circuit Breakers
Circuit Breaker Locking and Interlocking
Push Button Lock
A transparent cover blocks access to the push buttons used to open and close the device. It is possible to independently lock the opening button and/or the closing button. The push buttons may be locked using:
-
One to three padlocks: 3/16–5/16 in. diameter, not supplied
-
A wire seal
-
Two screws
Open Position Padlock and Key Lock Provisions
The circuit breaker is locked in the off position by physically keeping the opening push button pressed down using one of the following:
-
One to three padlocks: 3/16–5/16 in. diameter, not supplied
-
Key locks: One or two Kirk® key locks (keyed alike or differently) are available for UL Listed/ANSI Certified circuit breakers; for IEC Rated circuit breakers, Ronis®, Castell®, or Profalux® key locks are available
Keys may be removed only when locking is effective. The key locks are available in any of the following configurations:
-
One key lock
-
One key lock mounted on the device + one identical key lock supplied separately for interlocking with another device
-
Two different key locks mounted on the circuit breaker for double locking
A locking kit for installation of one or two key locks may be ordered separately.
Circuit Breaker and Switch Locking Options
| Type of Locking | Maximum Number of Locks | |
|---|---|---|
| Pushbutton Locking | Using padlocks | Three padlocks |
| Open Position Locking | Using key locks | Two key locks (optional) |
| Using padlocks and key locks | Up to three padlocks and two key locks (optional) | |
Cradle Locking and Interlocking
Disconnected Position Locking
The circuit breaker can be locked in the disconnected position by key interlock (optional) or padlock (standard). The key interlock is on the cradle and accessible with the door locked.
-
Kirk key interlocks are available for UL/ANSI circuit breakers; for IEC circuit breakers, Ronis, Castell, or Profalux key locks are available. Key is captive when key interlock is unlocked.
-
Locking on disconnected, test, and connected positions is optional for IEC circuit breakers and standard for UL/ANSI circuit breakers.
Door Interlock
The door interlock prevents the compartment door from being opened when the circuit breaker is in the connected or test position. If the circuit breaker is put into the connected position with the door open, the door can be closed without disconnecting the circuit breaker. For greater protection, this interlock can be used in conjunction with the open door racking interlock.
Racking Interlock Between Racking Crank and Off Position
The racking interlock is standard for UL and ANSI circuit breakers, and optional for IEC circuit breakers. It prevents insertion of the racking crank unless the OFF push button is pressed.
Cable Door Interlock Kit
The optional cable door interlock prevents the compartment door from being opened when the circuit breaker is in the closed position. This kit includes:
Cable Door Interlock Kit Contents
Source Changeover Interlocks
Source changeover interlocks allow mechanical interlocking between two or three circuit breakers (fixed and drawout).
Source Changeover Interlocks |
||
|---|---|---|
|
Two NW Circuit Breakers Interlocked Using Rods |
Three NW Circuit Breakers Interlocked Using Cables |
|
Interlocking Two Circuit Breakers
-
Interlocking Two Mains Using Rods
-
Interlocking Two Mains Using Cables
Interlocking Three Circuit Breakers Using Cables
-
Interlocking Two Mains and One Generator
-
Interlocking Two Mains and One Tie
-
Interlocking Three Mains
Open Door Racking Interlock
Automatic Spring Discharge Mechanism
Cradle Rejection Kits
Rail Padlocking
Rail padlocking is standard for UL, ANSI, and IEC cradles. When used in combination with the disconnected position locking device, rail padlocking prevents the movement of the circuit breaker from the disconnected position to the fully withdrawn position when the padlock hasp is pulled out and locked.
Miscellaneous Accessories
Mechanical Operation Counter (CDM)
Shutter and Shutter Lock
The shutters automatically block access to the main disconnects when the circuit breaker is in the disconnected, test, or fully withdrawn position. The shutter lock is used to prevent connection of the circuit breaker or to lock the shutters in the closed position.
Not available on cradles with ArcBlok™ technology.