0613CT0501

Dimensional Drawings

UL Enclosure Information

Minimum Enclosure Information

Number of Poles Circuit Breaker Circuit Breaker Enclosure Dimensions Ventilation Area
(H x W x D) Top Bottom Front Face
in. mm in.2 mm2 in.2 mm2 in.2 mm2
3P UL® Listed 18.37 x 30.00 x 15.75 466.6 x 762.0 x 400 16.62 10 720 16.62 10 720

UL 3P Drawout Circuit Breakers

800–2500 A UL 3P Drawout Circuit Breaker with Type C Connections Master Drawing

800–2500 A 3P Drawout Circuit Breaker with Type C Connections Rear-Connected "T" Vertical (RCTV)

800–2500 A 3P Drawout Circuit Breaker with Type C Connections Rear Connected "T" Horizontal (RCTH)

3000–4000 A 3P Drawout Circuit Breaker with Type C Connections Rear Connected "T" Horizontal (RCTV)

3000–4000 A 3P Drawout Circuit Breaker with Type C Connections Rear Connected "T" Horizontal (RCTH)

800–2500 A UL 3P Drawout Circuit Breaker with Type C1 Connections Master Drawing

800–2500 A 3P Drawout Circuit Breaker with Type C1 Connections Rear-Connected "T" Vertical (RCTV)

800–2500 A 3P Drawout Circuit Breaker with Type C1 Connections Rear Connected "T" Horizontal (RCTH)

3000–4000 A 3P Drawout Circuit Breaker with Type C1 Connections Rear Connected "T" Vertical (RCTV)

3000–4000 A 3P Drawout Circuit Breaker with Type C1 Connections Rear Connected "T" Horizontal (RCTH)

Drawout Cradle Mounting

Door Cutout

Door Escutcheon Hole Pattern

UL 3P Fixed-Mounted Circuit Breakers

800–4000 A Fixed-Mounted Circuit Breaker with Type C Connections Master Drawing

800–2500 A Fixed-Mounted Circuit Breaker with Type C Connections Rear Connected "T" Vertical (RCTV)

800–2500 A Fixed-Mounted Circuit Breaker with Type C Connections Rear Connected "T" Horizontal (RCTH)

3000–4000 A Fixed-Mounted Circuit Breaker with Type C Connections Rear Connected "T" Vertical (RCTV)

3000–4000 A Fixed-Mounted Circuit Breaker with Type C Connections Rear Connected "T" Horizontal (RCTH)

800–4000 A Fixed-Mounted Circuit Breaker with Type C1 Connections Master Drawing

800–2500 A Fixed-Mounted Circuit Breaker with Type C1 Connections Rear Connected "T" Vertical (RCTV)

800–2500 A Fixed-Mounted Circuit Breaker with Type C1 Connections Rear Connected "T" Horizontal (RCTH)

3000–4000 A Fixed-Mounted Circuit Breaker with Type C1 Connections Rear Connected "T" Vertical (RCTV)

3000–4000 A Fixed-Mounted Circuit Breaker with Type C1 Connections Rear Connected "T" Horizontal (RCTH)

Door Cutout

Circuit Breaker Mounting

IEC 3P Drawout Circuit Breakers

1000–2000 A Version “C” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “C” Rear Connected "T" Horizontal (RCTH)

4000 A Version “C” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “D” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “D” Rear Connected "T" Horizontal (RCTH)

4000 A Version “D” Rear Connected "T" Vertical (RCTV)

IEC 4P Drawout Circuit Breakers

1000–2000 A Version “E” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “E” Rear Connected "T" Horizontal (RCTH)

4000 A Version “E” Rear Connected "T" Vertical (RCTV)

IEC 3P Fixed Circuit Breakers

1000–2000 A Version “C” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “C” Rear Connected "T" Horizontal (RCTH)

4000 A Version “C” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “D” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “D” Rear Connected "T" Horizontal (RCTH)

4000 A Version “D” Rear Connected "T" Vertical (RCTV)

IEC 4P Fixed Circuit Breakers

1000–2000 A Version “E” Rear Connected "T" Vertical (RCTV)

1000–2000 A Version “E” Rear Connected "T" Horizontal (RCTH)

4000 A Version “E” Rear Connected "T" Vertical (RCTV)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?