Trip Curves
Trip Curves —MicroLogic™ DC1.0 Instantaneous Protection, U = 500 Vdc, L/R = 5 ms (IEC) or 8 ms (UL) |
|
|
1250–2500 A Sensors |
2500–5400 A Sensors |
|
5000–11000 A Sensors |
|
Trip Curves —MicroLogic DC1.0 Instantaneous Protection, U = 750/900 Vdc, L/R = 5 ms |
|
|
1250–2500 A Sensors |
2500–5400 A Sensors |
|
5000–11000 A Sensors |
|
Trip Curves —MicroLogic DC1.0 Instantaneous Protection, U = 500 Vdc, L/R = 15 ms |
|
|
1250–2500 A Sensors |
2500–5400 A Sensors |
|
5000–11000 A Sensors |
|
Trip Curves —MicroLogic DC1.0 Instantaneous Protection, U = 750/900 Vdc, L/R = 15 ms |
|
|
1250–2500 A Sensors |
2500–5400 A Sensors |
|
5000–11000 A Sensors |
|
Trip Curves —MicroLogic DC1.0 Instantaneous Protection, U = 500 Vdc, L/R = 30 ms |
|
|
1250–2500 A Sensors |
2500–5400 A Sensors |
|
5000–11000 A Sensors |
|