MicroLogic™ DC1.0 Trip Unit
All MasterPact NW DC circuit breakers are equipped with MicroLogic DC1.0 trip units, which is designed to protect power circuits and load devices.
The MicroLogic DC1.0 trip unit:
-
is associated with sensors with instantaneous trip values
-
has two types:
— fixed instantaneous trip
— adjustable instantaneous trip, with trip values that can be adjusted on the front of the circuit breaker -
Fixed and adjustable trip units have:
-
has an instantaneous protection with no time delay settings
-
has no overload protection provided
Adjustable trip units have sensor adjustment dials accessible in front of the circuit breaker behind the door of the cubicle. Both sensors must have the same settings.
Adjustable Trip Unit Im Thresholds
| Sensor | A | E |
|---|---|---|
| 1250–2500 A | 1250 A -20/+30% | 2500 A -20/+30% |
| 2500–5400 A | 2500 A -20/+30% | 5400 A -20/+30% |
| 5000–11,000 A | 5000 A -20/+30% | 11000 A -20/+30% |
Sensors for Adjustable Instantaneous Trip
| Frame Rating | Model Number | Sensor Type | ||
|---|---|---|---|---|
| 1250–2500 A | 2500–5400 A | 5000–11,000 A | ||
| 800 A | X | X | X | |
| 1000 A | X | X | X | |
| 1200 A | X | X | X | |
| 1400 A | X | X | X | |
| 1600 A | X | X | X | |
| 2000 A | X | X | X | |
| 2500 A | — | X | X | |
| 3000 A | — | X | X | |
| 4000 A | — | — | X | |
Fixed Instantaneous Trip
| Current Rating | 100% | 135% | 135% Trip Point |
|---|---|---|---|
| 1000 A | Hold | Trip | 1350 A |
| 1200 A | Hold | Trip | 1620 A |
| 1400 A | Hold | Trip | 1890 A |
| 1600 A | Hold | Trip | 2160 A |
| 2000 A | Hold | Trip | 2700 A |
| 2500 A | Hold | Trip | 3375 A |
| 3000 A | Hold | Trip | 4050 A |
| 4000 A | Hold | Trip | 5400 A |