0613CT0601

General Information

Introduction

800–1600 A MasterPact NT Drawout Circuit Breaker

The MasterPact™ NT/NW Universal Power Circuit Breaker is designed and tested to meet IEC 609472 and 60947-3 Standards and Certified to ABS-NVR® (American Bureau of Shipping–Navel Vessel Rules). These circuit breakers are specifically designed and tested for shipboard use to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. All MasterPact circuit breakers are designed to open and close a circuit manually, and to open the circuit automatically at a predetermined overcurrent setting. MasterPact circuit breakers can also:

  • Enhance coordination by their adjustability.

  • Provide integral ground-fault protection for equipment.

  • Provide high interrupting ratings and withstand ratings.

  • Provide communications.

  • Provide power monitoring.

  • Provide protective relaying functions.

  • Provide zone-selective interlocking (ZSI) which can reduce damage in the event of a fault.

MasterPact NW Drawout Circuit Breakers


800–3200 A MasterPact NW Drawout Circuit Breaker

 

4000–6300 A MasterPact NW Drawout Circuit Breaker

Codes and Standards

MasterPact circuit breakers are manufactured and tested in accordance with the following standards:

Circuit Breaker IEC® Extreme Atmospheric Conditions
IEC 60947-2
IEC 60947-3
ABS-NVR
IEC 68-2-1: Dry cold at –55°C
IEC 68-2-2: Dry heat at +85°C
IEC 68-2-30: Damp heat
(temp. +55°C, rel. humidity 95%)
IEC 68-2-52 Level 2: Salt mist

MasterPact circuit breakers are available in Square D™ or Schneider Electric™ brands.

Features and Benefits

High Ampere Interrupting Rating (AIR)

MasterPact NW circuit breakers have an interrupting rating of 150 kA at 440 Vac without fuses.

High Short-Time Current Rating

MasterPact NW circuit breakers have exceptional short-time ratings—up to 100 kA.

100% Rated Circuit Breaker

MasterPact circuit breakers are designed for continuous operation at 100% of their current rating.

Reverse Fed Circuit Breaker

MasterPact circuit breakers can be fed either from the top of the circuit breaker or from the bottom.

Two-Step Stored Energy Mechanism

MasterPact circuit breakers are operated via a stored-energy mechanism which can be charged manually or by a motor. The closing time is less than five cycles. Closing and opening operations can be initiated by remote control or by push buttons on the circuit breaker front cover. An O–C–O cycle is possible without recharging.

Drawout or Fixed Mount, 3-Pole (3P) or 4-Pole (4P) Construction

MasterPact circuit breakers are available in drawout or fixed mounts, with either three-pole or four-pole construction.

Field-installable Trip Units, Sensor Plugs and Accessories

Trip units, sensor plugs and most accessories are field installable with only the aid of a screwdriver and without adjusting the circuit breaker. The uniform design of the circuit breaker line allows most accessories to be common for the whole line.

Reinforced Insulation

Two insulation barriers separate the circuit breaker front from the current path.

Isolation Function by Positive Indication of Contact Status

The mechanical indicator is truly representative of the status of all the main contacts.

Segregated Compartment

Once the accessory cover has been removed to provide access to the accessory compartment, the main contacts remain fully isolated. Furthermore, interphase partitioning allows full insulation between each pole even if the accessory cover has been removed.

Front Connection of Secondary Circuits

All accessory terminals (ring terminals are available as an option) are located on a connecting block which is accessible from the front in the connected, test and disconnected positions. This is particularly useful for field inspection and modification.

Anti-Pumping Feature

All MasterPact NT and NW circuit breakers are designed with an anti-pumping feature that causes an opening order to always takes priority over a closing order. Specifically, if opening and closing orders occur simultaneously, the charged mechanism discharges without any movement of the main contacts keeping the circuit breaker in the open (OFF) position.

In the event that opening and closing orders are simultaneously maintained, the standard mechanism provides an anti-pumping function which continues to keep the main contacts in the open position.

In addition, after fault tripping or opening the circuit breaker intentionally (using the manual or electrical controls and with the closing coil continuously energized) the circuit breaker cannot be closed until the power supply to the closing coil is discontinued and then reactivated.

NOTE: When the automatic reset after fault trip (RAR) option is installed, the automatic control system must take into account the information supplied by the circuit breaker before issuing a new closing order or before blocking the circuit breaker in the open position. The information is on the type of fault, e.g. overload, short-circuit or ground fault.

Disconnection Through the Front Door

The racking handle and racking mechanism are accessible through the front door cutout. Disconnecting the circuit breaker is possible without opening the door and exposing live parts.

Racking Handle and Mechanism

 

Disconnected Position (Cluster Shield Not Shown)

Drawout Mechanism

The drawout assembly mechanism allows the circuit breaker to be racked in four positions (connected, test, disconnected, or withdrawn), as shown in the figure below.

Racking Positions (Cluster Shield Not Shown)


Connected Position

 

Test Position


Disconnected Position

 

Withdrawn Position

Arc Chamber

Reduced Maintenance

Under normal operating conditions, the circuit breaker does not require maintenance. However, if maintenance or inspection is necessary, the arc chambers are removable to allow visual inspection of the contacts and wear indicator groove (see Contact Wear Indicators for how wear is indicated). The operation counter can also indicate when inspections and possible maintenance should be done.

Contact Wear Indicators

Operating Conditions

MasterPact circuit breakers can operate under the following temperature conditions:

The electrical and mechanical characteristics are stipulated for an ambient temperature between -13°F (25°C) and 158°F (70°C). Mechanical closing of the circuit breaker (by pushbutton) is possible down to -31°F (-35°C).

It is recommended that the equipment be cooled or heated to the proper operating temperature and kept free of excessive vibration and dust. Operation at temperatures above 122°F (50°C) may require derating or overbussing the circuit breaker. See the appropriate instruction bulletin and Temperature Correction Factors for additional information.

MasterPact circuit breakers have been tested to meet ABS-NVR Standards.

MasterPact circuit breakers meet IEC 68-2-6 Standards for vibration.

  • 2 to 13.2 Hz and amplitude 0.039 in. (1 mm)

  • 13.2 to 100 Hz constant acceleration 0.024 oz. (0.7 g.)

The materials used in MasterPact NT and NW circuit breakers will not support the growth of fungus and mold.

MasterPact circuit breakers have been tested to the following:

  • IEC 68-2-30 - Damp heat (temperature +55°C and relative humidity of 95%)

  • IEC 68-2-52 level 2 - salt mist

Storage Temperature

Circuit breakers with trip units without LCD displays may be stored in the original packaging at temperatures between -40°F (-40°C) and 185°F (85°C). For circuit breakers with trip units with LCD displays, this range is -13°F (-25°C) to 185°F (85°C).

MasterPact NW Circuit Breaker Design

 
A

Overcurrent Trip Switch (SDE1)

B

Circuit Breaker Communication Module

C

Overcurrent Trip Switch (SDE2) or Electric Reset

D

Cluster

E

Cradle Rejection Kit

F

Lifting Tab

G

Trip Connection to Overcurrent Trip Switch

H

Auxiliary Control Connection

I

Shunt Trip (MX2) or Undervoltage Trip Device

J

Arc Chamber

K

Shunt Trip (MX1)

L

Auxiliary Contact Connection

M

Two Blocks of Four Additional Switches (OF) or Combined “Connected,Closed” Switches (EF)

N

Block of Four Form C Auxiliary Contacts (OF)

O

Shunt Close (XF)

P

Ready-to-Close Contact (PF)

Q

Charging Handle

R

Spring-Charging Motor (MCH)

S

Closing Push Button

T

Opening Push Button

U

Operations Counter

V

Trip Unit

W

Accessory Cover

X

Open/Close Push Button Close (Lockable with Padlock)

Y

Faceplate

Z

Charged/Discharged Indicator

AA

Open/Close Indicator

AB

Push-to-Reset on Fault Trip

AC

Electrical Close Push Button (BPFE)

AD

Padlock Attachment

AE

Key Interlock

AF

Mounting Plate for Fixed Circuit Breaker

 

MasterPact NW Cradle Design

 
A

Stop Release Button

B

Padlock Provision

C

Key Interlock

D

Door Interlock for Connected Device

E

Pull-Out Hand Grip

F

Rejection Feature

G

Primary Stabs (UL)/Clusters (IEC)

H

Lifting Tab

I

Cradle Back Mold

J

Position Indicating Contact Terminal Block

K

Overcurrent Trip Switch Terminal Block

L

Arc Chamber Cover

M

Tool Shield

N

Position Indicating Contact Terminal Block

O

Accessory Control Terminal Block

P

Auxiliary Contact Terminal Block

Q

Terminal Cover

R

Position Indicating Contact Terminal Block

S

Wiring Cover

T

Shutter

U

Racking Interlock for Open Door

V

Crank Storage Space

W

Racking Crank

X

Position Indicator

Y

Crank Insertion Opening

 

MasterPact NT Circuit Breaker and Cradle Design

 
A

Extension Rail Handle

B

Lifting Handle

C

Terminal Cover

D

Padlock Provision

E

Position Indicator

F

Racking Handle Insertion Opening

G

Stop Release Button

H

Racking Handle Storage Space

I

Lifting Tab

J

Fault Trip Reset Button

K

Trip Unit

L

Accessory Cover

M

Charging Handle

N

:Push-to-close” Button

O

“Push-to-open” Button

P

Faceplate

 
NOTE: ITAR (International Traffic in Arms Regulations) controlled parts needed for ship motion tests are not shown

Correction Factors

Temperature Correction Factors

Maximum Ambient Temperature
°F 158 140 122 104 86 77 68 50 32 14 -4 -13 -22
°C 70 60 50 40 30 25 20 10 0 -10 -20 -25 -30
Current 0.75 0.83 0.92 1 1.07 1.11 1.14 1.21 1.27 1.33 1.39 1.42 1.44

Ratings

Ratings for Rated MasterPact NW Circuit Breakers 800–2000 A

Frame Rating 800/1000/1250/1600 A 2000 A
Interrupting Rating Code N1 H1 H2 L1 H10 N1 H1 H2 H3 L1 H10
Ultimate Breaking Capacity (kA) 50/60 Hz Icu 220/415 Vac 42 65 100 150 42 65 100 150 150
440 Vac 42 65 100 150 42 65 100 150 150
525 Vac 42 65 85 130 42 65 85 130 130
690 Vac 42 65 85 100 42 65 85 100 100
1150 Vac 50 50
Service Breaking Capacity Ics %Icu 100% 100% 100% 100% 100% 100% 100% 100% 100% 100% 100%
Short-Time Withstand Current (kA) Icw Vac 50/60 Hz, 1 s 42 65 85 30 50 42 65 85 65 30 50
Vac 50/60 Hz, 3 s 22 36 50 30 50 22 36 75 65 30 50
Built-In Instantaneous Override (Peak kA ±10%) 190* 80* 190 150 80
Rated making Current
(Peak kA)
50/60 Hz
Icm 220/415 Vac 88 143 220 330 88 88 220 330 330
440 Vac 88 143 220 330 88 88 220 330 330
525 Vac 88 143 187 286 88 88 187 286 286
690 Vac 88 143 187 220 88 88 187 220 220
1150 Vac 105 105
Break Time ms 25 25
Closing Time ms < 70 < 70
Endurance Rating (with no maint.) C/O Cycles x 1000 Mechanical 12.5 10
Electrical 440 V 10 10 10 3 8 8 8 3 3
Electrical 1150 V 0.5 0.5

Ratings for Rated MasterPact NW Circuit Breakers 2500–6300 A

Frame Rating 2500/3200/4000 A 4000B/5000/6300 A
Interrupting Rating Code H1 H2 H3 H10 H1 H2
Ultimate Breaking Capacity (kA)
50/60 Hz
Icu 220/415 Vac 65 100 150 100 150
440 Vac 65 100 150 100 150
525 Vac 65 85 130 100 130
690 Vac 65 85 100 100 100
1150 Vac 50 1
Service Breaking Capacity Ics %Icu 100% 100% 100% 100% 100% 100%
Short-Time Withstand Current (kA) Icw Vac 50/60 Hz, 1 s 65 85 65 50 100 100
Vac 50/60 Hz, 3 s 65 75 65 50 100 100
Built-In Instantaneous Override (Peak kA ±10%) 190 150 117
Rated making Current (Peak kA) 50/60 Hz Icm 220/415 Vac 143 220 330 220 330
440 Vac 143 220 330 220 330
525 Vac 143 189 286 187 286
690 Vac 143 189 220 187 220
1150 Vac 105
Break Time ms 25 25
Closing Time ms < 70 < 80
Endurance Rating
(with no maint.)
C/O Cycles x 1000
Mechanical 10 5
Electrical 440 V 5 5 1.25 1.5 1.5
Electrical 1150 V 0.5

Ratings for Rated MasterPact NW Switches

Frame Rating 800/1000/1250/1600 A 2000 A 2500/3200/4000 A 4000B/
5000/
6300 A
Withstand Rating Code* NA HA HF HA10 HA HF HA10 HA HF HA10 HA
Rated Making Current (Peak kA) Icm 220/415 Vac, 50/60 Hz 88 105 187 105 187 121 189 187
440 Vac, 50/60 Hz 88 105 187 105 187 121 189 187
500/690 Vac, 50/60 Hz 88 105 187 105 187 121 189 187
1150 Vac, 50/60 Hz 105 105 121 105
Short-Time Withstand Current (kA) Icw Vac 50/60 Hz, 1 s 42 50 85 50 50 85 50 50 85 50 85
Ultimate Breaking Capacity (with external protection relay) (kA) Icu Maximum Delay 350 ms 42 50 85 50 50 85 50 50 85 50 85

Ratings for MasterPact NT Circuit Breakers

Frame Rating 800/1000 A 1250/1600 A
Interrupting Rating Code H1 H2 L1 H1 H2
Ultimate Breaking Capacity (kA) Icu 220/415 Vac, 50/60 Hz 42 50 100 42 50
440 Vac, 50/60 Hz 42 50 100 42 50
525 Vac, 50/60 Hz 42 50 100 42 42
690 Vac, 50/60 Hz 42 50 100 42 42
Service Breaking Capacity (kA) Ics %Icu 100% 100% 100% 100% 100%
Short-Time Withstand Current (kA) Icw Vac 50/60 Hz, 1 s 42 36 10* 42 36
Built-In Instantaneous Override (kA ±10%) 10*
Close and Latch Rating (kA) Icm 220/415 Vac, 50/60 Hz 38 45 143 38 45
440 Vac, 50/60 Hz 38 45 124 38 45
525 Vac, 50/60 Hz 38 38 96 38 38
690 Vac, 50/60 Hz 38 38 23 38 38
Break Time ms 25 25 9 25 25
Closing Time ms 50 50 50 50 50
Endurance Rating (C/O cycles)
(with no maintenance)
Mechanical 12,500 12,500 12,500 12,500 12,500
Electrical 440 V 6000 6000 3000 6000 6000*

Ratings for Non-Automatic MasterPact NT Switches

Frame Rating 800/1000 A 1250/1600 A
Withstand Rating Code HA HA
Close and Latch Rating (kA) Icm 220/415 Vac, 50/60 Hz 33 33
440 Vac, 50/60 Hz 33 33
500/690 Vac, 50/60 Hz 33 33
Short-Time Withstand Current (kA) Icw Vac 50/60 Hz, 0.5 s 42 42
Breaking Capacity (kA at 690 Vac)
(with external protection relay)
Icu maximum delay 350 ms 35 35

Shipping Weights

Shipping Weights for MasterPact NW Circuit Breakers

Circuit Breaker Rating (A) Circuit Breaker*
(lb/kg)
Cradle (lb/kg) Connector Type and Weight
(lb/kg)
Pallet (lb/kg) Total Weight (lb/kg)
3P 4P 3P 4P Type 3P 4P 3P 4P
800 109/50 132/60 97/44 116/53 FCF 42/19 55/25 17/8 265/121 320/146
1000, 1250, 1600, 2000 RCTH or RCTV 17/8 22/10 17/8 240/110 287/131
2500 127/58 165/75 124/57 149/68 FCF 42/19 55/25 17/8 310/142 386/176
3200 RCTH or RCTV 17/8 22/10 17/8 285/131 353/161
4000 127/58 165/75 124/57 149/68 RCTH or RCTV 42/19 55/25 17/8 310/142 386/176
5000, 6300 227/103 295/134 278/126 334/152 RCTH or RCTV 52/24 68/31 39/18 596/271 736/335

Shipping Weights for MasterPact NT Circuit Breakers

Circuit Breaker Rating (A) Circuit Breaker*
(lb/kg)
Cradle (lb/kg) Connector Type and Weight
(lb/kg)
Pallet (lb/kg) Total Weight (lb/kg)
3P 4P 3P 4P Type 3P 4P 3P 4P
800 35/16 46/21 31/14 37/14 FCF 15/7 20/9 10/5 91/42 113/52
1000, 1250, 1600 RCTH or RCTV 6/3 8/4 10/5 82/38 101/47
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.