0613CT0601

Selection

Introduction

MasterPact circuit breakers are available in three frame sizes:

  • T-frame circuit breakers: rated up to 1600 A.

  • W-frame circuit breakers: rated up to 4000 A.

  • Y-frame circuit breakers: rated up to 6300 A.

Within each range, several sensor plugs are available to determine the maximum trip rating of each circuit breaker. In addition to a sensor plug, an adjustable rating plug is available to get lower ampacity than that available with the sensor plug.

MasterPact circuit breakers can be equipped with a variety of MicroLogic electronic trip unit configurations, ranging from basic circuit protection to more advanced relay protection and power metering capabilities. Additionally all electronic trip units within the new MicroLogic family are field interchangeable and upgradeable. Each control unit is also equipped with an interchangeable and upgradeable adjustable rating plug which is used to select the long-time pickup setting of the circuit breaker.

NOTE: MasterPact circuit breakers are ordered by sensor plug rating, not ampere trip rating. The trip rating of the circuit breaker is determined by the setting of the adjustable rating plug. Sensor plugs and rating plugs are field replaceable.

Overview of Selection Procedure

Select the completely assembled circuit breaker (circuit breaker frame plus trip unit):

  1. Select the trip unit, rating plug, and trip unit options.

    • Frame ampere rating required

    • Interrupting rating required

    • Sensor plug rating required

    • Connections

  2. Select circuit breaker frame options, if required.

  3. Select cradle options, if required.

Circuit Breaker Selection Options

Model Number NT NW NW
Frame type T W Y (wide-construction)
Maximum frame rating (A) 1600 A 4000 A 6300 A
Maximum Interrupting Rating (kA, 50/60 Hz)
AC rating 240 V 150 kA 240 V 150 kA 240 V 150 kA
440 V 130 kA 440 V 150 kA 440 V 150 kA
690 V 42 kA 690 V 100 kA 690 V 100 kA
Construction
Drawout X X X
Fixed X X X
Termination
Rotatable rear terminals X X X
Front-connected terminals X X X
Accessories Available for the Circuit Breaker and Cradle
• Shunt close
• Shunt trip
• Undervoltage trip
• Fixed time delay
• Adjustable time delay
• Spring-charging motor
• Auxiliary contacts (standard)
• Ready-to-close contact
• Overcurrent trip switch (standard)
• Rack in interlock
• Key locks for circuit breaker and cradle
• Padlock attachment (circuit breaker plus cradle)
• Mechanical interlocks
• Cradle position switches
• Door interlock
• Operations counter
• Safety Shutter
• Cradle rejection kit (standard)
• Rail Padlocking
Electronic Trip Unit Features
• True RMS sensing
• LSI
• Ground-fault alarm (no trip)
• Ground-fault trip
• Ground-fault trip and programmable alarm
• Adjustable rating plugs
• Long-time pickup LED
• Trip indication LED
• Zone-selective interlocking (ZSI)
• Communications
• LCD dot matrix display
• Advanced user interface
• Protective relay functions
• Thermal imaging
• Neutral protection
• Contact wear indication
• Incremental fine-tuning of settings
• Selectable long-time delay bands
• Power measurement
• Expanded memory
• Enhanced power quality measurement

MicroLogic Trip Unit Selection

Design Platform Designation Feature Type Protection Model Number
Basic Trip Unit Basic LS0 2.0
LSI 5.0
Trip Unit with Ammeter A LS0 2.0A
LSI 5.0A
LSIG 6.0A
Trip Unit with Power Metering P LSI 5.0P
LSIG 6.0P
Trip Unit with Harmonic Metering H LSI 5.0H
LSIG 6.0H

Factory Assembled Circuit Breakers and Switches

T-Frame Selection

T-Frame Circuit Breakers

Frame
Rating (A)
Model Number Interrupting Rating (kA) Sensor Plug Rating (A)
240 V 440 V 690 V 1000 V
800 A

NT08H1

42 42 42 250, 400, 630, 800

NT08L1

150 130 25 250, 400, 630, 800
1000

NT10H1

42 42 42 400, 630, 800, 1000

NT10L1

4150 130 25 400, 630, 800, 1000
1250

NT12H1

42 42 42 630, 800, 1000, 1250
1600

NT16H1

42 42 42 800, 1000, 1250, 1600

Non-Automatic T-Frame Switches

Frame
Rating (A)
Model Number Interrupting Rating (kA)* Short-Time (0.5 s) Rating (kA)
240 V 440 V 690 V 1000 V
800

NT08HA

42 42 42 42
1000

NT10HA

42 42 42 42
1250

NT12HA

42 42 42 42
1600

NT16HA

42 42 42 42

W-Frame Selection

W-Frame Circuit Breakers

Frame
Rating (A)
Model Number Interrupting Rating (kA) Sensor Plug Rating (A)
240 V 440 V 690 V 1150 V
800

NW08N1

42 42 42 400, 630, 800

NW08H1

65 65 65 400, 630, 800

NW08H2

100 100 85 400, 630, 800

NW08L1*

150 150 100 400, 630, 800

NW08H10*

50 400, 630, 800
1000

NW10N1

42 42 42 400, 630, 800, 1000

NW10H1

65 65 65 400, 630, 800, 1000

NW10H2

100 100 85 400, 630, 800, 1000

NW10L1*

150 150 100 400, 630, 800, 1000

NW10H10*

50 400, 630, 800, 1000
1250

NW12N1

42 42 42 630, 800, 1000, 1250

NW12H1

65 65 65 630, 800, 1000, 1250

NW12H2

100 100 85 630, 800, 1000, 1250

NW12L1*

150 150 100 630, 800, 1000, 1250

NW12H10*

50 630, 800, 1000, 1250
1600

NW16N1

42 42 42 800, 1000, 1250, 1600

NW16H1

65 65 65 800, 1000, 1250, 1600

NW16H2

100 100 85 800, 1000, 1250, 1600

NW16L1*

150 150 100 800, 1000, 1250, 1600

NW16H10*

50 800, 1000, 1250, 1600
2000 A

NW20H1

65 65 65 1000, 1250, 1600, 2000

NW20H2

100 100 85 1000, 1250, 1600, 2000

NW20H3*

150 150 100 1000, 1250, 1600, 2000

NW20L1*

150 150 100 1000, 1250, 1600, 2000

NW20H10*

50 1000, 1250, 1600, 2000
2500

NW25H1

65 65 65 1250, 1600, 2000, 2500

NW25H2

100 100 85 1250, 1600, 2000, 2500

NW25H3*

150 150 100 1250, 1600, 2000, 2500

NW25H10*

50 1250, 1600, 2000, 2500
3200

NW32H1

65 65 65 1600, 2000, 2500, 3200

NW32H2

100 100 85 1600, 2000, 2500, 3200

NW32H3*

150 150 100 1600, 2000, 2500, 3200

NW32H10*

50 1600, 2000, 2500, 3200
4000

NW40H1

65 65 65 2000, 2500, 3200, 4000

NW40H2

100 100 85 2000, 2500, 3200, 4000

NW40H3*

150 150 100 2000, 2500, 3200, 4000

NW40H10*

50 2000, 2500, 3200, 4000

Automatic Switch

Frame Rating (A) Model Number Withstand Rating (kA)* Instantaneous Override (kA)
240 V 440 V 690 V
800

NW08HF

85 85 85 85
1000

NW10HF

85 85kA 85kA 85
1250

NW12HF

85 85 85 85
1600

NW16HF

85 85 85 85
2000

NW20HF

85 85 85 85
2500

NW25HF

85 85 85 85
3200

NW32HF

85 85 85 85
4000

NW40HF

85 85 85 85

Non-Automatic Switch

Frame Rating (A) Model Number Interrupting Rating (kA)* Short-Time (1s) Rating (kA)
240 V 440 V 690 V 1150 V
800

NW08NA

42 42 42 42

NW08HA

50 50 50 50

NW08HA10*

50 50
1000

NW10NA

42 42 42 42

NW10HA

50 50 50 50

NW10HA10*

50 50
1250

NW12NA

42 42 42 42

NW12HA

50 50 50 50

NW12HA10*

50 50
1600

NW16NA

42 42 42 42

NW16HA

50 50 50 50

NW16HA10*

50 50
2000

NW20HA

50 50 50 50

NW20HA10*

50 50
2500

NW25HA

50 50 50 50

NW25HA10*

50 50
3200

NW32HA

50 50 50 50

NW32HA10*

50 50
4000

NW40HA

50 50 50 50

NW40HA10*

50 50

Y-Frame Selection

Y-Frame Circuit Breakers

Frame
Rating (A)
Model Number Interrupting Rating (kA) Sensor Plug Rating (A)
240 V 440 V 690 V
5000

NW50H1

100 100 100 2500, 3200, 4000, 5000

NW50H2

150 150 100 2500, 3200, 4000, 5000
6300

NW63H1

100 100 100 3200, 4000, 5000, 6300

NW63H2

150 150 100 3200, 4000, 5000, 6300

Non-Automatic Switches

Frame
Rating (A)
Model Number Interrupting Rating (kA)* Short-Time (1s) Rating (kA)
240 V 440 V 690 V
5000

NW50HA

85 85 85 85
6300

NW63HA

85 85 85 85

Request for Quotation

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.