Trip Curves
MicroLogic 6.0 A/P/H Trip Units
| MicroLogic 6.0 A/P/H Trip Units with Adjustable Ground-Fault Pickup and Delay Characteristic Trip Curve No. 613-1 Ground Fault I2t OFF and ON In ≤ 400 A |
||
| The time-current curve information is to be used
for application and coordination purposes only. Curves apply from -25°C to +70°C (-13°F to +158°F) ambient temperature. |
||
| MicroLogic 6.0 A/P/H Trip Units with Adjustable Ground-Fault Pickup and Delay Characteristic Trip Curve No. 613-2 Ground Fault I2t OFF and ON 400 A < In ≤ 1200 A |
||
| The time-current curve information is to be used
for application and coordination purposes only. Curves apply from -25°C to +70°C (-13°F to +158°F) ambient temperature. |
||
| MicroLogic 6.0 A/P/H Trip Units with Adjustable Ground-Fault Pickup and Delay Characteristic Trip Curve No. 613-3 Ground Fault I2t OFF and ON In > 1200 A |
||
| The time-current curve information is to be used
for application and coordination purposes only. Curves apply from -25°C to +70°C (-13°F to +158°F) ambient temperature. |
||