0613CT0601

MasterPact NT Dimensional Drawings

MasterPact NT Enclosure Information

3P Drawout Circuit Breakers

800–1600 A MasterPact NT Three-Pole Drawout—Master Drawing

800–1600 A MasterPact NT 3P Drawout—RCTV Rear Connected “T” Vertical

800–1600 A MasterPact NT 3P Drawout—RCTH Rear Connected “T” Horizontal

800–1600 A MasterPact NT 3P Drawout—FCF Front Connected Flat

800–1200 A MasterPact NT 3P Drawout—Rear Cutout Dimensions

800–1200 A MasterPact NT 3P Drawout—Door Cutout Dimensions

Without Door Frame With Door Frame

800–1200 A MasterPact NT Drawout—Pan Dimensions

3P Fixed Circuit Breakers

800–1600 A MasterPact NT 3P Fixed—Master Drawing

800–1600 A MasterPact NT 3P Fixed—RCTV Rear Connected “T” Vertical

800–1600 A MasterPact NT 3P Fixed—RCTH Rear Connected “T” Horizontal

800–1600 A MasterPact NT 3P Fixed—FCF Front Connected Flat

800–1200 A MasterPact NT 3P Fixed—Rear Cutout Dimensions

800–1200 A MasterPact NT 3P Fixed—Door Cutout Dimensions

Without the door frame With the door frame

800–1200 A MasterPact NT Drawout and Fixed—Pan Dimensions

4P Drawout Circuit Breakers

800–1600 A MasterPact NT 4P Drawout—Master Drawing

800–1600 A MasterPact NT 4P Drawout—RCTV Rear Connected “T” Vertical

800–1600 A MasterPact NT 4P Drawout—RCTH Rear Connected “T” Horizontal

800–1600 A MasterPact NT 4P Drawout—FCF Front Connected Flat

800–1200 A MasterPact NT 4P Drawout—Rear Cutout Dimensions

800–1200 A MasterPact NT 4P Drawout—Door Cutout Dimensions

Without Door Frame With Door Frame

800–1200 A MasterPact NT Drawout and Fixed—Pan Dimensions

4P Fixed Circuit Breakers

800–1600 A MasterPact NT 4P Fixed—Master Drawing

800–1600 A MasterPact NT 4P Fixed—RCTV Rear Connected “T” Vertical

800–1600 A MasterPact NT 4P Fixed—RCTH Rear Connected “T” Horizontal

800–1600 A MasterPact NT 4P Fixed—FCF Front Connected Flat

800–1200 A MasterPact NT 4P Fixed—Rear Cutout Dimensions

800–1200 A MasterPact NT 4P Fixed—Door Cutout Dimensions

Without the door frame Without the door frame

800–1200 A MasterPact NT Fixed—Pan Dimensions

Neutral Current Transformers

800–1600 A External Neutral Current Transformer

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.